NXOpen .NET Reference
12.0.0
|
Represents a group of nodes or elements More...
Public Types | |
enum | DefinitionType { All, Selected, DesignArea, MeshSmoothingArea } |
Represents the definition method of a group More... | |
enum | GroupElementType { Element, Node } |
Represents the type of group elements More... | |
Public Member Functions | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition.GroupElementType | GetElementType () |
Returns the group element type More... | |
Properties | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition.DefinitionType | Definition [get, set] |
Returns or sets the definition type More... | |
unsafe NXOpen.CAE.SetManager | TargetSet [get] |
Returns the target set More... | |
Represents a group of nodes or elements
Created in NX8.0.0
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition.GroupElementType NXOpen.CAE.Optimization.TBSGroupDefinition.GetElementType | ( | ) |
Returns the group element type
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the definition type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
get |
Returns the target set
Created in NX8.0.0
License requirements: None.