NXOpen .NET Reference
12.0.0
|
Represents a group of CAE object sets. More...
Public Types | |
enum | DistributedPlanesPosition { Bbox, Manual } |
Used to specify the method to define the position or the radius of the sphere More... | |
enum | DistributedPlanesBboxType { Model, Selection } |
Used to specify which bounding box defines the position or radius of the sphere More... | |
enum | DistributedPlanesBoundingSphereType { Half, Full } |
Used to specify the type of bounding sphere to lay the distributed planes on More... | |
enum | DistributedPlanesBoundingSphereDirection { Vector, ThreePointsNormal } |
Used to specify the method to define the Z+ direction of the sphere More... | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions | |
unsafe NXOpen.CAE.CAESet | CreateCaeSet () |
Creates a CAE. More... | |
unsafe void | SetTargetSetEdgePath (int setIndex, NXOpen.CAE.CAEEdge[] seedEdges, NXOpen.CAE.CAEVertex[] seedVertices) |
Sets the CAE edge path in the specified set More... | |
unsafe void | SetTargetSetEdgePath (int setIndex, NXOpen.CAE.CAEEdge[] seedEdges, NXOpen.CAE.CAEVertex[] seedVertices, bool[] preferFreeEdges, bool[] allowGapJumping, double[] gapJumpingTolerance) |
Sets the CAE edge path in the specified set More... | |
unsafe void | SetTargetSetPlane (int setIndex, NXOpen.Point3d planePosition, NXOpen.Vector3d planeNormal) |
Creates a plane target set. More... | |
unsafe void | GetTargetSetPlane (int setIndex, out NXOpen.Point3d planePosition, out NXOpen.Vector3d planeNormal) |
Gets the parameters from a plane target set. More... | |
unsafe void | SetTargetSetPlaneWithOffset (int setIndex, NXOpen.Point3d planePosition, NXOpen.Vector3d planeNormal, NXOpen.Expression offsetValue) |
Creates a plane target set. More... | |
unsafe void | GetTargetSetPlaneWithOffset (int setIndex, out NXOpen.Point3d planePosition, out NXOpen.Vector3d planeNormal, out NXOpen.Expression offsetValue) |
Gets the parameters from a plane target set. More... | |
unsafe void | SetTargetSetPointLocation (int setIndex, NXOpen.Point3d position) |
Creates a point location target set. More... | |
unsafe NXOpen.Point3d | GetTargetSetPointLocation (int setIndex) |
Gets the position from a point location target set. More... | |
unsafe void | SetTargetSetDistributedPlanes (int setIndex, NXOpen.CAE.SetManager.DistributedPlanesPosition centerMethod, NXOpen.Point centerPoint, NXOpen.CAE.SetManager.DistributedPlanesPosition radiusMethod, NXOpen.Expression radiusFactor, NXOpen.Expression radiusValue, NXOpen.CAE.SetManager.DistributedPlanesBboxType bboxOption, NXOpen.CAE.FEElement[] bboxElems, NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereType spaceDefinition, NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereDirection sphereDirection, NXOpen.Direction sphereDirectionVector, NXOpen.Point sphereDirectionPoint1, NXOpen.Point sphereDirectionPoint2, NXOpen.Point sphereDirectionPoint3, bool flipNormal, int refinementLevel) |
Sets the parameters for a distributed planes set. More... | |
unsafe void | GetTargetSetDistributedPlanes (int setIndex, out NXOpen.CAE.SetManager.DistributedPlanesPosition centerMethod, out NXOpen.Point centerPoint, out NXOpen.CAE.SetManager.DistributedPlanesPosition radiusMethod, out NXOpen.Expression radiusFactor, out NXOpen.Expression radiusValue, out NXOpen.CAE.SetManager.DistributedPlanesBboxType bboxOption, out NXOpen.CAE.FEElement[] bboxElems, out NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereType spaceDefinition, out NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereDirection sphereDirection, out NXOpen.Direction sphereDirectionVector, out NXOpen.Point sphereDirectionPoint1, out NXOpen.Point sphereDirectionPoint2, out NXOpen.Point sphereDirectionPoint3, out bool flipNormal, out int refinementLevel) |
Gets the parameters for a distributed planes set. More... | |
unsafe void | SetTargetSetElemEdgePath (int setIndex, NXOpen.CAE.FEElemEdge[] seedEdges, NXOpen.CAE.FENode[] seedVertices) |
Sets the CAE element edge path in the specified set More... | |
unsafe void | SetTargetSetElemEdgePath (int setIndex, NXOpen.CAE.FEElemEdge[] seedEdges, NXOpen.CAE.FENode[] seedVertices, bool[] preferFreeEdges, bool[] preferGeometryAssociatedEdges, bool[] preferFeatureElementEdges, double[] featureAngleTolerance, bool[] allowGapJumping, double[] gapJumpingTolerance) |
Sets the CAE element edge path in the specified set More... | |
unsafe void | SetTargetSetGroup (int setIndex, NXOpen.CAE.CaeSetGroupFilterType filterType, NXOpen.CAE.CaeGroup group) |
Sets the CAE group in the specified set More... | |
unsafe NXOpen.CAE.CaeGroup | GetTargetSetGroup (int setIndex) |
Gets the CAE group in the specified set More... | |
unsafe void | SetTargetSetMembers (int setIndex, NXOpen.CAE.SetObject[] objects) |
Sets the CAE objects in the specified set More... | |
unsafe void | SetTargetSetMembers (int setIndex, NXOpen.CAE.CaeSetGroupFilterType selRecipeFilter, NXOpen.CAE.SetObject[] objects) |
Sets the CAE objects in the specified set More... | |
unsafe void | SetTargetSetExcludedMembers (int setIndex, NXOpen.CAE.SetObject[] excludedObjects) |
Sets the CAE objects in the specified target set exclude set More... | |
unsafe void | SetTargetSetExcludedMembers (int setIndex, NXOpen.CAE.CaeSetGroupFilterType selRecipeFilter, NXOpen.CAE.SetObject[] objects) |
Sets the CAE objects in the specified target set exclude set More... | |
unsafe void | GetTargetSetMembers (int setIndex, out NXOpen.NXObject displayCoordinateSystem, out NXOpen.CAE.SetObject[] objects) |
Gets the objects for the specified target set More... | |
unsafe void | GetTargetSetExcludedMembers (int setIndex, out NXOpen.CAE.SetObject[] objects) |
Gets the objects for the specified target set excluded set More... | |
unsafe void | CleanTargetSet (int setIndex) |
Clears the objects stored in the set specified in the set manager More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe int | TargetSetCount [get] |
Returns the count of objects in the set More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a group of CAE object sets.
The objects in each set can be used to create loads, constraints ..etc
This is a sub object
Created in NX4.0.0
unsafe void NXOpen.CAE.SetManager.CleanTargetSet | ( | int | setIndex | ) |
Clears the objects stored in the set specified in the set manager
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set in the set manager |
unsafe NXOpen.CAE.CAESet NXOpen.CAE.SetManager.CreateCaeSet | ( | ) |
Creates a CAE.
CAESet
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SetManager.GetTargetSetDistributedPlanes | ( | int | setIndex, |
out NXOpen.CAE.SetManager.DistributedPlanesPosition | centerMethod, | ||
out NXOpen.Point | centerPoint, | ||
out NXOpen.CAE.SetManager.DistributedPlanesPosition | radiusMethod, | ||
out NXOpen.Expression | radiusFactor, | ||
out NXOpen.Expression | radiusValue, | ||
out NXOpen.CAE.SetManager.DistributedPlanesBboxType | bboxOption, | ||
out NXOpen.CAE.FEElement[] | bboxElems, | ||
out NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereType | spaceDefinition, | ||
out NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereDirection | sphereDirection, | ||
out NXOpen.Direction | sphereDirectionVector, | ||
out NXOpen.Point | sphereDirectionPoint1, | ||
out NXOpen.Point | sphereDirectionPoint2, | ||
out NXOpen.Point | sphereDirectionPoint3, | ||
out bool | flipNormal, | ||
out int | refinementLevel | ||
) |
Gets the parameters for a distributed planes set.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | Index of the set |
centerMethod | Method used to define the sphere center |
centerPoint | Sphere manual center position. |
radiusMethod | Method used to define the sphere radius |
radiusFactor | Multiplying factor applied to the model bounding box diagonal to get the sphere radius. |
radiusValue | Radius mahual value. |
bboxOption | Bounding box definition option |
bboxElems | Selection used to calculate the bounding box for the manual bounding box option |
spaceDefinition | Type of bounding sphere (half or full) |
sphereDirection | Sphere direction definition method |
sphereDirectionVector | For the sphere vector method: sphere direction vector |
sphereDirectionPoint1 | For the sphere 3 points normal method: 1st point |
sphereDirectionPoint2 | For the sphere 3 points normal method: 2nd point |
sphereDirectionPoint3 | For the sphere 3 points normal method: 3rd point |
flipNormal | For the sphere 3 points normal method: flag to flip the normal direction |
refinementLevel | Refinement level of the distributed plave wave set. |
unsafe void NXOpen.CAE.SetManager.GetTargetSetExcludedMembers | ( | int | setIndex, |
out NXOpen.CAE.SetObject[] | objects | ||
) |
Gets the objects for the specified target set excluded set
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
objects | objects in set |
unsafe NXOpen.CAE.CaeGroup NXOpen.CAE.SetManager.GetTargetSetGroup | ( | int | setIndex | ) |
Gets the CAE group in the specified set
Created in NX8.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
unsafe void NXOpen.CAE.SetManager.GetTargetSetMembers | ( | int | setIndex, |
out NXOpen.NXObject | displayCoordinateSystem, | ||
out NXOpen.CAE.SetObject[] | objects | ||
) |
Gets the objects for the specified target set
Created in NX4.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
displayCoordinateSystem | display coordinate system |
objects | objects in set |
unsafe void NXOpen.CAE.SetManager.GetTargetSetPlane | ( | int | setIndex, |
out NXOpen.Point3d | planePosition, | ||
out NXOpen.Vector3d | planeNormal | ||
) |
Gets the parameters from a plane target set.
The plane target set is a special type of target set that does not rely on any FEM entities. It is a purely geometric plane defined in space that may or may not touch any elements or nodes. It cannot rely on the standard CAE.SetManager.CreateCaeSet and CAE.CAESet.SetMembers since and requires its own interface to retrieve the parameters.
Created in NX11.0.0
Deprecated in NX12.0.0. Use overloaded CAE.SetManager.GetTargetSetPlaneWithOffset .
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
planePosition | plane's position |
planeNormal | plane's normal |
unsafe void NXOpen.CAE.SetManager.GetTargetSetPlaneWithOffset | ( | int | setIndex, |
out NXOpen.Point3d | planePosition, | ||
out NXOpen.Vector3d | planeNormal, | ||
out NXOpen.Expression | offsetValue | ||
) |
Gets the parameters from a plane target set.
The plane target set is a special type of target set that does not rely on any FEM entities. It is a purely geometric plane defined in space that may or may not touch any elements or nodes. It cannot rely on the standard CAE.SetManager.CreateCaeSet and CAE.CAESet.SetMembers since and requires its own interface to retrieve the parameters.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
planePosition | plane's position |
planeNormal | plane's normal |
offsetValue | offset value that was used to construct the plane. |
unsafe NXOpen.Point3d NXOpen.CAE.SetManager.GetTargetSetPointLocation | ( | int | setIndex | ) |
Gets the position from a point location target set.
The point location target set is a special type of target set that does not rely on any FEM entities. It is a purely geometric point located in space that may or may not touch any elements or nodes. It cannot rely on the standard CAE.SetManager.CreateCaeSet and CAE.CAESet.SetMembers since and requires its own interface to retrieve the position.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
unsafe void NXOpen.CAE.SetManager.SetTargetSetDistributedPlanes | ( | int | setIndex, |
NXOpen.CAE.SetManager.DistributedPlanesPosition | centerMethod, | ||
NXOpen.Point | centerPoint, | ||
NXOpen.CAE.SetManager.DistributedPlanesPosition | radiusMethod, | ||
NXOpen.Expression | radiusFactor, | ||
NXOpen.Expression | radiusValue, | ||
NXOpen.CAE.SetManager.DistributedPlanesBboxType | bboxOption, | ||
NXOpen.CAE.FEElement[] | bboxElems, | ||
NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereType | spaceDefinition, | ||
NXOpen.CAE.SetManager.DistributedPlanesBoundingSphereDirection | sphereDirection, | ||
NXOpen.Direction | sphereDirectionVector, | ||
NXOpen.Point | sphereDirectionPoint1, | ||
NXOpen.Point | sphereDirectionPoint2, | ||
NXOpen.Point | sphereDirectionPoint3, | ||
bool | flipNormal, | ||
int | refinementLevel | ||
) |
Sets the parameters for a distributed planes set.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | Index of the set |
centerMethod | Method used to define the sphere center |
centerPoint | Sphere manual center position. |
radiusMethod | Method used to define the sphere radius |
radiusFactor | Multiplying factor applied to the model bounding box diagonal to get the sphere radius. |
radiusValue | Radius manual value. |
bboxOption | Bounding box definition option |
bboxElems | Selection used to calculate the bounding box for the manual bounding box option |
spaceDefinition | Type of bounding sphere (half or full) |
sphereDirection | Sphere direction definition method |
sphereDirectionVector | For the sphere vector method: sphere direction vector |
sphereDirectionPoint1 | For the sphere 3 points normal method: 1st point |
sphereDirectionPoint2 | For the sphere 3 points normal method: 2nd point |
sphereDirectionPoint3 | For the sphere 3 points normal method: 3rd point |
flipNormal | For the sphere 3 points normal method: flag to flip the normal direction |
refinementLevel | Refinement level of the distributed plave wave set. |
unsafe void NXOpen.CAE.SetManager.SetTargetSetEdgePath | ( | int | setIndex, |
NXOpen.CAE.CAEEdge[] | seedEdges, | ||
NXOpen.CAE.CAEVertex[] | seedVertices | ||
) |
Sets the CAE edge path in the specified set
Created in NX9.0.0
Deprecated in NX10.0.0. Use overloaded CAE.SetManager.SetTargetSetEdgePath with additional arguments instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
seedEdges | seed edges to define the path |
seedVertices | seed vertices to define the path |
unsafe void NXOpen.CAE.SetManager.SetTargetSetEdgePath | ( | int | setIndex, |
NXOpen.CAE.CAEEdge[] | seedEdges, | ||
NXOpen.CAE.CAEVertex[] | seedVertices, | ||
bool[] | preferFreeEdges, | ||
bool[] | allowGapJumping, | ||
double[] | gapJumpingTolerance | ||
) |
Sets the CAE edge path in the specified set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
seedEdges | seed edges to define the path |
seedVertices | seed vertices to define the path |
preferFreeEdges | if true for seed, prefer free edges |
allowGapJumping | if true for seed, gaps between edges will be jumped |
gapJumpingTolerance | if allowGapJumping is true for seed, this is the tolerance to use for jumping gaps between edges |
unsafe void NXOpen.CAE.SetManager.SetTargetSetElemEdgePath | ( | int | setIndex, |
NXOpen.CAE.FEElemEdge[] | seedEdges, | ||
NXOpen.CAE.FENode[] | seedVertices | ||
) |
Sets the CAE element edge path in the specified set
Created in NX9.0.0
Deprecated in NX10.0.0. Use overloaded CAE.SetManager.SetTargetSetElemEdgePath with additional arguments instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
seedEdges | seed element edges to define the path |
seedVertices | seed nodes to define the path |
unsafe void NXOpen.CAE.SetManager.SetTargetSetElemEdgePath | ( | int | setIndex, |
NXOpen.CAE.FEElemEdge[] | seedEdges, | ||
NXOpen.CAE.FENode[] | seedVertices, | ||
bool[] | preferFreeEdges, | ||
bool[] | preferGeometryAssociatedEdges, | ||
bool[] | preferFeatureElementEdges, | ||
double[] | featureAngleTolerance, | ||
bool[] | allowGapJumping, | ||
double[] | gapJumpingTolerance | ||
) |
Sets the CAE element edge path in the specified set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
seedEdges | seed element edges to define the path |
seedVertices | seed nodes to define the path |
preferFreeEdges | if true for seed, prefer free element edges |
preferGeometryAssociatedEdges | if true for seed, prefer geometry associated element edges |
preferFeatureElementEdges | if true for seed, prefer feature element edges |
featureAngleTolerance | if preferFeatureElementEdge is true for seed, this is the feature angle tolerance to use |
allowGapJumping | if true for seed, gaps between element edges will be jumped |
gapJumpingTolerance | if allowGapJumping is true for seed, this is the tolerance to use for jumping gaps between element edges |
unsafe void NXOpen.CAE.SetManager.SetTargetSetExcludedMembers | ( | int | setIndex, |
NXOpen.CAE.SetObject[] | excludedObjects | ||
) |
Sets the CAE objects in the specified target set exclude set
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
excludedObjects | excluded objects to add to set |
unsafe void NXOpen.CAE.SetManager.SetTargetSetExcludedMembers | ( | int | setIndex, |
NXOpen.CAE.CaeSetGroupFilterType | selRecipeFilter, | ||
NXOpen.CAE.SetObject[] | objects | ||
) |
Sets the CAE objects in the specified target set exclude set
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
selRecipeFilter | filter to extract type of objects from the selection recipe |
objects | excluded objects to add to set |
unsafe void NXOpen.CAE.SetManager.SetTargetSetGroup | ( | int | setIndex, |
NXOpen.CAE.CaeSetGroupFilterType | filterType, | ||
NXOpen.CAE.CaeGroup | group | ||
) |
Sets the CAE group in the specified set
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
filterType | filter to extract type of objects from the group |
group | group to add to set |
unsafe void NXOpen.CAE.SetManager.SetTargetSetMembers | ( | int | setIndex, |
NXOpen.CAE.SetObject[] | objects | ||
) |
Sets the CAE objects in the specified set
Created in NX4.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
objects | objects to add to set |
unsafe void NXOpen.CAE.SetManager.SetTargetSetMembers | ( | int | setIndex, |
NXOpen.CAE.CaeSetGroupFilterType | selRecipeFilter, | ||
NXOpen.CAE.SetObject[] | objects | ||
) |
Sets the CAE objects in the specified set
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
selRecipeFilter | filter to extract type of objects from the selection recipe |
objects | objects to add to set |
unsafe void NXOpen.CAE.SetManager.SetTargetSetPlane | ( | int | setIndex, |
NXOpen.Point3d | planePosition, | ||
NXOpen.Vector3d | planeNormal | ||
) |
Creates a plane target set.
The plane target set is a special type of target set that does not rely on any FEM entities. It is a purely geometric plane defined in space that may or may not touch elements or nodes. It cannot rely on the standard CAE.SetManager.CreateCaeSet and CAE.CAESet.SetMembers since and requires its own interface to create the plane.
Created in NX11.0.0
Deprecated in NX12.0.0. Use overloaded CAE.SetManager.SetTargetSetPlaneWithOffset .
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
planePosition | plane's position |
planeNormal | plane's normal. |
unsafe void NXOpen.CAE.SetManager.SetTargetSetPlaneWithOffset | ( | int | setIndex, |
NXOpen.Point3d | planePosition, | ||
NXOpen.Vector3d | planeNormal, | ||
NXOpen.Expression | offsetValue | ||
) |
Creates a plane target set.
The plane target set is a special type of target set that does not rely on any FEM entities. It is a purely geometric plane defined in space that may or may not touch elements or nodes. It cannot rely on the standard CAE.SetManager.CreateCaeSet and CAE.CAESet.SetMembers since and requires its own interface to create the plane.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set. |
planePosition | plane's position. |
planeNormal | plane's normal. |
offsetValue | offset value that was used to construct the plane. |
unsafe void NXOpen.CAE.SetManager.SetTargetSetPointLocation | ( | int | setIndex, |
NXOpen.Point3d | position | ||
) |
Creates a point location target set.
The point location target set is a special type of target set that does not rely on any FEM entities. It is a purely geometric point located in space that may or may not touch any elements or nodes. It cannot rely on the standard CAE.SetManager.CreateCaeSet and CAE.CAESet.SetMembers since and requires its own interface to create the point location.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
setIndex | index of the set |
position | point location's position |
|
get |
Returns the count of objects in the set
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")