NXOpen .NET Reference
12.0.0
|
Represents a group of CAE object sets. More...
Public Member Functions | |
unsafe void | SetMembers (NXOpen.CAE.SetObject[] members) |
Sets the objects in the set. More... | |
unsafe void | GetMembers (out NXOpen.CAE.SetObject[] members) |
Gets the objects in the set. More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the set More... | |
Represents a group of CAE object sets.
The objects in each set can be used to create loads, constraints ..etc
To create a new instance of this class, use NXOpen.CAE.SetManager.CreateCaeSet
Created in NX4.0.0
|
protected |
Destroys the set
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.CAE.CAESet.GetMembers | ( | out NXOpen.CAE.SetObject[] | members | ) |
Gets the objects in the set.
Created in NX4.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
members | objects in set |
unsafe void NXOpen.CAE.CAESet.SetMembers | ( | NXOpen.CAE.SetObject[] | members | ) |
Sets the objects in the set.
Created in NX4.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
members | objects to add to set |