NXOpen .NET Reference
12.0.0
|
Represents the builder of NXOpen.CAE.Optimization.TBSDesignVariable More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.Optimization.TBSBaseDesignVariableBuilder | |
enum | GroupOperator { Max, Min, Sum, Count, Deviation } |
Defines the operator type to determine the design variable that used within the selection area More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties inherited from NXOpen.CAE.Optimization.TBSBaseDesignVariableBuilder | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition | DesignElements [get] |
Returns the element group in which the value of the design variable is to be determined More... | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition | DesignNodes [get] |
Returns the node group in which the value of the design variable is to be determined More... | |
unsafe NXOpen.CAE.Optimization.TBSBaseDesignVariableBuilder.GroupOperator | GroupOperatorOption [get, set] |
Returns or sets the group operator option More... | |
unsafe NXOpen.CAE.Optimization.TBSLoadCaseManager | LoadCases [get] |
Returns the load cases More... | |
unsafe NXOpen.CAE.Optimization.NameDescription | NameDescription [get] |
Returns the name description More... | |
unsafe NXOpen.CoordinateSystem | ReferenceCoordinateSystem [get, set] |
Returns or sets the referenced coordinate system More... | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition.GroupElementType | SelectionAreaType [get, set] |
Returns or sets the type of selection location on which design variable is applied More... | |
Represents the builder of NXOpen.CAE.Optimization.TBSDesignVariable
To create a new instance of this class, use NXOpen.CAE.Optimization.TBSOptimizationManager.CreateDesignVariableBuilder
Created in NX8.0.0