NXOpen .NET Reference
12.0.0
|
Represents the builder of NXOpen.CAE.Optimization.TBSTopologyOptimizationSolution . More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.Optimization.TBSOptimizationSolutionBuilder | |
enum | StrategyType { Sensitivity, Controller } |
Defines the optimization strategy More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties inherited from NXOpen.CAE.Optimization.TBSOptimizationSolutionBuilder | |
unsafe NXOpen.CAE.Optimization.NameDescription | NameDescription [get] |
Returns the name description More... | |
unsafe NXOpen.CAE.SimSolution | ReferencedSolution [get, set] |
Returns or sets the referenced solution More... | |
unsafe NXOpen.CAE.Optimization.TBSOptimizationSolutionBuilder.StrategyType | Strategy [get, set] |
Returns or sets the optimization strategy More... | |
Represents the builder of NXOpen.CAE.Optimization.TBSTopologyOptimizationSolution .
To create a new instance of this class, use NXOpen.CAE.Optimization.TBSOptimizationManager.CreateTopologyOptimizationSolutionBuilder
Created in NX8.0.0