NXOpen .NET Reference
12.0.0
|
Represents the topology optimization solution More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.Optimization.TBSOptimizationSolution | |
enum | ResultStatus { Valid, OutOfDate, Invalid } |
Define the status of optimization result More... | |
Public Member Functions inherited from NXOpen.CAE.Optimization.TBSOptimizationSolution | |
unsafe void | Solve () |
Solves the optimization solution More... | |
unsafe int | GetIterationNumber () |
Returns the iteration number during the optimization More... | |
unsafe NXOpen.CAE.Optimization.TBSOptimizationSolution.ResultStatus | GetPostResult (int iterationID, out string postResultName) |
Returns the post result file name and status More... | |
unsafe NXOpen.CAE.Optimization.TBSOptimizationSolution.ResultStatus | GetSmoothResult (NXOpen.CAE.Optimization.TBSSmooth smooth, out string smoothResultName) |
Returns the result file name and status for a specified smoothing setting More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | Rename (string name, bool renameResults) |
Rename Solution and optionally rename associated results files More... | |
unsafe void | Destroy (bool deleteResult) |
Deletes an optimization solution and the associated result file optional More... | |
Properties inherited from NXOpen.CAE.Optimization.TBSOptimizationSolution | |
NXOpen.CAE.Optimization.TBSRestrictAreaCollection | RestrictAreas [get] |
Represents the restrict area collection belonging to this optimization solution More... | |
NXOpen.CAE.Optimization.TBSConstraintCollection | Constraints [get] |
Represents the response constrain collection belonging to this optimization solution More... | |
NXOpen.CAE.Optimization.TBSDesignVariableCollection | DesignVariables [get] |
Represents the design variable collection belonging to this optimization solution More... | |
NXOpen.CAE.Optimization.TBSSmoothCollection | Smoothings [get] |
Represents the smooth collection belonging to this optimization solution More... | |
unsafe NXOpen.CAE.Optimization.TBSOptimizationParameters | ControlParameters [get] |
Returns the parameters to control optimization More... | |
unsafe NXOpen.CAE.Optimization.TBSDesignArea | DesignArea [get] |
Returns the design area that will be modified during optimization More... | |
unsafe NXOpen.CAE.Optimization.TBSObjectives | Objectives [get] |
Returns the objective function of the optimization More... | |
unsafe NXOpen.CAE.Optimization.TBSOutputControlOptions | OutputControlOptions [get] |
Returns the output control options of the optimization More... | |
unsafe NXOpen.CAE.Optimization.TBSStopCondition | StopCondition [get] |
Returns the stop condition to end the optimization More... | |
Represents the topology optimization solution
To create or edit an instance of this class, use NXOpen.CAE.Optimization.TBSTopologyOptimizationSolutionBuilder
Created in NX8.0.0