NXOpen .NET Reference
12.0.0
|
Represents the builder of NXOpen.CAE.Optimization.TBSShapeRestrictArea More...
Properties | |
unsafe NXOpen.CAE.Optimization.TBSShapeLinkCondition | ActLinkConditionButton [get] |
Returns the link condition More... | |
unsafe bool | CheckBoundaryCondition [get, set] |
Returns or sets a value indicating whether to accept nodes of boundary condition as constraint More... | |
unsafe bool | CheckDof [get, set] |
Returns or sets a value indicating whether to restrict the dispacement in the coordinate direction of the referenced coordinate system More... | |
unsafe bool | CheckElementGroup [get, set] |
Returns or sets a value indicating whether to check elements for penetration More... | |
unsafe bool | CheckLinkCondition [get, set] |
Returns or sets a value indicating whether to check link condition More... | |
unsafe bool | CheckMaximumGrowValue [get, set] |
Returns or sets a value indicating whether to check maximum grow value More... | |
unsafe bool | CheckMaximumShrinkValue [get, set] |
Returns or sets a value indicating whether to check maximum shrink value More... | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition | CheckedElements [get] |
Returns the elements checked for penetration More... | |
unsafe NXOpen.CAE.Optimization.TBSCheckDOF | DofSettings [get] |
Returns the DOF settings More... | |
unsafe NXOpen.Expression | MaximumGrowValue [get] |
Returns the maximum grow value More... | |
unsafe NXOpen.Expression | MaximumShrinkValue [get] |
Returns the maximum shrink value More... | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition | RestrictedNodes [get] |
Returns the nodes to react on the restrictions More... | |
Properties inherited from NXOpen.CAE.Optimization.TBSRestrictAreaBuilder | |
unsafe NXOpen.CAE.Optimization.NameDescription | NameDescription [get] |
Returns the name description More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the builder of NXOpen.CAE.Optimization.TBSShapeRestrictArea
To create a new instance of this class, use NXOpen.CAE.Optimization.TBSOptimizationManager.CreateShapeRestrictAreaBuilder
Created in NX8.5.0
|
get |
Returns the link condition
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets a value indicating whether to accept nodes of boundary condition as constraint
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets a value indicating whether to restrict the dispacement in the coordinate direction of the referenced coordinate system
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_toposhape ("NX Shape Optimization")
|
get |
Returns the elements checked for penetration
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets a value indicating whether to check elements for penetration
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets a value indicating whether to check link condition
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets a value indicating whether to check maximum grow value
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets a value indicating whether to check maximum shrink value
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_toposhape ("NX Shape Optimization")
|
get |
Returns the DOF settings
Created in NX8.5.0
License requirements: None.
|
get |
Returns the maximum grow value
Created in NX8.5.0
License requirements: None.
|
get |
Returns the maximum shrink value
Created in NX8.5.0
License requirements: None.
|
get |
Returns the nodes to react on the restrictions
Created in NX8.5.0
License requirements: None.