NXOpen .NET Reference
12.0.0
|
Represents the collection of optimization solution design constraint More...
Public Member Functions | |
NXOpen.CAE.Optimization.DAOConstraint[] | ToArray () |
Returns an array of NXOpen.CAE.Optimization.DAOConstraint objects. More... | |
unsafe NXOpen.CAE.Optimization.DAOConstraint | FindObject (string designConstraintName) |
Finds an optimization solution design constraint with a specified name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the collection of optimization solution design constraint
To obtain an instance of this class, refer to NXOpen.CAE.Optimization.DAOSolution
Created in NX8.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.Optimization.DAOConstraint NXOpen.CAE.Optimization.DAOConstraintCollection.FindObject | ( | string | designConstraintName | ) |
Finds an optimization solution design constraint with a specified name
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
designConstraintName | Design constraint name |
NXOpen.CAE.Optimization.DAOConstraint [] NXOpen.CAE.Optimization.DAOConstraintCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.Optimization.DAOConstraint objects.
|
get |
Returns the tag of this object.