NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.CAE.Optimization.TBSOptimizationSolution More...
Public Member Functions | |
NXOpen.CAE.Optimization.TBSOptimizationSolution[] | ToArray () |
Returns an array of NXOpen.CAE.Optimization.TBSOptimizationSolution objects. More... | |
unsafe NXOpen.CAE.Optimization.TBSOptimizationSolution | FindObject (string solutionName) |
Finds an optimization solution with specified name More... | |
unsafe NXOpen.CAE.Optimization.TBSOptimizationSolution | CloneSolution (NXOpen.CAE.Optimization.TBSOptimizationSolution sourceSolution, bool cloneResult) |
Clones an optimization solution and the associated result file optional More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.CAE.Optimization.TBSOptimizationSolution
To obtain an instance of this class, refer to NXOpen.CAE.Optimization.TBSOptimizationManager
Created in NX8.0.0
unsafe NXOpen.CAE.Optimization.TBSOptimizationSolution NXOpen.CAE.Optimization.TBSOptimizationSolutionCollection.CloneSolution | ( | NXOpen.CAE.Optimization.TBSOptimizationSolution | sourceSolution, |
bool | cloneResult | ||
) |
Clones an optimization solution and the associated result file optional
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
sourceSolution | |
cloneResult | true if you want associated result files to be cloned as well |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.Optimization.TBSOptimizationSolution NXOpen.CAE.Optimization.TBSOptimizationSolutionCollection.FindObject | ( | string | solutionName | ) |
Finds an optimization solution with specified name
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
solutionName |
NXOpen.CAE.Optimization.TBSOptimizationSolution [] NXOpen.CAE.Optimization.TBSOptimizationSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.Optimization.TBSOptimizationSolution objects.
|
get |
Returns the tag of this object.