NX Open C++ Reference Guide
|
Provides classes and interfaces for Routing. More...
Namespaces | |
namespace | Electrical |
Provides classes and interfaces for Routing Electrical. | |
Classes | |
class | AddFontBuilder |
Builder for creating an add font user interface dialogue To obtain an instance of this class use NXOpen::Routing::AddFontBuilder Created in NX8.5.0. More... | |
class | AlignStockBuilder |
Represents a Routing::AlignStockBuilder Builder for aligning non-circular stocks. More... | |
class | Anchor |
A Routing Anchor defines a position in a Qualified Routing component part. More... | |
class | AnchorCollection |
Represents a collection of NXOpen::Routing::Anchor objects. More... | |
class | ArcSegment |
Represents a arc segment. More... | |
class | ArcSegmentCollection |
Represents a collection of NXOpen::Routing::ArcSegment objects. More... | |
class | AssemblyDefinition |
Represents a collection of NXOpen::Routing::SingleDevice objects that are used in an assembled product. More... | |
class | AssignCornerBuilder |
Builder class for Assign Corner which creates corner To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateAssignCornerBuilder Default values. More... | |
class | AssignDiscontinuityBuilder |
the Builder to Assign Discontinuity for the stocks To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateAssignDiscontinuityBuilder Created in NX7.5.0. More... | |
class | AssignPathBuilder |
Assigns path to a broken routing run To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateAssignPathBuilder Created in NX8.5.0. More... | |
class | AssignTangencyBuilder |
Represents a NXOpen::Routing::AssignTangencyBuilder object. More... | |
class | AttributeHolder |
Represents a NXOpen::Routing::AttributeHolder Use Routing::RouteManager::CreateAttributeHolder to get the instance of this class. More... | |
class | AttributeMembersBuilder |
Creates attibutemembers builder object to add to the search criteria list used by FindByAttributesBuilder To create a new instance of this class, use NXOpen::Routing::FindByAttributesBuilder::AttributeMembersBuilder Created in NX8.5.0. More... | |
class | BendCorner |
Computes a fillet curve between two linear segments to form a smooth bend transition from one segment to another. More... | |
class | BendCornerCollection |
Represents a collection of NXOpen::Routing::BendCorner objects. More... | |
class | BendReportManager |
The Routing Bend Report Manager allows you to get a variety of bend reports. More... | |
class | BranchPathNumberingBuilder |
Builder class for Branch Path Numbering. More... | |
class | BuiltInPath |
The Routing BuiltInPath object stores a set of curves. More... | |
class | BuiltInPathCollection |
Represents a collection of NXOpen::Routing::BuiltInPath objects. More... | |
class | BulkReplacementBuilder |
Builder class for Bulk Replacement which manages replacement operations on Routing objects Not support KF. More... | |
class | CharacteristicList |
Contains a list of characteristics. More... | |
class | ChoosePartPluginData |
Data object created by Routing for use by the Choose Part plugin called by the Place Part command. More... | |
class | ClockPartBuilder |
Builder class for clock part object To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateClockPartBuilder Default values. More... | |
class | CompareRunsBuilder |
Represents a NXOpen::Routing::CompareRunsBuilder , used to compare runs in the work part to the ones in another part, or to runs defined in xml files gathered in a folder (native mode) or on an item revision (managed mode). More... | |
class | ConnectedCurvesBuilder |
Builder for creating automatically creating segments on end-to-end connected curves. More... | |
class | ConnectivityDefinition |
The base class for various connection objects. More... | |
class | ConnectPathBuilder |
Represents a NXOpen::Routing::ConnectPathBuilder . More... | |
class | ControlPoint |
Routing Control Points define a position in space, and are used to determine connections from segments to segments, and segments to ports. More... | |
class | ControlPointCollection |
Represents a collection of NXOpen::Routing::ControlPoint objects. More... | |
class | CopeCorner |
The cope corner is a corner that trims stocks at a junction. More... | |
class | CopeCornerBuilder |
Builder class for Cope Corner object To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateCopeCornerBuilder More... | |
class | CopeCornerCollection |
Represents a collection of NXOpen::Routing::CopeCorner objects. More... | |
class | Corner |
The Routing Corner is the abstract parent class of all other corner objects. More... | |
class | CornerCollection |
Represents a collection of NXOpen::Routing::Corner objects. More... | |
class | CornerTypeBuilder |
Contains setting for corner creation. More... | |
class | CreateFabricationBuilder |
Builder class to fabricate subassembly from standard parts, path segments, stock, and other routing objects within the current routing assembly To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateFabricationBuilder Created in NX8.0.0. More... | |
class | CrossSection |
A NXOpen::Routing::CrossSection defines a profile to sweep for NXOpen::Routing::Stock objects. More... | |
class | CrossSectionCollection |
Represents a collection of NXOpen::Routing::CrossSection objects. More... | |
class | CustomManager |
The Routing Custom Manager allows you to customize Routing by setting session wide Routing preferences and by adding plugins, callbacks, and design rules. More... | |
class | DefineRunBuilder |
Builder Class for DefineRun Object To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateDefineRunBuilder Created in NX8.5.0. More... | |
class | DeleteFontsBuilder |
Represents a NXOpen::Routing::DeleteFontsBuilder To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateDeleteFontsBuilder Created in NX8.5.0. More... | |
class | DeleteGapsBuilder |
Represents a NXOpen::Routing::DeleteGapsBuilder To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateDeleteGapsBuilder Created in NX8.5.0. More... | |
class | DeleteObjectsBuilder |
Represents a NXOpen::Routing::DeleteObjectsBuilder To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateDeleteObjectsBuilder Created in NX6.0.0. More... | |
class | DesignRule |
Represents NXOpen::Routing::DesignRule object Creator not available in KF. More... | |
class | DesignRuleCollection |
Represents a collection of NXOpen::Routing::DesignRule objects. More... | |
class | DesignRuleManager |
Represents NXOpen::Routing::DesignRuleManager object Creator not available in KF. More... | |
class | DesignRuleOverride |
Represents Routing DesignRuleOverride object Creator not available in KF. More... | |
class | DesignRuleViolation |
Represents NXOpen::Routing::DesignRuleViolation object Design Rule Violation object is created automatically during design rule check Created in NX4.0.2. More... | |
class | DesignRuleViolationCollection |
Represents a collection of NXOpen::Routing::DesignRuleViolation objects. More... | |
class | DesignRuleViolationLocation |
Represents NXOpen::Routing::DesignRuleViolationLocation object Design Rule Violation Location object get created automatically during design rule check Created in NX6.0.0. More... | |
class | DesignRuleViolationLocationCollection |
Represents a collection of NXOpen::Routing::DesignRuleViolationLocation objects. More... | |
class | DesignRuleViolationViewer |
This class can be used to set the violation id, update text for overridding the violation and update the user name used to override the violation. More... | |
class | DeviceRelationship |
Represents a relationship between NXOpen::Routing::SingleDevice objects. More... | |
class | DiscontinuityCorner |
A discontinuity corner is a corner that forces Routing::Stock objects to split as they cover the segments attached to the discontinuity corner. More... | |
class | DiscontinuityCornerCollection |
Represents a collection of NXOpen::Routing::DiscontinuityCorner objects. More... | |
class | Division |
Represents NXOpen::Routing::Division Creator not available in KF because transient objects are not supported. More... | |
class | DivisionsBuilder |
Represents a NXOpen::Routing::DivisionsBuilder. More... | |
class | DuctReinforcement |
Represents a Duct Reinforcement feature used for creating/editing reinforcements on the inside or outside of rectangular HVAC ducts. More... | |
class | DuctReinforcementBuilder |
Builder for creating/editing duct reinforcements. More... | |
class | DuctSizeCalculatorBuilder |
Builder to perform calculations of the duct which is to be used in the HVAC applications. More... | |
class | EditBendAngleBuilder |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateEditBendAngleBuilder Created in NX7.5.0. More... | |
class | EditCharacteristicsBuilder |
Builder to edit required and optional characteristics of Routing::Stock or Assemblies::Component as defined in the application view file. More... | |
class | EditLineSegmentBuilder |
Builder for the "Edit Line Segment" operation. More... | |
class | EditPlacePartBuilder |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateEditPlacePartBuilder Created in NX10.0.0. More... | |
class | ElbowSnapSettings |
Helper object used the by NXOpen::Routing::LinearPathBuilder builder. More... | |
class | ExtractPort |
Routing ExtractPort object is an extract of Port class To create an instance of this class use Routing::PortCollection::CreateExtractPort Created in NX4.0.0. More... | |
class | FeaturePort |
NXOpen::Routing::FeaturePort is a NXOpen::Features::Feature associated with NXOpen::Routing::Port . More... | |
class | Filler |
Represents a Filler Created in NX4.0.0. More... | |
class | FillerCollection |
Represents a collection of NXOpen::Routing::Stock objects. More... | |
class | FillerStockBuilder |
Creates Filler stock on selected Segments. More... | |
class | FindByAttributesBuilder |
Find runs/objects with specified attribute name and attribute value criteria, highlight the corresponding nodes in the run navigator and the graphics area To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateFindByAttributesBuilder Created in NX8.5.0. More... | |
class | FittingOverstock |
The NXOpen::Routing::FittingOverstock object represents overstock applied over the faces of the routing parts. More... | |
class | FittingOverstockBuilder |
Builder for creating or editing NXOpen::Routing::FittingOverstock objects. More... | |
class | FittingOverstockCollection |
Represents a collection of NXOpen::Routing::FittingOverstock objects. More... | |
class | FittingPort |
Represents a Routing Fitting Port ObjectNXOpen::Routing::FittingPort . More... | |
class | FittingPortCollection |
Represents a collection of NXOpen::Routing::FittingPort objects. More... | |
class | FixturePort |
NXOpen::Routing::FixturePort objects are objects that segments are routed through when creating a routing path. More... | |
class | FixturePortCollection |
Represents a collection of NXOpen::Routing::FixturePort objects. More... | |
class | FormboardFrame |
The NXOpen::Routing::FormboardFrame is a (not pure) virtual class. More... | |
class | FormboardFrameCGM |
Represents a Formboard Frame CGM. More... | |
class | FormboardFrameCollection |
Represents a collection of NXOpen::Routing::FormboardFrame objects. More... | |
class | FormboardFramePattern |
Represents a Formboard Frame Pattern. More... | |
class | FormboardFrameRectangle |
Represents a Formboard Frame Rectangle. More... | |
class | GapArcSegment |
Represents a gap arc segment. More... | |
class | GapDisplayBuilder |
Builder for creating a gap arc object on a line segment. More... | |
class | HandrailBuilder |
Represents a NXOpen::Routing::HandrailBuilder Creates a handrail from a selected point. More... | |
class | HealPath |
Represents a NXOpen::Routing::HealPath object which holds the data used in the creation of the heal path spline. More... | |
class | IAxisPort |
Interface class for all routing objects that specify a direction Created in NX4.0.0. More... | |
class | ICharacteristic |
Interface for querying and setting characteristic (UG attribute values) on various routing objects. More... | |
class | InfoObjectsBuilder |
Represents a NXOpen::Routing::InfoObjectsBuilder To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateInfoObjectsBuilder Created in NX6.0.0. More... | |
class | InstanceNameLookupBuilder |
Represents a NXOpen::Routing::InstanceNameLookupBuilder . More... | |
class | IntegrateRunsBuilder |
Builder Class for Integrate Runs Object To create a new instance of this class, use NXOpen::Routing::RouteManager::IntegrateRunsBuilder Default values. More... | |
class | InterfaceTerminalBase |
The NXOpen::Routing::InterfaceTerminalBase corresponds to an abstract class for a prototype NXOpen::Routing::Port . More... | |
class | InterfaceTerminalRelationshipBase |
The abstract class NXOpen::Routing::InterfaceTerminalRelationshipBase relates many NXOpen::Routing::Port s to one NXOpen::Routing::Port . More... | |
class | InterfaceTerminalRelationshipCollection |
Represents a collection of NXOpen::Routing::InterfaceTerminalRelationshipShadow objects. More... | |
class | InterfaceTerminalRelationshipShadow |
Represents an assembly shadow of NXOpen::Routing::InterfaceTerminalRelationshipBase . More... | |
class | InterfaceTerminalShadow |
Represents the defining data for a physical NXOpen::Routing::Port . More... | |
class | IPath |
The Routing IPath object is a list of segments in a route. More... | |
class | IRoutePosition |
Interface class for all routing objects that specify a single (possibly associative) location in space. More... | |
class | ISegment |
Interface class for all routing segments [Line/Arc/Spline] Created in NX4.0.0. More... | |
class | ISegmentCollection |
Represents a collection of Routing::ISegment objects. More... | |
class | ItemDefinition |
NXOpen::Routing::ItemDefinition object corresponds to DDID in AP212 and to a piece part or routing stock in NX. More... | |
class | LinearPathBuilder |
Builder for creating routing linear paths. More... | |
class | LinearPathSettings |
Helper object used the by Routing::LinearPathBuilder builder. More... | |
class | LineSegment |
Represents a line segment. More... | |
class | LineSegmentCollection |
Represents a collection of NXOpen::Routing::LineSegment objects. More... | |
class | LogicalConnection |
Represents a connection between mutiple From and To Routing::LogicalTerminal . More... | |
class | LogicalTerminal |
Assembly instance of a NXOpen::Routing::InterfaceTerminalBase . More... | |
class | ManualRouteBuilder |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateManualRouteBuilder Created in NX7.5.0. More... | |
class | MergeStocksBuilder |
Represents a NXOpen::Routing::MergeStocksBuilder Builder for merging routing stocks ( including space reservation stocks ). More... | |
class | MiterCorner |
This class defines a mitered corner. More... | |
class | MiterCornerCollection |
Represents a collection of NXOpen::Routing::MiterCorner objects. More... | |
class | MiteredBendCorner |
Computes a fillet curve between two linear segments to form a smooth bend transition from one segment to another that represents a mitered bend. More... | |
class | MiteredBendCornerCollection |
Represents a collection of NXOpen::Routing::MiteredBendCorner objects. More... | |
class | ModelTerminalsBuilder |
The Builder to Model/UnModel the Terminals To create a new instance of this class, use NXOpen::Routing::RouteManager::ModelTerminalsBuilder Default values. More... | |
class | MultiPort |
Represents a NXOpen::Routing::MultiPort . More... | |
class | MultiPortCollection |
Represents a collection of NXOpen::Routing::MultiPort objects. More... | |
class | ObjectRelationship |
Represents a relationship between Routing objects. More... | |
class | OffsetPath |
The Routing OffsetPath object is the set of information needed to define an offset route. More... | |
class | OffsetPathCollection |
The Routing OffsetPath object is a list of segments in a route. More... | |
class | Overstock |
Represents an NXOpen::Routing::Overstock object. More... | |
class | OverstockApplication |
Represents a collection of NXOpen::Routing::OverstockApplication objects. More... | |
class | OverstockApplicationCollection |
Represents a collection of NXOpen::Routing::OverstockApplication objects. More... | |
class | OverstockBuilder |
Builder for creating/editing overstocks. More... | |
class | OverstockFacesBuilder |
Builder for qualifying faces for overstock application over fittings. More... | |
class | PartDefinitionBase |
The abstract class NXOpen::Routing::PartDefinitionBase contains information defining a logical part. More... | |
class | PartDefinitionShadow |
NXOpen::Routing::PartDefinitionShadow contains the defining data for a logical part, such as an connector. More... | |
class | Path |
The Routing Path object is the set of ordered continuous segments. More... | |
class | PathStockBuilder |
Assigns stocks to segments based of users critiera and the current default stock. More... | |
class | PlaceElbowsBuilder |
Class PlaceElbowsBuilder To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateRoutingPlaceElbowsBuilder Created in NX12.0.0. More... | |
class | PlacementSolutionsBuilder |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreatePlacementSolutionsBuilder Created in NX7.5.0. More... | |
class | PlacePartBuilder |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreatePlacePartBuilderPTS Created in NX7.5.0. More... | |
class | Platform |
NXOpen::Routing::Platform objects are automatically created and updated by NXOpen::Routing::Platform objects. More... | |
class | PlatformCreatorBuilder |
Builder for creating platform. More... | |
class | PlatformFeature |
Represents a Platform feature. More... | |
class | Port |
Routing Port Object is a parent class for FixturePort, ExtractPort, FittingPort, Multiport, StockPort and TerminalPort Creator not available in KF. More... | |
class | PortCollection |
Represents a collection of NXOpen::Routing::Port objects. More... | |
class | PortConnection |
The Routing PortConnection object is used by Routing to position ports while placing parts. More... | |
class | PortConnectionCollection |
Represents a collection of NXOpen::Routing::PortConnection objects. More... | |
class | ProxyPort |
A NXOpen::Routing::ProxyPort is a port that represents a connector in another design zone, but not present in this design zone. More... | |
class | ProxyPortCollection |
Represents a collection of NXOpen::Routing::ProxyPort objects. More... | |
class | QuickPathBuilder |
Builder for creating a path between user selected points. More... | |
class | RemoveDiscontinuityBuilder |
Builder class for remove discontinuity object To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateRemoveDiscontinuityBuilder Created in NX7.5.0. More... | |
class | ReuseLibrary |
Represents a NXOpen::Routing::ReuseLibrary No creator is available in KF. More... | |
class | RootObject |
The NXOpen::Routing::RootObject is the parent class of all other Routing logical objects. More... | |
class | RouteLogicalAssociation |
RouteLogicalAssociation object associates non-electrical components to electrical components. More... | |
class | RouteLogicalAssociationCollection |
Collection class for RouteLogicalAssociation object To obtain an instance of this class, refer to NXOpen::Routing::RouteManager Created in NX4.0.0. More... | |
class | RouteManager |
Manages various Routing collections and methods for use in the current work part. More... | |
class | RouteObject |
The Top level routing data model object. More... | |
class | RouteObjectCollector |
Represents a NXOpen::Routing::RouteObjectCollector class to create objects for getting routing objects. More... | |
class | RoutePartDescriptor |
Represents a part descriptor chrx. More... | |
class | RoutePartDescriptorCollection |
Represents a collection of NXOpen::Routing::RoutePartDescriptor objects. More... | |
class | RouteSegmentFont |
Represents a route segment font. More... | |
class | RouteSegmentFontElement |
Represents a route segment font element. More... | |
class | RouteSweptFoldBuilder |
Represents a Rout Swept Fold Builder To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateRouteSweptFoldBuilder Created in NX7.0.0. More... | |
class | RouteSweptTwistBuilder |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateRouteSweptTwistBuilder Created in NX6.0.0. More... | |
class | RoutingMeasureDistanceBuilder |
Represents a NXOpen::Routing::RoutingMeasureDistanceBuilder Creator not available in KF because transient objects are not supported. More... | |
class | RoutingSystem |
Routing object is a collection of NXOpen::Routing::Run objects. More... | |
class | RoutingSystemCollection |
Represents a collection of NXOpen::Routing::RoutingSystem objects. More... | |
class | Run |
Routing Run object references components and stocks which comprise a piping run. More... | |
class | RunCollection |
Represents a collection of NXOpen::Routing::Run objects. More... | |
class | RunItem |
Routing Run Item object references components which comprise a piping run. More... | |
class | RunItemsBuilder |
The builder for creating the list item of RunItems To create a new instance of this class, use NXOpen::Routing::DefineRunBuilder::CreateRunItemsBuilder Created in NX8.5.0. More... | |
class | RunItemsBuilderList |
Represents a list of objects. More... | |
class | SBendCorner |
The Routing SBendCorner defines a S-Bend. More... | |
class | SBendCornerCollection |
Represents a collection of NXOpen::Routing::SBendCorner objects. More... | |
class | SegmentManager |
Contains the type of the routing part as well as the Collection objects for creating/iterating over routing objects. More... | |
class | SegmentPairBuilder |
The builder for creating the list item of SegmentPairs To create a new instance of this class, use NXOpen::Routing::AssignDiscontinuityBuilder::SegmentPairBuilder Created in NX7.5.0. More... | |
class | SelectControlPoint |
Represents a single object selection. More... | |
class | SelectISegment |
Represents a single object selection. More... | |
class | SelectLineSegment |
Represents a single object selection. More... | |
class | SelectPort |
Represents a single object selection. More... | |
class | SelectRun |
Represents a single object selection. More... | |
class | SelectStock |
Represents a single object selection. More... | |
class | SimplifyPathBuilder |
Represents a NXOpen::Routing::SimplifyPathBuilder for Simplify Path operation. More... | |
class | SingleDevice |
The Routing SingleDevice corresponds to an abstract instance of NXOpen::Routing::ItemDefinition . More... | |
class | SpaceReservationBuilder |
Represents a NXOpen::Routing::SpaceReservationBuilder. More... | |
class | SplinePathBuilder |
Represents a NXOpen::Routing::SplinePathBuilder object. More... | |
class | SplineSegment |
Represents a spline segment. More... | |
class | SplineSegmentCollection |
Represents a collection of NXOpen::Routing::SplineSegment objects. More... | |
class | SplitDuctBuilder |
Represents a NXOpen::Routing::SplitDuctBuilder. More... | |
class | SplitRunBuilder |
Builder Class for Split Run Object To create a new instance of this class, use NXOpen::Routing::RouteManager::SplitRunBuilder Default values. More... | |
class | Stock |
The NXOpen::Routing::Stock object represents a material (such as as pipe or tube) that covers a path of segments. More... | |
class | StockBrowserBuilder |
Builder class for stock browser . More... | |
class | StockBuilder |
Builder for creating/editing stocks. More... | |
class | StockCollection |
Represents a collection of NXOpen::Routing::Stock objects. More... | |
class | StockColorBuilder |
Represents a NXOpen::Routing::StockColorBuilder . More... | |
class | StockData |
A NXOpen::Routing::StockData contains the various profiles, characteristic information, NXOpen::Routing::Anchor and other attributes that define NXOpen::Routing::Stock objects. More... | |
class | StockDataCollection |
Represents a collection of NXOpen::Routing::StockData objects. More... | |
class | StockDataRefreshBuilder |
Represents a NXOpen::Routing::StockDataRefreshBuilder Builder for updating/reloading routing stock data definitions. More... | |
class | StockDefinition |
Represents Routing StockDefinition object Creator not available in KF. More... | |
class | StockDevice |
The Routing StockDevice corresponds to a generic stock instance of Routing::SingleDevice . More... | |
class | StockOffsetPointBuilder |
Applies Assemblies Constraints to a selected NXOpen::Point or NXOpen::Routing::ControlPoint to mimic the update/move behavior of the input smart NXOpen::Point . More... | |
class | StockOffsetPort |
NXOpen::Routing::StockOffsetPort class handles the relationship between a component part's port occurrence and the dumb offset port in the work part. More... | |
class | StockOffsetPortCollection |
Represents a collection of NXOpen::Routing::StockOffsetPort objects. More... | |
class | StockPartConverterBuilder |
Represents a NXOpen::Routing::StockPartConverterBuilder Builder for Part Conversion of the stocks. More... | |
class | StockPort |
NXOpen::Routing::StockPort objects are automatically created and updated by NXOpen::Routing::Stock objects. More... | |
class | StockStyleBuilder |
Builder class to assigns style to the selected stock . More... | |
class | StockTransition |
Represents NXOpen::Routing::StockTransition object. More... | |
class | StockTransitionBuilder |
Builder for creating/editing stockTransition. More... | |
class | SubdivideSegmentBuilder |
Represents a NXOpen::Routing::SubdivideSegmentBuilder . More... | |
class | TangencyGroupBuilder |
Represents a NXOpen::Routing::TangencyGroupBuilder Assign tangency for segments connected with current editing spline. More... | |
class | TerminalPort |
A NXOpen::Routing::TerminalPort models the pins on an electrical connector. More... | |
class | TerminalPortBuilder |
Builder for creating the Terminal List Item for the ModelTerminals To create a new instance of this class, use NXOpen::Routing::RouteManager::TerminalPortBuilder Created in NX7.5.0. More... | |
class | TerminalPortCollection |
The collection of all NXOpen::Routing::TerminalPort s. More... | |
class | TransformPathBuilder |
Builder for the "Transform Path" operation. More... | |
class | UnifyPathBuilder |
Builder to unify Routing::Stock and Assemblies::Component based on specified characteristic values. More... | |
class | WatertightFittingsBuilder |
Represents a NXOpen::Routing::WatertightFittingsBuilder To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateWatertightFittingsBuilder Created in NX8.0.0. More... | |
class | WindCatcher |
Represents a Wind Catcher feature. More... | |
class | WindCatcherBuilder |
Builder class for Wind Catcher feature. More... | |
class | Wire |
The Routing Wire object is the set of information needed to define a ROUTE_wire. More... | |
class | WireCollection |
The Routing Wire object is a list of segments in a route and some stock. More... | |
Provides classes and interfaces for Routing.
Describes whether or not a component associated with a Stock as Compoents Stock has been renamed by the user with a permanent name using the ??? method.
Enumerator | |
---|---|
ComponentNameTemporary |
Component name is temporary, it has not been renamed. |
ComponentNamePermanent |
Component has been renamed by the user. |
Option to query if an existing NXOpen::Routing::ISegment is a eccentric segment.
Enumerator | |
---|---|
ConvertEccentricLinearToLinearNotConverted |
Is not converted Eccentric linear to linear. |
ConvertEccentricLinearToLinearConverted |
Is converted Eccentric linear to linear. |
Option to query if an existing NXOpen::Routing::ISegment is a eccentric segment.
Enumerator | |
---|---|
ConvertLinearToEccentricLinearNotConverted |
Is not converted linear to Eccentric linear. |
ConvertLinearToEccentricLinearConverted |
Is converted linear to Eccentric linear. |
Option to query if an existing NXOpen::Routing::ISegment is a eccentric segment.
Enumerator | |
---|---|
EccentricNotEccentricSeg |
Is not a eccentric segment. |
EccentricEccentricSeg |
Is a eccentric segment. |
Option to query if an existing NXOpen::Routing::ISegment is interior to any NXOpen::Part .
Enumerator | |
---|---|
InteriorNotInteriorToPart |
Is not interior to any part. |
InteriorInteriorToPart |
Is interior to some part. |
Available application methods for Overstock Applications for a given Overstock.
Available definitions for the point location for the Point and Length application method.
Defines the library select source.
Unspecified, classification and specific part
Defines the replacement method type.
Attribute values, library select, and retain
Defines the reason why the object has been retained.
Unspecified, explicit, block unify, non-classification, and equipment
Whether the NXOpen::Routing::StockData was generated by the bundling algorithm used for routing wires.
Enumerator | |
---|---|
StockDataTypeNotBundled |
Not generated (or used ) by bundling. |
StockDataTypeBundled |
Generated (or used ) by bundling. |
Available styles of NXOpen::Routing::CrossSection for a given NXOpen::Routing::StockData .
A NXOpen::Routing::StockData may have at most one NXOpen::Routing::CrossSection of each type.
Enumerator | |
---|---|
StockStyleNone |
No profile. |
StockStyleSimple |
Simple profile. |
StockStyleDetailed |
Detailed profile. |
Available overstock stock types for Overstock Applications for a given Overstock.
Describes how the stock is used.
Option to query if an existing NXOpen::Routing::ISegment is a terminal segment.
Enumerator | |
---|---|
TerminalNotTerminalSeg |
Is not a terminal segment. |
TerminalTerminalSeg |
Is a terminal segment. |
Option to indicate if an existing NXOpen::Routing::LineSegment , NXOpen::Routing::ArcSegment or NXOpen::Routing::SplineSegment is user defined.
Enumerator | |
---|---|
UserDefinedNotUserDefined |
System generated segment. System manages simplification and some update behavior. |
UserDefinedUserDefined |
User defined generated segment. |
Available application methods for wrapped overstock.