NX Open C++ Reference Guide
|
Builder for creating/editing stockTransition. More...
Public Member Functions | |
NXOpen::SelectCurve * | EndProfileOriginCurve () |
Returns the origin curve of end profile Created in NX7.5.0. More... | |
bool | EndProfileOriginCurveDirection () |
Returns the direction of origin curve of end profile Created in NX7.5.0. More... | |
NXOpen::Routing::RouteObjectCollector * | SegmentCollector () |
Returns the segment collector Created in NX7.5.0. More... | |
void | SetEndProfileOriginCurveDirection (bool endProfileOriginCurveDirection) |
Sets the direction of origin curve of end profile Created in NX7.5.0. More... | |
void | SetStartProfileOriginCurveDirection (bool startProfileOriginCurveDirection) |
Sets the direction of origin curve of start profile Created in NX7.5.0. More... | |
void | SetStockSettings (NXOpen::Routing::PathStockBuilder *pathStockBuilder) |
Sets the stock settings for stock assignment. More... | |
void | SetStockTransitionProperties () |
Created in NX7.5.0. More... | |
NXOpen::SelectCurve * | StartProfileOriginCurve () |
Returns the origin curve of start profile Created in NX7.5.0. More... | |
bool | StartProfileOriginCurveDirection () |
Returns the direction of origin curve of start profile Created in NX7.5.0. More... | |
NXOpen::Routing::PathStockBuilder * | StockSettings () |
Returns the stock settings for stock assignment. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating/editing stockTransition.
Create StockTransition: Takes a set of segments and assign characteristics of the selected stock to the segments.
Edit Stock: Takes in the selected stockTransition to edit as input and redefines the stockTransition with the new settings.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateStockTransitionBuilder
Created in NX7.5.0.
NXOpen::SelectCurve* NXOpen::Routing::StockTransitionBuilder::EndProfileOriginCurve | ( | ) |
Returns the origin curve of end profile
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
bool NXOpen::Routing::StockTransitionBuilder::EndProfileOriginCurveDirection | ( | ) |
Returns the direction of origin curve of end profile
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::Routing::RouteObjectCollector* NXOpen::Routing::StockTransitionBuilder::SegmentCollector | ( | ) |
Returns the segment collector
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
void NXOpen::Routing::StockTransitionBuilder::SetEndProfileOriginCurveDirection | ( | bool | endProfileOriginCurveDirection | ) |
Sets the direction of origin curve of end profile
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
endProfileOriginCurveDirection | endprofileorigincurvedirection |
void NXOpen::Routing::StockTransitionBuilder::SetStartProfileOriginCurveDirection | ( | bool | startProfileOriginCurveDirection | ) |
Sets the direction of origin curve of start profile
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startProfileOriginCurveDirection | startprofileorigincurvedirection |
void NXOpen::Routing::StockTransitionBuilder::SetStockSettings | ( | NXOpen::Routing::PathStockBuilder * | pathStockBuilder | ) |
Sets the stock settings for stock assignment.
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
pathStockBuilder | pathstockbuilder |
void NXOpen::Routing::StockTransitionBuilder::SetStockTransitionProperties | ( | ) |
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::SelectCurve* NXOpen::Routing::StockTransitionBuilder::StartProfileOriginCurve | ( | ) |
Returns the origin curve of start profile
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
bool NXOpen::Routing::StockTransitionBuilder::StartProfileOriginCurveDirection | ( | ) |
Returns the direction of origin curve of start profile
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::Routing::PathStockBuilder* NXOpen::Routing::StockTransitionBuilder::StockSettings | ( | ) |
Returns the stock settings for stock assignment.
Created in NX7.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")