NX Open C++ Reference Guide
|
Assigns stocks to segments based of users critiera and the current default stock. More...
Public Types | |
enum | AssignMethod { AssignMethodNone, AssignMethodDefaultStock, AssignMethodFromStartObject, AssignMethodDiameterValue, AssignMethodRectangular, AssignMethodFlatOval, AssignMethodSpecifiedStock, AssignMethodFromParts } |
Determines how to choose which stock to assign. More... | |
enum | AssignStockType { AssignStockTypeStock, AssignStockTypeOverstock, AssignStockTypeFiller, AssignStockTypeSpaceReservation } |
Determines the type of stock being assigned. More... | |
Public Member Functions | |
void | AssignStock (const std::vector< NXOpen::Routing::ISegment * > &segments) |
Assigns stock using the method defined by this stock builder object. More... | |
NXOpen::Routing::PathStockBuilder::AssignMethod | AssignStockMethod () |
Returns the method to determine which stock to assign. More... | |
bool | DefaultOrientationAlignmentEnabled () |
Get the flag if non-circular stock default alignment is enabled. More... | |
double | DiameterValue () |
Returns the diameter value to use for the Routing::PathStockBuilder::AssignMethodDiameterValue method of stock assignment. More... | |
void | EnableDefaultOrientationAlignment (bool suggestRotationAngle) |
Set the flag if it is to enable non-circular stock default alignment or not Created in NX9.0.3. More... | |
NXOpen::Expression * | FlatOvalHeight () |
Returns the height value to use for the Routing::PathStockBuilder::AssignMethodFlatOval method of stock assignment. More... | |
NXOpen::Expression * | FlatOvalRotation () |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodFlatOval method of stock assignment Created in NX7.5.0. More... | |
NXOpen::Expression * | FlatOvalWidth () |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodFlatOval method of stock assignment Created in NX7.5.0. More... | |
void | GetFlatOvalDimensions (double *height, double *width) |
Get the FlatOval height and width value to use for the FlatOval space reservation assignment Created in NX8.0.0. More... | |
std::vector < NXOpen::Assemblies::Component * > | GetParts () |
Get the parts to use for the Routing::PathStockBuilder::AssignMethodFromParts method of stock assignment. More... | |
void | GetRectangularDimensions (double *height, double *width) |
Get the rectangular height and width value to use for the rectangular space reservation assignment Created in NX8.0.0. More... | |
NXOpen::Routing::CharacteristicList * | GetSpecifiedStock () |
Returns the specified stock to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment. More... | |
void | GetSpecifiedStock (NXOpen::Routing::CharacteristicList **stockPart, NXOpen::Routing::CharacteristicList **appliedCharx) |
Returns the specified stock and applied characteristics to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment. More... | |
bool | IsRotationOverriden () |
Get the rotation value overwritten flag. More... | |
void | OverrideRotation (bool overrideRotation) |
Set the rotation value overwritten flag Created in NX9.0.3. More... | |
NXOpen::Expression * | RectangularHeight () |
Returns the height value to use for the Routing::PathStockBuilder::AssignMethodRectangular method of stock assignment. More... | |
NXOpen::Expression * | RectangularRotation () |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodRectangular method of stock assignment Created in NX7.5.0. More... | |
NXOpen::Expression * | RectangularWidth () |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodRectangular method of stock assignment Created in NX7.5.0. More... | |
void | SetAssignStockMethod (NXOpen::Routing::PathStockBuilder::AssignMethod method) |
Sets the method to determine which stock to assign. More... | |
void | SetDiameterValue (double val) |
Sets the diameter value to use for the Routing::PathStockBuilder::AssignMethodDiameterValue method of stock assignment. More... | |
void | SetFlatOvalDimensions (double height, double width) |
Set the FlatOval height and width value for the FlatOval space reservation assignment Created in NX8.0.0. More... | |
void | SetParts (const std::vector< NXOpen::Assemblies::Component * > &parts) |
Set the parts to use for the Routing::PathStockBuilder::AssignMethodFromParts method of stock assignment Created in NX7.5.0. More... | |
void | SetRectangularDimensions (double height, double width) |
Set the rectangular height and width value for the rectangular space reservation assignment Created in NX8.0.0. More... | |
void | SetSelectedStock (NXOpen::Routing::Stock *stock) |
Set the selected stock Created in NX8.0.0. More... | |
void | SetSpecifiedStock (NXOpen::Routing::CharacteristicList *stockPart) |
Sets the specified stock to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment. More... | |
void | SetSpecifiedStock (NXOpen::Routing::CharacteristicList *stockPart, NXOpen::Routing::CharacteristicList *appliedCharx) |
Sets the specified stock and applied characteristics to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment. More... | |
void | SetStartObject (NXOpen::NXObject *startObject) |
Sets the start object to use for the Routing::PathStockBuilder::AssignMethodFromStartObject method of stock assignment. More... | |
void | SetStockType (NXOpen::Routing::PathStockBuilder::AssignStockType stockType) |
Sets the type of stock being assigned. More... | |
void | SettingsChanged () |
Notify the builder that the Routing preferred stock has been modified. More... | |
NXOpen::NXObject * | StartObject () |
Returns the start object to use for the Routing::PathStockBuilder::AssignMethodFromStartObject method of stock assignment. More... | |
NXOpen::Routing::PathStockBuilder::AssignStockType | StockType () |
Returns the type of stock being assigned. More... | |
void | UpdateExistingStock (NXOpen::Routing::Stock *existingStock) |
Updates an existing routing stock with settings stored in the builder. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Assigns stocks to segments based of users critiera and the current default stock.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreatePathStockBuilder
Created in NX5.0.0.
Determines how to choose which stock to assign.
void NXOpen::Routing::PathStockBuilder::AssignStock | ( | const std::vector< NXOpen::Routing::ISegment * > & | segments | ) |
Assigns stock using the method defined by this stock builder object.
Created in NX5.0.0.
License requirements : routing_base ("Routing Basic")
segments | segments |
NXOpen::Routing::PathStockBuilder::AssignMethod NXOpen::Routing::PathStockBuilder::AssignStockMethod | ( | ) |
Returns the method to determine which stock to assign.
Created in NX5.0.0.
License requirements : routing_base ("Routing Basic")
bool NXOpen::Routing::PathStockBuilder::DefaultOrientationAlignmentEnabled | ( | ) |
Get the flag if non-circular stock default alignment is enabled.
double NXOpen::Routing::PathStockBuilder::DiameterValue | ( | ) |
Returns the diameter value to use for the Routing::PathStockBuilder::AssignMethodDiameterValue method of stock assignment.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::PathStockBuilder::EnableDefaultOrientationAlignment | ( | bool | suggestRotationAngle | ) |
Set the flag if it is to enable non-circular stock default alignment or not
Created in NX9.0.3.
License requirements : routing_base ("Routing Basic")
suggestRotationAngle | suggestrotationangle |
NXOpen::Expression* NXOpen::Routing::PathStockBuilder::FlatOvalHeight | ( | ) |
Returns the height value to use for the Routing::PathStockBuilder::AssignMethodFlatOval method of stock assignment.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Expression* NXOpen::Routing::PathStockBuilder::FlatOvalRotation | ( | ) |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodFlatOval method of stock assignment
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Expression* NXOpen::Routing::PathStockBuilder::FlatOvalWidth | ( | ) |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodFlatOval method of stock assignment
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::PathStockBuilder::GetFlatOvalDimensions | ( | double * | height, |
double * | width | ||
) |
Get the FlatOval height and width value to use for the FlatOval space reservation assignment
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
height | height |
width | width |
std::vector<NXOpen::Assemblies::Component *> NXOpen::Routing::PathStockBuilder::GetParts | ( | ) |
Get the parts to use for the Routing::PathStockBuilder::AssignMethodFromParts method of stock assignment.
void NXOpen::Routing::PathStockBuilder::GetRectangularDimensions | ( | double * | height, |
double * | width | ||
) |
Get the rectangular height and width value to use for the rectangular space reservation assignment
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
height | height |
width | width |
NXOpen::Routing::CharacteristicList* NXOpen::Routing::PathStockBuilder::GetSpecifiedStock | ( | ) |
Returns the specified stock to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment.
void NXOpen::Routing::PathStockBuilder::GetSpecifiedStock | ( | NXOpen::Routing::CharacteristicList ** | stockPart, |
NXOpen::Routing::CharacteristicList ** | appliedCharx | ||
) |
Returns the specified stock and applied characteristics to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment.
Created in NX6.0.4.
License requirements : routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate Routing::StockData for building the stock. See Routing::StockDataCollection::CreateStockData . |
appliedCharx | Applied characteristics for the specified stock. |
bool NXOpen::Routing::PathStockBuilder::IsRotationOverriden | ( | ) |
Get the rotation value overwritten flag.
void NXOpen::Routing::PathStockBuilder::OverrideRotation | ( | bool | overrideRotation | ) |
Set the rotation value overwritten flag
Created in NX9.0.3.
License requirements : routing_base ("Routing Basic")
overrideRotation | overriderotation |
NXOpen::Expression* NXOpen::Routing::PathStockBuilder::RectangularHeight | ( | ) |
Returns the height value to use for the Routing::PathStockBuilder::AssignMethodRectangular method of stock assignment.
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Expression* NXOpen::Routing::PathStockBuilder::RectangularRotation | ( | ) |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodRectangular method of stock assignment
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Expression* NXOpen::Routing::PathStockBuilder::RectangularWidth | ( | ) |
Returns the Width value to use for the Routing::PathStockBuilder::AssignMethodRectangular method of stock assignment
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::PathStockBuilder::SetAssignStockMethod | ( | NXOpen::Routing::PathStockBuilder::AssignMethod | method | ) |
Sets the method to determine which stock to assign.
Created in NX5.0.0.
License requirements : routing_base ("Routing Basic")
method | method |
void NXOpen::Routing::PathStockBuilder::SetDiameterValue | ( | double | val | ) |
Sets the diameter value to use for the Routing::PathStockBuilder::AssignMethodDiameterValue method of stock assignment.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
val | val |
void NXOpen::Routing::PathStockBuilder::SetFlatOvalDimensions | ( | double | height, |
double | width | ||
) |
Set the FlatOval height and width value for the FlatOval space reservation assignment
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
height | height |
width | width |
void NXOpen::Routing::PathStockBuilder::SetParts | ( | const std::vector< NXOpen::Assemblies::Component * > & | parts | ) |
Set the parts to use for the Routing::PathStockBuilder::AssignMethodFromParts method of stock assignment
Created in NX7.5.0.
License requirements : routing_base ("Routing Basic")
parts | Part table parts to get stock characteristics. |
void NXOpen::Routing::PathStockBuilder::SetRectangularDimensions | ( | double | height, |
double | width | ||
) |
Set the rectangular height and width value for the rectangular space reservation assignment
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
height | height |
width | width |
void NXOpen::Routing::PathStockBuilder::SetSelectedStock | ( | NXOpen::Routing::Stock * | stock | ) |
Set the selected stock
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
stock | Selected Stock |
void NXOpen::Routing::PathStockBuilder::SetSpecifiedStock | ( | NXOpen::Routing::CharacteristicList * | stockPart | ) |
Sets the specified stock to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate Routing::StockData for building the stock. See Routing::StockDataCollection::CreateStockData . |
void NXOpen::Routing::PathStockBuilder::SetSpecifiedStock | ( | NXOpen::Routing::CharacteristicList * | stockPart, |
NXOpen::Routing::CharacteristicList * | appliedCharx | ||
) |
Sets the specified stock and applied characteristics to use for the Routing::PathStockBuilder::AssignMethodSpecifiedStock method of stock assignment.
Created in NX6.0.4.
License requirements : routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate Routing::StockData for building the stock. See Routing::StockDataCollection::CreateStockData . |
appliedCharx | Applied characteristics for the specified stock. |
void NXOpen::Routing::PathStockBuilder::SetStartObject | ( | NXOpen::NXObject * | startObject | ) |
Sets the start object to use for the Routing::PathStockBuilder::AssignMethodFromStartObject method of stock assignment.
Created in NX5.0.0.
License requirements : routing_base ("Routing Basic")
startObject | start object |
void NXOpen::Routing::PathStockBuilder::SetStockType | ( | NXOpen::Routing::PathStockBuilder::AssignStockType | stockType | ) |
Sets the type of stock being assigned.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
stockType | stock type |
void NXOpen::Routing::PathStockBuilder::SettingsChanged | ( | ) |
Notify the builder that the Routing preferred stock has been modified.
This updates the builder so that it now uses the new preferred stock do determine which stock to assign.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::NXObject* NXOpen::Routing::PathStockBuilder::StartObject | ( | ) |
Returns the start object to use for the Routing::PathStockBuilder::AssignMethodFromStartObject method of stock assignment.
Created in NX5.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Routing::PathStockBuilder::AssignStockType NXOpen::Routing::PathStockBuilder::StockType | ( | ) |
Returns the type of stock being assigned.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::PathStockBuilder::UpdateExistingStock | ( | NXOpen::Routing::Stock * | existingStock | ) |
Updates an existing routing stock with settings stored in the builder.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
existingStock | Existing Stock |