NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Routing::BuiltInPath objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Routing::BuiltInPath * | CreateBuiltInPath (const std::vector< NXOpen::Curve * > &curves) |
Creates a NXOpen::Routing::BuiltInPath object. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Routing::BuiltInPath objects.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.0.
iterator NXOpen::Routing::BuiltInPathCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Routing::BuiltInPath* NXOpen::Routing::BuiltInPathCollection::CreateBuiltInPath | ( | const std::vector< NXOpen::Curve * > & | curves | ) |
Creates a NXOpen::Routing::BuiltInPath object.
curves | the array of Curves to be referenced by the Built-In-Path |
iterator NXOpen::Routing::BuiltInPathCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Routing::BuiltInPathCollection::Tag | ( | ) | const |
Returns the tag of this object.