NX Open C++ Reference Guide
|
Builder class for Assign Corner which creates corner
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateAssignCornerBuilder
Default values.
More...
Public Member Functions | |
NXOpen::NXObject * | GetAttributeHolder () |
Gets Attribute holder in builder, which is user for template attribute assignment. More... | |
NXOpen::Routing::CharacteristicList * | GetBendCornerAttributes () |
Corner Attributes. More... | |
int | ReverseValue () |
Returns the value to store whether reverse order (for bend creation) or not Created in NX6.0.0. More... | |
NXOpen::Routing::CornerTypeBuilder * | RouteAssignCornerCornerBlock () |
Returns the route assign corner corner block Created in NX6.0.0. More... | |
NXOpen::SelectNXObject * | RouteAssignCornerEndObject () |
Returns the route assign corner end objects. More... | |
NXOpen::Routing::RouteObjectCollector * | RouteAssignCornerRouteSelection () |
Returns the routing object colletor Created in NX6.0.0. More... | |
NXOpen::SelectNXObject * | RouteAssignCornerStartObject () |
Returns the route assign corner start objects. More... | |
NXOpen::SelectNXObjectList * | SelectCopeStock () |
Returns the user selected correct object where correct object is NXOpen::Routing::Stock and NXOpen::Routing::ISegment . More... | |
void | SetBendCornerAttributes (NXOpen::Routing::CharacteristicList *selectedRowAttributesCharxList) |
Corner Attributes Created in NX12.0.0. More... | |
void | SetReverseValue (int num) |
Sets the value to store whether reverse order (for bend creation) or not Created in NX6.0.0. More... | |
void | SetStockList (const std::vector< NXOpen::Routing::Stock * > &stockObjects) |
Set the NXOpen::Routing::Stock object list when list box is updated. More... | |
NXOpen::Routing::RouteObjectCollector * | UBendSelection () |
Returns the routing object collector for ubend Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder class for Assign Corner which creates corner
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateAssignCornerBuilder
Default values.
Property | Value |
---|---|
RouteAssignCornerCornerBlock.RouteCornerBendMethods |
Radius |
RouteAssignCornerCornerBlock.RouteCornerBendOptions |
Radius |
RouteAssignCornerCornerBlock.RouteCornerRadius.Value |
0 (millimeters part), 0 (inches part) |
RouteAssignCornerCornerBlock.RouteCornerRatioToDiameter.Value |
0 (millimeters part), 0 (inches part) |
RouteAssignCornerCornerBlock.RouteCornerRequireLinearSolution |
0 |
RouteAssignCornerCornerBlock.RouteCornerTypeOptions |
None |
Created in NX6.0.0.
NXOpen::NXObject* NXOpen::Routing::AssignCornerBuilder::GetAttributeHolder | ( | ) |
Gets Attribute holder in builder, which is user for template attribute assignment.
NXOpen::Routing::CharacteristicList* NXOpen::Routing::AssignCornerBuilder::GetBendCornerAttributes | ( | ) |
Corner Attributes.
int NXOpen::Routing::AssignCornerBuilder::ReverseValue | ( | ) |
Returns the value to store whether reverse order (for bend creation) or not
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Routing::CornerTypeBuilder* NXOpen::Routing::AssignCornerBuilder::RouteAssignCornerCornerBlock | ( | ) |
Returns the route assign corner corner block
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::SelectNXObject* NXOpen::Routing::AssignCornerBuilder::RouteAssignCornerEndObject | ( | ) |
Returns the route assign corner end objects.
Valid start objects objects are NXOpen::Routing::ControlPoint and NXOpen::Routing::ISegment
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Routing::RouteObjectCollector* NXOpen::Routing::AssignCornerBuilder::RouteAssignCornerRouteSelection | ( | ) |
Returns the routing object colletor
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::SelectNXObject* NXOpen::Routing::AssignCornerBuilder::RouteAssignCornerStartObject | ( | ) |
Returns the route assign corner start objects.
Valid start objects are NXOpen::Routing::ControlPoint and NXOpen::Routing::ISegment
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::SelectNXObjectList* NXOpen::Routing::AssignCornerBuilder::SelectCopeStock | ( | ) |
Returns the user selected correct object where correct object is NXOpen::Routing::Stock and NXOpen::Routing::ISegment .
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::AssignCornerBuilder::SetBendCornerAttributes | ( | NXOpen::Routing::CharacteristicList * | selectedRowAttributesCharxList | ) |
Corner Attributes
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
selectedRowAttributesCharxList | selectedrowattributescharxlist |
void NXOpen::Routing::AssignCornerBuilder::SetReverseValue | ( | int | num | ) |
Sets the value to store whether reverse order (for bend creation) or not
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
num | num |
void NXOpen::Routing::AssignCornerBuilder::SetStockList | ( | const std::vector< NXOpen::Routing::Stock * > & | stockObjects | ) |
Set the NXOpen::Routing::Stock object list when list box is updated.
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")
stockObjects | Routing Stocks for cope creation |
NXOpen::Routing::RouteObjectCollector* NXOpen::Routing::AssignCornerBuilder::UBendSelection | ( | ) |
Returns the routing object collector for ubend
Created in NX8.0.0.
License requirements : routing_base ("Routing Basic")