NX Open C++ Reference Guide
|
Builder class for Branch Path Numbering. More...
Public Types | |
enum | Sequence { SequenceNumbers, SequenceUpperCase, SequenceLowerCase } |
Specifies the sequence method. More... | |
Public Member Functions | |
bool | DisplayOnSegments () |
Returns the toggle specified in the UI on whether to display the labels Created in NX8.5.1. More... | |
NXString | FirstBranchID () |
Returns the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID". More... | |
NXString | NextBranchID () |
Returns the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID". More... | |
NXString | Prefix () |
Returns the prefix specified in the UI for the labels Created in NX8.5.1. More... | |
bool | ReassignOnSegments () |
Returns the toggle specified in the UI on whether to reassign the labels Created in NX8.5.1. More... | |
NXOpen::Routing::BranchPathNumberingBuilder::Sequence | SequenceMethod () |
Returns the sequence method specified in the UI for the labels. More... | |
void | SetControlPoint (NXOpen::Routing::ControlPoint *controlPoint) |
Set the control point for the start of the labeling sequence Created in NX8.5.1. More... | |
void | SetControlPointFromSegment (NXOpen::Routing::ISegment *controlPoint) |
Set the control point for the start of the labeling sequence Created in NX8.5.1. More... | |
void | SetDisplayOnSegments (bool displayOnSegments) |
Sets the toggle specified in the UI on whether to display the labels Created in NX8.5.1. More... | |
void | SetFirstBranchID (const NXString &numberingFirstBranchID) |
Sets the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID". More... | |
void | SetFirstBranchID (const char *numberingFirstBranchID) |
Sets the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID". More... | |
void | SetNextBranchID (const NXString &nextBranchID) |
Sets the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID". More... | |
void | SetNextBranchID (const char *nextBranchID) |
Sets the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID". More... | |
void | SetPrefix (const NXString &prefix) |
Sets the prefix specified in the UI for the labels Created in NX8.5.1. More... | |
void | SetPrefix (const char *prefix) |
Sets the prefix specified in the UI for the labels Created in NX8.5.1. More... | |
void | SetReassignOnSegments (bool reassignOnSegments) |
Sets the toggle specified in the UI on whether to reassign the labels Created in NX8.5.1. More... | |
void | SetSequenceMethod (NXOpen::Routing::BranchPathNumberingBuilder::Sequence sequenceMethod) |
Sets the sequence method specified in the UI for the labels. More... | |
void | SetStartValue (const NXString &startValue) |
Sets the start value specified in the UI for the labeling sequence More... | |
void | SetStartValue (const char *startValue) |
Sets the start value specified in the UI for the labeling sequence More... | |
void | SetStartValueForLowerCase (const NXString &startValueForLowerCase) |
Sets the start value for lower case alphabet. More... | |
void | SetStartValueForLowerCase (const char *startValueForLowerCase) |
Sets the start value for lower case alphabet. More... | |
void | SetStartValueForNumbers (const NXString &startValueForNumbers) |
Sets the start value for numbers. More... | |
void | SetStartValueForNumbers (const char *startValueForNumbers) |
Sets the start value for numbers. More... | |
void | SetStartValueForUpperCase (const NXString &startValueForUpperCase) |
Sets the start value for upper case alphabet. More... | |
void | SetStartValueForUpperCase (const char *startValueForUpperCase) |
Sets the start value for upper case alphabet. More... | |
void | SetSuffix (const NXString &suffix) |
Sets the suffix specified in the UI for the labels Created in NX8.5.1. More... | |
void | SetSuffix (const char *suffix) |
Sets the suffix specified in the UI for the labels Created in NX8.5.1. More... | |
NXString | StartValue () |
Returns the start value specified in the UI for the labeling sequence More... | |
NXString | StartValueForLowerCase () |
Returns the start value for lower case alphabet. More... | |
NXString | StartValueForNumbers () |
Returns the start value for numbers. More... | |
NXString | StartValueForUpperCase () |
Returns the start value for upper case alphabet. More... | |
NXString | Suffix () |
Returns the suffix specified in the UI for the labels Created in NX8.5.1. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder class for Branch Path Numbering.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateBranchPathNumberingBuilder
Created in NX8.5.0.
bool NXOpen::Routing::BranchPathNumberingBuilder::DisplayOnSegments | ( | ) |
Returns the toggle specified in the UI on whether to display the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXString NXOpen::Routing::BranchPathNumberingBuilder::FirstBranchID | ( | ) |
Returns the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID".
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXString NXOpen::Routing::BranchPathNumberingBuilder::NextBranchID | ( | ) |
Returns the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID".
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXString NXOpen::Routing::BranchPathNumberingBuilder::Prefix | ( | ) |
Returns the prefix specified in the UI for the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
bool NXOpen::Routing::BranchPathNumberingBuilder::ReassignOnSegments | ( | ) |
Returns the toggle specified in the UI on whether to reassign the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXOpen::Routing::BranchPathNumberingBuilder::Sequence NXOpen::Routing::BranchPathNumberingBuilder::SequenceMethod | ( | ) |
Returns the sequence method specified in the UI for the labels.
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
void NXOpen::Routing::BranchPathNumberingBuilder::SetControlPoint | ( | NXOpen::Routing::ControlPoint * | controlPoint | ) |
Set the control point for the start of the labeling sequence
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
controlPoint | controlpoint |
void NXOpen::Routing::BranchPathNumberingBuilder::SetControlPointFromSegment | ( | NXOpen::Routing::ISegment * | controlPoint | ) |
Set the control point for the start of the labeling sequence
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
controlPoint | controlpoint |
void NXOpen::Routing::BranchPathNumberingBuilder::SetDisplayOnSegments | ( | bool | displayOnSegments | ) |
Sets the toggle specified in the UI on whether to display the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
displayOnSegments | displayonsegments |
void NXOpen::Routing::BranchPathNumberingBuilder::SetFirstBranchID | ( | const NXString & | numberingFirstBranchID | ) |
Sets the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID".
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
numberingFirstBranchID | numberingfirstbranchid |
void NXOpen::Routing::BranchPathNumberingBuilder::SetFirstBranchID | ( | const char * | numberingFirstBranchID | ) |
Sets the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID".
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
numberingFirstBranchID | numberingfirstbranchid |
void NXOpen::Routing::BranchPathNumberingBuilder::SetNextBranchID | ( | const NXString & | nextBranchID | ) |
Sets the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID".
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
nextBranchID | nextbranchid |
void NXOpen::Routing::BranchPathNumberingBuilder::SetNextBranchID | ( | const char * | nextBranchID | ) |
Sets the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID".
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
nextBranchID | nextbranchid |
void NXOpen::Routing::BranchPathNumberingBuilder::SetPrefix | ( | const NXString & | prefix | ) |
Sets the prefix specified in the UI for the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
prefix | prefix |
void NXOpen::Routing::BranchPathNumberingBuilder::SetPrefix | ( | const char * | prefix | ) |
Sets the prefix specified in the UI for the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
prefix | prefix |
void NXOpen::Routing::BranchPathNumberingBuilder::SetReassignOnSegments | ( | bool | reassignOnSegments | ) |
Sets the toggle specified in the UI on whether to reassign the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
reassignOnSegments | reassignonsegments |
void NXOpen::Routing::BranchPathNumberingBuilder::SetSequenceMethod | ( | NXOpen::Routing::BranchPathNumberingBuilder::Sequence | sequenceMethod | ) |
Sets the sequence method specified in the UI for the labels.
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
sequenceMethod | sequencemethod |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValue | ( | const NXString & | startValue | ) |
Sets the start value specified in the UI for the labeling sequence
Use Routing::BranchPathNumberingBuilder::SetStartValueForNumbers , Routing::BranchPathNumberingBuilder::SetStartValueForUpperCase , or Routing::BranchPathNumberingBuilder::SetStartValueForLowerCase instead.
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValue | startvalue |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValue | ( | const char * | startValue | ) |
Sets the start value specified in the UI for the labeling sequence
Use Routing::BranchPathNumberingBuilder::SetStartValueForNumbers , Routing::BranchPathNumberingBuilder::SetStartValueForUpperCase , or Routing::BranchPathNumberingBuilder::SetStartValueForLowerCase instead.
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValue | startvalue |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValueForLowerCase | ( | const NXString & | startValueForLowerCase | ) |
Sets the start value for lower case alphabet.
The default value is "a" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValueForLowerCase | startvalueforlowercase |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValueForLowerCase | ( | const char * | startValueForLowerCase | ) |
Sets the start value for lower case alphabet.
The default value is "a" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValueForLowerCase | startvalueforlowercase |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValueForNumbers | ( | const NXString & | startValueForNumbers | ) |
Sets the start value for numbers.
The default value is "1" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValueForNumbers | startvaluefornumbers |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValueForNumbers | ( | const char * | startValueForNumbers | ) |
Sets the start value for numbers.
The default value is "1" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValueForNumbers | startvaluefornumbers |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValueForUpperCase | ( | const NXString & | startValueForUpperCase | ) |
Sets the start value for upper case alphabet.
The default value is "A" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValueForUpperCase | startvalueforuppercase |
void NXOpen::Routing::BranchPathNumberingBuilder::SetStartValueForUpperCase | ( | const char * | startValueForUpperCase | ) |
Sets the start value for upper case alphabet.
The default value is "A" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
startValueForUpperCase | startvalueforuppercase |
void NXOpen::Routing::BranchPathNumberingBuilder::SetSuffix | ( | const NXString & | suffix | ) |
Sets the suffix specified in the UI for the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
suffix | suffix |
void NXOpen::Routing::BranchPathNumberingBuilder::SetSuffix | ( | const char * | suffix | ) |
Sets the suffix specified in the UI for the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
suffix | suffix |
NXString NXOpen::Routing::BranchPathNumberingBuilder::StartValue | ( | ) |
Returns the start value specified in the UI for the labeling sequence
Use Routing::BranchPathNumberingBuilder::StartValueForNumbers , Routing::BranchPathNumberingBuilder::StartValueForUpperCase , or Routing::BranchPathNumberingBuilder::StartValueForLowerCase instead.
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXString NXOpen::Routing::BranchPathNumberingBuilder::StartValueForLowerCase | ( | ) |
Returns the start value for lower case alphabet.
The default value is "a" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXString NXOpen::Routing::BranchPathNumberingBuilder::StartValueForNumbers | ( | ) |
Returns the start value for numbers.
The default value is "1" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXString NXOpen::Routing::BranchPathNumberingBuilder::StartValueForUpperCase | ( | ) |
Returns the start value for upper case alphabet.
The default value is "A" if the customer does not call this method
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")
NXString NXOpen::Routing::BranchPathNumberingBuilder::Suffix | ( | ) |
Returns the suffix specified in the UI for the labels
Created in NX8.5.1.
License requirements : routing_hvac ("Routing HVAC")