NX Open C++ Reference Guide
|
Represents a NXOpen::Routing::StockColorBuilder . More...
Public Member Functions | |
NXOpen::NXColor * | RouteStockPickColor () |
Returns the route stock pick color Created in NX7.5.0. More... | |
NXOpen::ScCollector * | RouteStockSelectStockFace () |
Returns the route stock select stock face Created in NX7.5.0. More... | |
void | SetRouteStockPickColor (NXOpen::NXColor *routeStockPickColor) |
Sets the route stock pick color Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Routing::StockColorBuilder .
This is used to assign color to the face of stocks having rectangular cross section.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateStockColorBuilder
Created in NX7.5.0.
NXOpen::NXColor* NXOpen::Routing::StockColorBuilder::RouteStockPickColor | ( | ) |
Returns the route stock pick color
Created in NX7.5.0.
License requirements : routing_harness ("Routing Harness")
NXOpen::ScCollector* NXOpen::Routing::StockColorBuilder::RouteStockSelectStockFace | ( | ) |
Returns the route stock select stock face
Created in NX7.5.0.
License requirements : routing_harness ("Routing Harness")
void NXOpen::Routing::StockColorBuilder::SetRouteStockPickColor | ( | NXOpen::NXColor * | routeStockPickColor | ) |
Sets the route stock pick color
Created in NX7.5.0.
License requirements : routing_harness ("Routing Harness")
routeStockPickColor | routestockpickcolor |