Represents a collection of NXOpen::Routing::FormboardFrame objects.
More...
|
class | iterator |
| Iterator for accessing the contents of the collection. More...
|
|
Represents a collection of NXOpen::Routing::FormboardFrame objects.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.0.
iterator NXOpen::Routing::FormboardFrameCollection::begin |
( |
| ) |
|
Returns an iterator addressing the first element.
Creates a NXOpen::Routing::FormboardFrame object using a rectangle defined by a NXOpen::Point object and two NXOpen::Scalar objects that represent the height and width.
- Returns
Created in NX4.0.0.
License requirements : routing_harness ("Routing Harness")
- Parameters
-
point | Lower left corner |
height | height |
width | width |
iterator NXOpen::Routing::FormboardFrameCollection::end |
( |
| ) |
|
Returns an iterator addressing one past the last element.
Creates a NXOpen::Routing::FormboardFrame object by importing formboard frame pattern.
- Returns
- returning new frame
Created in NX5.0.0.
License requirements : routing_harness ("Routing Harness")
- Parameters
-
filename | Filename of the file to be imported |
type | Type of file imported |
frameName | new name of frame |
group | returning the geometry of imported file |
Creates a NXOpen::Routing::FormboardFrame object by importing formboard frame pattern.
- Returns
- returning new frame
Created in NX5.0.0.
License requirements : routing_harness ("Routing Harness")
- Parameters
-
filename | Filename of the file to be imported |
type | Type of file imported |
frameName | new name of frame |
group | returning the geometry of imported file |
tag_t NXOpen::Routing::FormboardFrameCollection::Tag |
( |
| ) |
const |
Returns the tag of this object.
The documentation for this class was generated from the following file:
- Routing_FormboardFrameCollection.hxx
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.