NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Routing::FittingPort objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, const NXOpen::Vector3d &rotationVector, NXOpen::DisplayableObject *rotationObject, double clockAngle) |
Creates a FittingPort with a rotation vector at an absolute location. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector) |
Creates a FittingPort with no rotation vector at an absolute location. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, const NXOpen::Vector3d &rotationVector, NXOpen::DisplayableObject *rotationObject, double clockAngle, NXOpen::Point *point) |
Creates a FittingPort with a rotation vector at a point. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, NXOpen::Point *point) |
Creates a FittingPort with no rotation vector at a point. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, const NXOpen::Vector3d &rotationVector, NXOpen::DisplayableObject *rotationObject, double clockAngle, NXOpen::Axis *axis) |
Creates a FittingPort with a rotation vector on an axis. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, NXOpen::Axis *derivationObject) |
Creates a FittingPort with no rotation vector on an axis. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, const NXOpen::Vector3d &rotationVector, NXOpen::DisplayableObject *rotationObject, double clockAngle, bool allowMultipleConnections) |
Creates a FittingPort with a rotation vector at an absolute location. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, bool allowMultipleConnections) |
Creates a FittingPort with no rotation vector at an absolute location. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, const NXOpen::Vector3d &rotationVector, NXOpen::DisplayableObject *rotationObject, double clockAngle, NXOpen::Point *point, bool allowMultipleConnections) |
Creates a FittingPort with a rotation vector at a point. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, NXOpen::Point *point, bool allowMultipleConnections) |
Creates a FittingPort with no rotation vector at a point. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, const NXOpen::Vector3d &rotationVector, NXOpen::DisplayableObject *rotationObject, double clockAngle, NXOpen::Axis *axis, bool allowMultipleConnections) |
Creates a FittingPort with a rotation vector on an axis. More... | |
NXOpen::Routing::FittingPort * | CreateFittingPort (const NXOpen::Point3d &origin, const NXOpen::Vector3d &alignmentVector, NXOpen::Axis *derivationObject, bool allowMultipleConnections) |
Creates a FittingPort with no rotation vector on an axis. More... | |
NXOpen::Routing::FittingPort * | CreateFromAxis (NXOpen::Axis *axis) |
Creates a fitting port based on an existing axis. More... | |
NXOpen::Routing::FittingPort * | CreateFromCsys (NXOpen::CartesianCoordinateSystem *csys, NXOpen::Routing::Port::CreateRotationVector createRotationVector) |
Creates a fitting port based on an existing Cartesian Coordinate System. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Routing::FittingPort objects.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.0.
iterator NXOpen::Routing::FittingPortCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
const NXOpen::Vector3d & | rotationVector, | ||
NXOpen::DisplayableObject * | rotationObject, | ||
double | clockAngle | ||
) |
Creates a FittingPort with a rotation vector at an absolute location.
Default allows multiple connections to this port.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
rotationVector | Rotation Vector of the fitting port |
rotationObject | Rotation derivation object, may be NULL |
clockAngle | Clock angle increment in degrees for the rotation vector |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector | ||
) |
Creates a FittingPort with no rotation vector at an absolute location.
Default allows multiple connections to this port.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
const NXOpen::Vector3d & | rotationVector, | ||
NXOpen::DisplayableObject * | rotationObject, | ||
double | clockAngle, | ||
NXOpen::Point * | point | ||
) |
Creates a FittingPort with a rotation vector at a point.
Default allows multiple connections to this port.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
rotationVector | Rotation Vector of the fitting port |
rotationObject | Rotation derivation object, may be NULL |
clockAngle | Clock angle increment in degrees for the rotation vector |
point | Fitting Port derived from this point |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
NXOpen::Point * | point | ||
) |
Creates a FittingPort with no rotation vector at a point.
Default allows multiple connections to this port.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
point | Fitting Port derived from this point |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
const NXOpen::Vector3d & | rotationVector, | ||
NXOpen::DisplayableObject * | rotationObject, | ||
double | clockAngle, | ||
NXOpen::Axis * | axis | ||
) |
Creates a FittingPort with a rotation vector on an axis.
Default allows multiple connections to this port.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
rotationVector | Rotation Vector of the fitting port |
rotationObject | Rotation derivation object, may be NULL |
clockAngle | Clock angle increment in degrees for the rotation vector |
axis | Fitting Port derived from this axis |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
NXOpen::Axis * | derivationObject | ||
) |
Creates a FittingPort with no rotation vector on an axis.
Default allows multiple connections to this port.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
derivationObject | Fitting Port derived from this axis |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
const NXOpen::Vector3d & | rotationVector, | ||
NXOpen::DisplayableObject * | rotationObject, | ||
double | clockAngle, | ||
bool | allowMultipleConnections | ||
) |
Creates a FittingPort with a rotation vector at an absolute location.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
rotationVector | Rotation Vector of the fitting port |
rotationObject | Rotation derivation object, may be NULL |
clockAngle | Clock angle increment in degrees for the rotation vector |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
bool | allowMultipleConnections | ||
) |
Creates a FittingPort with no rotation vector at an absolute location.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
const NXOpen::Vector3d & | rotationVector, | ||
NXOpen::DisplayableObject * | rotationObject, | ||
double | clockAngle, | ||
NXOpen::Point * | point, | ||
bool | allowMultipleConnections | ||
) |
Creates a FittingPort with a rotation vector at a point.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
rotationVector | Rotation Vector of the fitting port |
rotationObject | Rotation derivation object, may be NULL |
clockAngle | Clock angle increment in degrees for the rotation vector |
point | Fitting Port derived from this point |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
NXOpen::Point * | point, | ||
bool | allowMultipleConnections | ||
) |
Creates a FittingPort with no rotation vector at a point.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
point | Fitting Port derived from this point |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
const NXOpen::Vector3d & | rotationVector, | ||
NXOpen::DisplayableObject * | rotationObject, | ||
double | clockAngle, | ||
NXOpen::Axis * | axis, | ||
bool | allowMultipleConnections | ||
) |
Creates a FittingPort with a rotation vector on an axis.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
rotationVector | Rotation Vector of the fitting port |
rotationObject | Rotation derivation object, may be NULL |
clockAngle | Clock angle increment in degrees for the rotation vector |
axis | Fitting Port derived from this axis |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFittingPort | ( | const NXOpen::Point3d & | origin, |
const NXOpen::Vector3d & | alignmentVector, | ||
NXOpen::Axis * | derivationObject, | ||
bool | allowMultipleConnections | ||
) |
Creates a FittingPort with no rotation vector on an axis.
origin | Origin of the fitting port |
alignmentVector | Alignment vector of the fitting port |
derivationObject | Fitting Port derived from this axis |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFromAxis | ( | NXOpen::Axis * | axis | ) |
Creates a fitting port based on an existing axis.
axis | The new Fitting Port will be derived from this axis |
NXOpen::Routing::FittingPort* NXOpen::Routing::FittingPortCollection::CreateFromCsys | ( | NXOpen::CartesianCoordinateSystem * | csys, |
NXOpen::Routing::Port::CreateRotationVector | createRotationVector | ||
) |
Creates a fitting port based on an existing Cartesian Coordinate System.
The port aligns with the Z axis of the Coordinate System. The port's rotation vector, if any, aligns with the Y direction of the Coordinate System.
csys | The new Fitting Port will be derived from this Cartesian Coordinate System |
createRotationVector | Should the rotation vector be created? |
iterator NXOpen::Routing::FittingPortCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Routing::FittingPortCollection::Tag | ( | ) | const |
Returns the tag of this object.