NX Open C++ Reference Guide
|
Represents a NXOpen::Routing::InstanceNameLookupBuilder . More...
Public Member Functions | |
NXString | InstanceNameCombo () |
Returns the instance name Created in NX8.0.0. More... | |
void | SetInstanceNameCombo (const NXString &instanceNameCombo) |
Sets the instance name Created in NX8.0.0. More... | |
void | SetInstanceNameCombo (const char *instanceNameCombo) |
Sets the instance name Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Routing::InstanceNameLookupBuilder .
Routing.InstanceNameLookupBuilder is used to look up the matching part to place based on the criteria defined in the INSTANCE_NAME_LOOKUP node and the ship identifier specified in the customer defaults.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateInstanceNameLookupBuilder
Created in NX8.0.0.
NXString NXOpen::Routing::InstanceNameLookupBuilder::InstanceNameCombo | ( | ) |
Returns the instance name
Created in NX8.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
void NXOpen::Routing::InstanceNameLookupBuilder::SetInstanceNameCombo | ( | const NXString & | instanceNameCombo | ) |
Sets the instance name
Created in NX8.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
instanceNameCombo | instancenamecombo |
void NXOpen::Routing::InstanceNameLookupBuilder::SetInstanceNameCombo | ( | const char * | instanceNameCombo | ) |
Sets the instance name
Created in NX8.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
instanceNameCombo | instancenamecombo |