NX Open C++ Reference Guide
|
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateEditPlacePartBuilder
Created in NX10.0.0.
More...
Public Member Functions | |
void | FinalizePlacementForScrewSeat (NXOpen::TaggedObject *startPointId, NXOpen::TaggedObject *endPointId, const NXOpen::Point3d &alignStartPoint, const NXOpen::Point3d &alignEndPoint, NXOpen::Expression *length, NXOpen::Expression *angle, const NXOpen::Vector3d &alignVector, NXOpen::TaggedObject *screwSeatInstance, NXOpen::TaggedObject *target) |
Places a screw measurement holder seat part onto a target object by locating and constraining by the given parameters. More... | |
NXOpen::Expression * | GetScrewSeatAngle () |
Gets the angle expression to be used for screw seat placement along a placed object. More... | |
NXOpen::Expression * | GetScrewSeatLength () |
Gets the length expression to be used for screw seat placement along a placed object. More... | |
NXOpen::SelectTaggedObjectList * | SelectedPart () |
Returns the target body to edit part placement Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateEditPlacePartBuilder
Created in NX10.0.0.
void NXOpen::Routing::EditPlacePartBuilder::FinalizePlacementForScrewSeat | ( | NXOpen::TaggedObject * | startPointId, |
NXOpen::TaggedObject * | endPointId, | ||
const NXOpen::Point3d & | alignStartPoint, | ||
const NXOpen::Point3d & | alignEndPoint, | ||
NXOpen::Expression * | length, | ||
NXOpen::Expression * | angle, | ||
const NXOpen::Vector3d & | alignVector, | ||
NXOpen::TaggedObject * | screwSeatInstance, | ||
NXOpen::TaggedObject * | target | ||
) |
Places a screw measurement holder seat part onto a target object by locating and constraining by the given parameters.
Created in NX10.0.0.
License requirements : routing_base ("Routing Basic")
startPointId | The starting input point |
endPointId | The end input point |
alignStartPoint | The starting point to align screw seat fixture port at |
alignEndPoint | The ending point to align screw seat fixture port at |
length | The length along target to place screw seat |
angle | The angle along target to place screw seat |
alignVector | The align vector along which to position screw seat |
screwSeatInstance | The screw seat instance to constrain to |
target | The target object to constrain to |
NXOpen::Expression* NXOpen::Routing::EditPlacePartBuilder::GetScrewSeatAngle | ( | ) |
Gets the angle expression to be used for screw seat placement along a placed object.
NXOpen::Expression* NXOpen::Routing::EditPlacePartBuilder::GetScrewSeatLength | ( | ) |
Gets the length expression to be used for screw seat placement along a placed object.
NXOpen::SelectTaggedObjectList* NXOpen::Routing::EditPlacePartBuilder::SelectedPart | ( | ) |
Returns the target body to edit part placement
Created in NX10.0.0.
License requirements : routing_base ("Routing Basic")