NX Open C++ Reference Guide
|
The Routing OffsetPath object is a list of segments in a route. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Types | |
enum | BendType { BendTypeMaintainRadius, BendTypeMaintainCenter, BendTypeMaximumBendTypes } |
Bend types for offset path creation. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
void | ConvertOffsetPaths (NXOpen::Routing::OffsetPath *masterOffsetPath) |
Converts an offset path into NXOpen::Positioning::Constraint objects applied to the copied routing objects. More... | |
NXOpen::Routing::OffsetPath * | CreateCircularOffsetPath (const std::vector< NXOpen::Routing::ISegment * > &segments, bool allStock, const std::vector< NXOpen::Routing::Stock * > &specStocks, bool maintainStock, bool copyBendCorners, NXOpen::Routing::OffsetPathCollection::BendType maintain, bool useMinimumBendRatio, double minimumBendRatio, double minimumBendRadius, bool deleteAllDuplicates, bool createAssociativePaths, const NXOpen::Vector3d &patternXVector, const NXOpen::Vector3d &patternYVector, const NXOpen::Point3d &patternAxisEndPoint, double patternStartAngle, double radialOffset, int nPaths, double totalAngle, std::vector< NXOpen::Routing::OffsetPath * > &slavePathsCreated) |
Creates a circular offset path. More... | |
NXOpen::Routing::OffsetPath * | CreateRectangularOffsetPath (const std::vector< NXOpen::Routing::ISegment * > &segments, bool allStock, const std::vector< NXOpen::Routing::Stock * > &specStocks, bool maintainStock, bool copyBendCorners, NXOpen::Routing::OffsetPathCollection::BendType maintain, bool useMinimumBendRatio, double minimumBendRatio, double minimumBendRadius, bool deleteAllDuplicates, bool createAssociativePaths, const NXOpen::Vector3d &patternXVector, const NXOpen::Vector3d &patternYVector, const NXOpen::Point3d &patternAxisEndPoint, double patternStartAngle, double rowOffset, double columnOffset, int nRows, int nColumns, int masterRow, int masterColumn, std::vector< NXOpen::Routing::OffsetPath * > &slavePathsCreated) |
Creates a rectangular offset path. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
The Routing OffsetPath object is a list of segments in a route.
It also contains the beginning and ending control point for the path.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.0.
iterator NXOpen::Routing::OffsetPathCollection::begin | ( | ) |
Returns an iterator addressing the first element.
void NXOpen::Routing::OffsetPathCollection::ConvertOffsetPaths | ( | NXOpen::Routing::OffsetPath * | masterOffsetPath | ) |
Converts an offset path into NXOpen::Positioning::Constraint objects applied to the copied routing objects.
Converts the input master offset path as well as all of the children offset paths of the input master offset path.
The NXOpen::Routing::OffsetPath is incompatible with segments created using the NXOpen::Routing::SegmentManager::CreateConstrainedSegment or to any segments that have NXOpen::Positioning::Constraint objects applied to them. This routine makes the path parallel and associative to each other using constraints rather than the NXOpen::Routing::OffsetPath objects. The converted offset path objects are logged for delete, the next call to NXOpen::Update::DoUpdate will delete the offset path objects.
Created in NX5.0.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
masterOffsetPath | master offset path |
NXOpen::Routing::OffsetPath* NXOpen::Routing::OffsetPathCollection::CreateCircularOffsetPath | ( | const std::vector< NXOpen::Routing::ISegment * > & | segments, |
bool | allStock, | ||
const std::vector< NXOpen::Routing::Stock * > & | specStocks, | ||
bool | maintainStock, | ||
bool | copyBendCorners, | ||
NXOpen::Routing::OffsetPathCollection::BendType | maintain, | ||
bool | useMinimumBendRatio, | ||
double | minimumBendRatio, | ||
double | minimumBendRadius, | ||
bool | deleteAllDuplicates, | ||
bool | createAssociativePaths, | ||
const NXOpen::Vector3d & | patternXVector, | ||
const NXOpen::Vector3d & | patternYVector, | ||
const NXOpen::Point3d & | patternAxisEndPoint, | ||
double | patternStartAngle, | ||
double | radialOffset, | ||
int | nPaths, | ||
double | totalAngle, | ||
std::vector< NXOpen::Routing::OffsetPath * > & | slavePathsCreated | ||
) |
Creates a circular offset path.
segments | The list of segments to be associated with the offset path |
allStock | allstock |
specStocks | specstocks |
maintainStock | if TRUE: Maintain stock on paths |
copyBendCorners | if TRUE: Copy the bend corners |
maintain | Maintain radius or center |
useMinimumBendRatio | if TRUE: Use Ratio to Stock Diameter |
minimumBendRatio | Minimum Bend Ratio |
minimumBendRadius | Minimum Bend Radius |
deleteAllDuplicates | if TRUE: Delete all duplicate paths |
createAssociativePaths | if TRUE: Create associative paths |
patternXVector | X vector to set the pattern reference axis |
patternYVector | Y vector to set the pattern reference axis |
patternAxisEndPoint | Point to set the pattern reference axis direction if NULL: Computes reference axis using heuristics |
patternStartAngle | Start angle of the point |
radialOffset | Offset distance |
nPaths | Number of paths |
totalAngle | Total angle |
slavePathsCreated | The created slave offset paths |
NXOpen::Routing::OffsetPath* NXOpen::Routing::OffsetPathCollection::CreateRectangularOffsetPath | ( | const std::vector< NXOpen::Routing::ISegment * > & | segments, |
bool | allStock, | ||
const std::vector< NXOpen::Routing::Stock * > & | specStocks, | ||
bool | maintainStock, | ||
bool | copyBendCorners, | ||
NXOpen::Routing::OffsetPathCollection::BendType | maintain, | ||
bool | useMinimumBendRatio, | ||
double | minimumBendRatio, | ||
double | minimumBendRadius, | ||
bool | deleteAllDuplicates, | ||
bool | createAssociativePaths, | ||
const NXOpen::Vector3d & | patternXVector, | ||
const NXOpen::Vector3d & | patternYVector, | ||
const NXOpen::Point3d & | patternAxisEndPoint, | ||
double | patternStartAngle, | ||
double | rowOffset, | ||
double | columnOffset, | ||
int | nRows, | ||
int | nColumns, | ||
int | masterRow, | ||
int | masterColumn, | ||
std::vector< NXOpen::Routing::OffsetPath * > & | slavePathsCreated | ||
) |
Creates a rectangular offset path.
segments | The list of segments to be associated with the offset path |
allStock | allstock |
specStocks | specstocks |
maintainStock | if TRUE: Maintain stock on paths |
copyBendCorners | if TRUE: Copy the bend corners |
maintain | Maintain radius or center |
useMinimumBendRatio | if TRUE: Use Ratio to Stock Diameter |
minimumBendRatio | Minimum Bend Ratio |
minimumBendRadius | Minimum Bend Radius |
deleteAllDuplicates | if TRUE: Delete all duplicate paths |
createAssociativePaths | if TRUE: Create associative paths |
patternXVector | X vector to set the pattern reference axis |
patternYVector | Y vector to set the pattern reference axis |
patternAxisEndPoint | Point to set the pattern reference axis direction if NULL: Computes reference axis using heuristics |
patternStartAngle | Start angle of the pattern |
rowOffset | Offset distance along the row |
columnOffset | Offset distance along the column |
nRows | Number of rows |
nColumns | Number of columns |
masterRow | Row of the master path |
masterColumn | Column of the master path |
slavePathsCreated | The created slave offset paths |
iterator NXOpen::Routing::OffsetPathCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Routing::OffsetPathCollection::Tag | ( | ) | const |
Returns the tag of this object.