NX Open C++ Reference Guide
|
Class PlaceElbowsBuilder
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateRoutingPlaceElbowsBuilder
Created in NX12.0.0.
More...
Public Member Functions | |
NXOpen::Routing::AttributeHolder * | AttributeHolder () |
Returns the attribute holder for elbow placement Created in NX12.0.0. More... | |
void | PlaceMultipleElbows (NXOpen::Routing::CharacteristicList *jaCharx, const NXString &refSet, int layer, int layerOption, bool overstockFlag, NXOpen::Routing::CharacteristicList *optionalCharx, NXOpen::Routing::CharacteristicList *requiredCharx) |
Place Multiple Elbows Created in NX12.0.0. More... | |
void | PlaceMultipleElbows (NXOpen::Routing::CharacteristicList *jaCharx, const char *refSet, int layer, int layerOption, bool overstockFlag, NXOpen::Routing::CharacteristicList *optionalCharx, NXOpen::Routing::CharacteristicList *requiredCharx) |
Place Multiple Elbows Created in NX12.0.0. More... | |
NXOpen::Routing::RouteObjectCollector * | SelectRoutingObjects () |
Returns the route object collector builder for placing elbows Created in NX12.0.0. More... | |
void | SetAttributeHolder (NXOpen::Routing::AttributeHolder *attributeHolder) |
Set the Attribute Holder Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Class PlaceElbowsBuilder
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateRoutingPlaceElbowsBuilder
Created in NX12.0.0.
NXOpen::Routing::AttributeHolder* NXOpen::Routing::PlaceElbowsBuilder::AttributeHolder | ( | ) |
Returns the attribute holder for elbow placement
Created in NX12.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
void NXOpen::Routing::PlaceElbowsBuilder::PlaceMultipleElbows | ( | NXOpen::Routing::CharacteristicList * | jaCharx, |
const NXString & | refSet, | ||
int | layer, | ||
int | layerOption, | ||
bool | overstockFlag, | ||
NXOpen::Routing::CharacteristicList * | optionalCharx, | ||
NXOpen::Routing::CharacteristicList * | requiredCharx | ||
) |
Place Multiple Elbows
Created in NX12.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
jaCharx | jacharx |
refSet | refset |
layer | layer |
layerOption | layeroption |
overstockFlag | overstockflag |
optionalCharx | Optional Charx to apply. |
requiredCharx | Required Charx to apply. |
void NXOpen::Routing::PlaceElbowsBuilder::PlaceMultipleElbows | ( | NXOpen::Routing::CharacteristicList * | jaCharx, |
const char * | refSet, | ||
int | layer, | ||
int | layerOption, | ||
bool | overstockFlag, | ||
NXOpen::Routing::CharacteristicList * | optionalCharx, | ||
NXOpen::Routing::CharacteristicList * | requiredCharx | ||
) |
Place Multiple Elbows
Created in NX12.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
jaCharx | jacharx |
refSet | refset |
layer | layer |
layerOption | layeroption |
overstockFlag | overstockflag |
optionalCharx | Optional Charx to apply. |
requiredCharx | Required Charx to apply. |
NXOpen::Routing::RouteObjectCollector* NXOpen::Routing::PlaceElbowsBuilder::SelectRoutingObjects | ( | ) |
Returns the route object collector builder for placing elbows
Created in NX12.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
void NXOpen::Routing::PlaceElbowsBuilder::SetAttributeHolder | ( | NXOpen::Routing::AttributeHolder * | attributeHolder | ) |
Set the Attribute Holder
Created in NX12.0.0.
License requirements : routing_pipetube ("Routing Piping and Tubing")
attributeHolder | Object to hold template attributes |