NX Open C++ Reference Guide
|
Find runs/objects with specified attribute name and attribute value criteria, highlight the corresponding nodes in the run navigator and the graphics area
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateFindByAttributesBuilder
Created in NX8.5.0.
More...
Public Member Functions | |
NXOpen::TaggedObjectList * | AttribList () |
Returns the attribute list containing search criteria Created in NX8.5.0. More... | |
NXOpen::Routing::AttributeMembersBuilder * | AttributeMembersBuilder () |
Creates an AttributeMembersBuilder object used to create list item. More... | |
NXString | AttributeName () |
Returns the string containing attribute title to search for Created in NX8.5.0. More... | |
NXString | AttributeValue () |
Returns the string containing attribute value to search for Created in NX8.5.0. More... | |
void | HighlightRunNavItems (const std::vector< NXOpen::NXObject * > &objects, bool highLight) |
Highlight/Unhighlight the search results for FindByAttributes Created in NX8.5.0. More... | |
void | SetAttributeName (const NXString &attributeName) |
Sets the string containing attribute title to search for Created in NX8.5.0. More... | |
void | SetAttributeName (const char *attributeName) |
Sets the string containing attribute title to search for Created in NX8.5.0. More... | |
void | SetAttributeValue (const NXString &attributeValue) |
Sets the string containing attribute value to search for Created in NX8.5.0. More... | |
void | SetAttributeValue (const char *attributeValue) |
Sets the string containing attribute value to search for Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Find runs/objects with specified attribute name and attribute value criteria, highlight the corresponding nodes in the run navigator and the graphics area
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateFindByAttributesBuilder
Created in NX8.5.0.
NXOpen::TaggedObjectList* NXOpen::Routing::FindByAttributesBuilder::AttribList | ( | ) |
Returns the attribute list containing search criteria
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen::Routing::AttributeMembersBuilder* NXOpen::Routing::FindByAttributesBuilder::AttributeMembersBuilder | ( | ) |
Creates an AttributeMembersBuilder object used to create list item.
NXString NXOpen::Routing::FindByAttributesBuilder::AttributeName | ( | ) |
Returns the string containing attribute title to search for
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXString NXOpen::Routing::FindByAttributesBuilder::AttributeValue | ( | ) |
Returns the string containing attribute value to search for
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
void NXOpen::Routing::FindByAttributesBuilder::HighlightRunNavItems | ( | const std::vector< NXOpen::NXObject * > & | objects, |
bool | highLight | ||
) |
Highlight/Unhighlight the search results for FindByAttributes
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
objects | Items |
highLight | highlight |
void NXOpen::Routing::FindByAttributesBuilder::SetAttributeName | ( | const NXString & | attributeName | ) |
Sets the string containing attribute title to search for
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
attributeName | attributename |
void NXOpen::Routing::FindByAttributesBuilder::SetAttributeName | ( | const char * | attributeName | ) |
Sets the string containing attribute title to search for
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
attributeName | attributename |
void NXOpen::Routing::FindByAttributesBuilder::SetAttributeValue | ( | const NXString & | attributeValue | ) |
Sets the string containing attribute value to search for
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
attributeValue | attributevalue |
void NXOpen::Routing::FindByAttributesBuilder::SetAttributeValue | ( | const char * | attributeValue | ) |
Sets the string containing attribute value to search for
Created in NX8.5.0.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
attributeValue | attributevalue |