NX Open C++ Reference Guide
|
Routing Run Item object references components which comprise a piping run. More...
Public Types | |
enum | Type { TypeFrom, TypeTo, TypeMember } |
Represents the type of Run Item. More... | |
Public Member Functions | |
NXOpen::Routing::CharacteristicList * | Attributes () |
Returns the attributes on the Run Item. More... | |
NXOpen::Routing::RunItem::Type | ItemType () |
Returns the Run Item type such as "From", "To", or "Member" item. More... | |
NXString | ReferenceId () |
Returns the unique reference identifier for this Run Item. More... | |
void | SetAttributes (NXOpen::Routing::CharacteristicList *attributes) |
Sets the attributes on the Run Item. More... | |
void | SetItemType (NXOpen::Routing::RunItem::Type itemType) |
Sets the Run Item type such as "From", "To", or "Member" item. More... | |
void | SetReferenceId (const NXString &referenceId) |
Sets the unique reference identifier for this Run Item. More... | |
void | SetReferenceId (const char *referenceId) |
Sets the unique reference identifier for this Run Item. More... | |
virtual | ~RunItem () |
Free resources associated with this instance of Run Item class. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Routing Run Item object references components which comprise a piping run.
Created in NX7.5.4.
|
virtual |
Free resources associated with this instance of Run Item class.
After calling this method, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX7.5.4.
License requirements : None
NXOpen::Routing::CharacteristicList* NXOpen::Routing::RunItem::Attributes | ( | ) |
Returns the attributes on the Run Item.
Created in NX7.5.4.
License requirements : None
NXOpen::Routing::RunItem::Type NXOpen::Routing::RunItem::ItemType | ( | ) |
Returns the Run Item type such as "From", "To", or "Member" item.
Created in NX7.5.4.
License requirements : None
NXString NXOpen::Routing::RunItem::ReferenceId | ( | ) |
Returns the unique reference identifier for this Run Item.
Created in NX7.5.4.
License requirements : None
void NXOpen::Routing::RunItem::SetAttributes | ( | NXOpen::Routing::CharacteristicList * | attributes | ) |
Sets the attributes on the Run Item.
Created in NX7.5.4.
License requirements : None
attributes | Run Item attributes |
void NXOpen::Routing::RunItem::SetItemType | ( | NXOpen::Routing::RunItem::Type | itemType | ) |
Sets the Run Item type such as "From", "To", or "Member" item.
Created in NX7.5.4.
License requirements : None
itemType | Run Item type |
void NXOpen::Routing::RunItem::SetReferenceId | ( | const NXString & | referenceId | ) |
Sets the unique reference identifier for this Run Item.
Created in NX7.5.4.
License requirements : None
referenceId | Unique reference identifier of this Run Item |
void NXOpen::Routing::RunItem::SetReferenceId | ( | const char * | referenceId | ) |
Sets the unique reference identifier for this Run Item.
Created in NX7.5.4.
License requirements : None
referenceId | Unique reference identifier of this Run Item |