NX Open C++ Reference Guide
|
Represents a NXOpen::Routing::AssignTangencyBuilder object. More...
Public Types | |
enum | TangencySide { TangencySideUndefined, TangencySideSource, TangencySideTarget } |
Describes which side of the spline to assign tangency. More... | |
Public Member Functions | |
void | AssignTangency (const std::vector< NXOpen::Curve * > &segments, NXOpen::Routing::AssignTangencyBuilder::TangencySide tangencySide) |
Assign tangency at specified side of the spline. More... | |
void | AssignTangencyAtPort (NXOpen::Routing::AssignTangencyBuilder::TangencySide tangencySide) |
Assign tangency at attached port. More... | |
NXOpen::Routing::AssignTangencyBuilder::TangencySide | AssignTangencySide () |
Returns the tangency side NXOpen::Routing::AssignTangencyBuilder::TangencySide to assign tangency Created in NX12.0.0. More... | |
NXOpen::Routing::TangencyGroupBuilder * | CreateTangencyGroupBuilder () |
Creates a NXOpen::Routing::TangencyGroupBuilder object. More... | |
void | RemoveTangency (NXOpen::Routing::AssignTangencyBuilder::TangencySide tangencySide) |
Remove tangency at specified side of the spline. More... | |
NXOpen::Routing::TangencyGroupBuilder * | SelectedTangencyGroup () |
Returns the selected NXOpen::Routing::TangencyGroupBuilder to assign tangency at specified side of the spline. More... | |
void | SetAssignTangencySide (NXOpen::Routing::AssignTangencyBuilder::TangencySide tangencySide) |
Sets the tangency side NXOpen::Routing::AssignTangencyBuilder::TangencySide to assign tangency Created in NX12.0.0. More... | |
void | SetSelectedTangencyGroup (NXOpen::Routing::TangencyGroupBuilder *selectedTangencyGroup) |
Sets the selected NXOpen::Routing::TangencyGroupBuilder to assign tangency at specified side of the spline. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Routing::AssignTangencyBuilder object.
Provides support for NXOpen::Routing::SplinePathBuilder when assigning tangency constraints between adjacent splines.
To create a new instance of this class, use NXOpen::Routing::SplinePathBuilder::CreateAssignTangencyBuilder
Created in NX12.0.0.
void NXOpen::Routing::AssignTangencyBuilder::AssignTangency | ( | const std::vector< NXOpen::Curve * > & | segments, |
NXOpen::Routing::AssignTangencyBuilder::TangencySide | tangencySide | ||
) |
Assign tangency at specified side of the spline.
See NXOpen::Routing::AssignTangencyBuilder::TangencySide for valid options.
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
segments | segments |
tangencySide | tangencyside |
void NXOpen::Routing::AssignTangencyBuilder::AssignTangencyAtPort | ( | NXOpen::Routing::AssignTangencyBuilder::TangencySide | tangencySide | ) |
Assign tangency at attached port.
See NXOpen::Routing::AssignTangencyBuilder::TangencySide for valid options.
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
tangencySide | tangencyside |
NXOpen::Routing::AssignTangencyBuilder::TangencySide NXOpen::Routing::AssignTangencyBuilder::AssignTangencySide | ( | ) |
Returns the tangency side NXOpen::Routing::AssignTangencyBuilder::TangencySide to assign tangency
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Routing::TangencyGroupBuilder* NXOpen::Routing::AssignTangencyBuilder::CreateTangencyGroupBuilder | ( | ) |
Creates a NXOpen::Routing::TangencyGroupBuilder object.
void NXOpen::Routing::AssignTangencyBuilder::RemoveTangency | ( | NXOpen::Routing::AssignTangencyBuilder::TangencySide | tangencySide | ) |
Remove tangency at specified side of the spline.
See NXOpen::Routing::AssignTangencyBuilder::TangencySide for valid options.
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
tangencySide | tangencyside |
NXOpen::Routing::TangencyGroupBuilder* NXOpen::Routing::AssignTangencyBuilder::SelectedTangencyGroup | ( | ) |
Returns the selected NXOpen::Routing::TangencyGroupBuilder to assign tangency at specified side of the spline.
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::AssignTangencyBuilder::SetAssignTangencySide | ( | NXOpen::Routing::AssignTangencyBuilder::TangencySide | tangencySide | ) |
Sets the tangency side NXOpen::Routing::AssignTangencyBuilder::TangencySide to assign tangency
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
tangencySide | tangencyside |
void NXOpen::Routing::AssignTangencyBuilder::SetSelectedTangencyGroup | ( | NXOpen::Routing::TangencyGroupBuilder * | selectedTangencyGroup | ) |
Sets the selected NXOpen::Routing::TangencyGroupBuilder to assign tangency at specified side of the spline.
Created in NX12.0.0.
License requirements : routing_base ("Routing Basic")
selectedTangencyGroup | selectedtangencygroup |