NX Open C++ Reference Guide
|
Represents a NXOpen::Routing::SubdivideSegmentBuilder . More...
Public Types | |
enum | EqualSegmentsMethod { EqualSegmentsMethodEqualArcLength, EqualSegmentsMethodEqualParameter } |
Options for subdivision with Equal Segments spacing method. More... | |
enum | Types { TypesAtPoint, TypesEqualSegments, TypesArcLengthSegments } |
Spacing method to use for subdivision. More... | |
Public Member Functions | |
NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod | EqualSegmentsOption () |
Returns the equal segments option as NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod Created in NX6.0.0. More... | |
void | GetSplineSettings (bool *createTangency, bool *createPoints) |
Gets the current subdivide spline settings. More... | |
void | GetSplineSettings (bool *createTangency, bool *createPoints, bool *addFixConstraint) |
Gets the current subdivide spline settings. More... | |
bool | ReverseSubdividePoint () |
Returns the direction of the start of segment to subdivide. More... | |
NXOpen::Routing::SelectISegment * | Segment () |
Returns the segment to subdivide Created in NX6.0.0. More... | |
void | SetEqualSegmentsOption (NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod equalSegmentsOption) |
Sets the equal segments option as NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod Created in NX6.0.0. More... | |
void | SetReverseSubdividePoint (bool reverseSubdividePoint) |
Sets the direction of the start of segment to subdivide. More... | |
void | SetSplineSettings (bool createTangency, bool addPoints) |
Sets options for subdividing splines. More... | |
void | SetSplineSettings (bool createTangency, bool addPoints, bool addFixConstraint) |
Sets options for subdividing splines. More... | |
void | SetSubdivideNumSegments (int subdivideNumSegments) |
Sets the number of subdivisions to do on the given segment, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments. More... | |
void | SetType (NXOpen::Routing::SubdivideSegmentBuilder::Types type) |
Sets the spacing method as NXOpen::Routing::SubdivideSegmentBuilder::Types Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | SubdivideArcLength () |
Returns the arc length of each resulting segment from subdivision, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | SubdivideEndPercentage () |
Returns the end location of subdivision on the segment as percentage, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments. More... | |
int | SubdivideNumSegments () |
Returns the number of subdivisions to do on the given segment, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | SubdividePoint () |
Returns the location of the subdivision point on segment as arclength or arclength or point, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesAtPoint. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | SubdivideStartPercentage () |
Returns the start location of subdivision on the segment as percentage, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments. More... | |
NXOpen::Routing::SubdivideSegmentBuilder::Types | Type () |
Returns the spacing method as NXOpen::Routing::SubdivideSegmentBuilder::Types Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Routing::SubdivideSegmentBuilder .
This is used to subidivide a given segment into two or more segments based on one of the three spacing methods.
To create a new instance of this class, use NXOpen::Routing::RouteManager::CreateSubdivideSegmentBuilder
Default values.
Property | Value |
---|---|
EqualSegmentsOption |
EqualArcLength |
SubdivideNumSegments |
2 |
Created in NX6.0.0.
NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsOption | ( | ) |
Returns the equal segments option as NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::SubdivideSegmentBuilder::GetSplineSettings | ( | bool * | createTangency, |
bool * | createPoints | ||
) |
Gets the current subdivide spline settings.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
createTangency | Creates tangency at the point where the spline is subdivided by adding parallel extensions. |
createPoints | Add points to the new segments to maintain shape after subdivision. |
void NXOpen::Routing::SubdivideSegmentBuilder::GetSplineSettings | ( | bool * | createTangency, |
bool * | createPoints, | ||
bool * | addFixConstraint | ||
) |
Gets the current subdivide spline settings.
Created in NX7.5.2.
License requirements : routing_base ("Routing Basic")
createTangency | Creates tangency at the point where the spline is subdivided by adding parallel extensions. |
createPoints | Add points to the new segments to maintain shape after subdivision. |
addFixConstraint | Adds a fix constraint at newly created subdivision locations |
bool NXOpen::Routing::SubdivideSegmentBuilder::ReverseSubdividePoint | ( | ) |
Returns the direction of the start of segment to subdivide.
The distance of the subdivision point on the segment is measured from this end.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Routing::SelectISegment* NXOpen::Routing::SubdivideSegmentBuilder::Segment | ( | ) |
Returns the segment to subdivide
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
void NXOpen::Routing::SubdivideSegmentBuilder::SetEqualSegmentsOption | ( | NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod | equalSegmentsOption | ) |
Sets the equal segments option as NXOpen::Routing::SubdivideSegmentBuilder::EqualSegmentsMethod
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
equalSegmentsOption | equalsegmentsoption |
void NXOpen::Routing::SubdivideSegmentBuilder::SetReverseSubdividePoint | ( | bool | reverseSubdividePoint | ) |
Sets the direction of the start of segment to subdivide.
The distance of the subdivision point on the segment is measured from this end.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
reverseSubdividePoint | reversesubdividepoint |
void NXOpen::Routing::SubdivideSegmentBuilder::SetSplineSettings | ( | bool | createTangency, |
bool | addPoints | ||
) |
Sets options for subdividing splines.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
createTangency | Creates tangency at the point where the spline is subdivided by adding parallel extensions. |
addPoints | Add points to the new segments to maintain shape after subdivision. |
void NXOpen::Routing::SubdivideSegmentBuilder::SetSplineSettings | ( | bool | createTangency, |
bool | addPoints, | ||
bool | addFixConstraint | ||
) |
Sets options for subdividing splines.
Created in NX7.5.2.
License requirements : routing_base ("Routing Basic")
createTangency | Creates tangency at the point where the spline is subdivided by adding parallel extensions. |
addPoints | Add points to the new segments to maintain shape after subdivision. |
addFixConstraint | Adds a fix constraint at newly created subdivision locations |
void NXOpen::Routing::SubdivideSegmentBuilder::SetSubdivideNumSegments | ( | int | subdivideNumSegments | ) |
Sets the number of subdivisions to do on the given segment, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
subdivideNumSegments | subdividenumsegments |
void NXOpen::Routing::SubdivideSegmentBuilder::SetType | ( | NXOpen::Routing::SubdivideSegmentBuilder::Types | type | ) |
Sets the spacing method as NXOpen::Routing::SubdivideSegmentBuilder::Types
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
type | type |
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::Routing::SubdivideSegmentBuilder::SubdivideArcLength | ( | ) |
Returns the arc length of each resulting segment from subdivision, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::Routing::SubdivideSegmentBuilder::SubdivideEndPercentage | ( | ) |
Returns the end location of subdivision on the segment as percentage, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
int NXOpen::Routing::SubdivideSegmentBuilder::SubdivideNumSegments | ( | ) |
Returns the number of subdivisions to do on the given segment, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::Routing::SubdivideSegmentBuilder::SubdividePoint | ( | ) |
Returns the location of the subdivision point on segment as arclength or arclength or point, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesAtPoint.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::Routing::SubdivideSegmentBuilder::SubdivideStartPercentage | ( | ) |
Returns the start location of subdivision on the segment as percentage, if NXOpen::Routing::SubdivideSegmentBuilder::Types is NXOpen::Routing::SubdivideSegmentBuilder::TypesEqualSegments or NXOpen::Routing::SubdivideSegmentBuilder::TypesArcLengthSegments.
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")
NXOpen::Routing::SubdivideSegmentBuilder::Types NXOpen::Routing::SubdivideSegmentBuilder::Type | ( | ) |
Returns the spacing method as NXOpen::Routing::SubdivideSegmentBuilder::Types
Created in NX6.0.0.
License requirements : routing_base ("Routing Basic")