NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Routing::DesignRuleViolation objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Routing::DesignRuleViolation * | CreateDesignRuleViolation (const NXString &shortDescription, const NXString &longDescription, const std::vector< NXOpen::NXObject * > &objects) |
Creates a NXOpen::Routing::DesignRuleViolation object. More... | |
NXOpen::Routing::DesignRuleViolation * | CreateDesignRuleViolation (const char *shortDescription, const char *longDescription, const std::vector< NXOpen::NXObject * > &objects) |
Creates a NXOpen::Routing::DesignRuleViolation object. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
std::vector < NXOpen::Routing::DesignRuleViolation * > | ReasonExecuteRule (NXOpen::Routing::DesignRuleViolationCollection::Mode mode, NXOpen::Routing::DesignRuleViolationCollection::Reason reason, const std::vector< NXOpen::NXObject * > &objs) |
Executes design rules and returns all the violations of the rule. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Routing::DesignRuleViolation objects.
To obtain an instance of this class, refer to NXOpen::Routing::RouteManager
Created in NX4.0.0.
Design Rule Mode.
Enumerator | |
---|---|
ModeConcurrent |
Executes design rules on all concurrently logged objects. Use LogConcurrent method on NXOpen::Routing::RouteManager to concurrently logged objects and GetConcurrent method to get all the concurrent objects |
ModeInteractive |
Execute design rules during next interactive check. |
ModeBatch |
Executes design rules in a batch process. |
Design Rule reason.
iterator NXOpen::Routing::DesignRuleViolationCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Routing::DesignRuleViolation* NXOpen::Routing::DesignRuleViolationCollection::CreateDesignRuleViolation | ( | const NXString & | shortDescription, |
const NXString & | longDescription, | ||
const std::vector< NXOpen::NXObject * > & | objects | ||
) |
Creates a NXOpen::Routing::DesignRuleViolation object.
Once created, you must add the violation to a rule using NXOpen::Routing::DesignRule::AddViolations .
Created in NX4.0.2.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
shortDescription | short description |
longDescription | long description |
objects | objects |
NXOpen::Routing::DesignRuleViolation* NXOpen::Routing::DesignRuleViolationCollection::CreateDesignRuleViolation | ( | const char * | shortDescription, |
const char * | longDescription, | ||
const std::vector< NXOpen::NXObject * > & | objects | ||
) |
Creates a NXOpen::Routing::DesignRuleViolation object.
Once created, you must add the violation to a rule using NXOpen::Routing::DesignRule::AddViolations .
Created in NX4.0.2.
License requirements : routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
shortDescription | short description |
longDescription | long description |
objects | objects |
iterator NXOpen::Routing::DesignRuleViolationCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
std::vector<NXOpen::Routing::DesignRuleViolation *> NXOpen::Routing::DesignRuleViolationCollection::ReasonExecuteRule | ( | NXOpen::Routing::DesignRuleViolationCollection::Mode | mode, |
NXOpen::Routing::DesignRuleViolationCollection::Reason | reason, | ||
const std::vector< NXOpen::NXObject * > & | objs | ||
) |
Executes design rules and returns all the violations of the rule.
mode | Design Rule Mode |
reason | Design Rule Reason |
objs | Objects to check the design rule violation against |
tag_t NXOpen::Routing::DesignRuleViolationCollection::Tag | ( | ) | const |
Returns the tag of this object.