NXOpen .NET Reference
12.0.0
|
Represents the CMM Inspection operation collection More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the CMM Inspection operation collection
To obtain an instance of this class, refer to NXOpen.CAM.InspectionSetup
Created in NX7.0.0
unsafe NXOpen.CAM.InspectionOperation NXOpen.CAM.InspectionOperationCollection.Create | ( | NXOpen.CAM.InspectionGroup | parentProgramGroup, |
NXOpen.CAM.InspectionGroup | parentMethodGroup, | ||
NXOpen.CAM.InspectionGroup | parentToolGroup, | ||
NXOpen.CAM.InspectionGroup | parentGeometryGroup, | ||
string | typeName, | ||
string | subtypeName, | ||
NXOpen.CAM.OperationCollection.UseDefaultName | useDefaultName, | ||
string | newOperationName | ||
) |
Create an operation of the specified type and subtype under the parent groups.
If the value of use_default_name is true, default name will be used for the created operation; otherwise, the specified name will be used.
Created in NX4.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
parentProgramGroup | the parent program group |
parentMethodGroup | the parent method group |
parentToolGroup | the parent tool group |
parentGeometryGroup | the parent geometry group |
typeName | the name of the template type |
subtypeName | the name of the template subtype |
useDefaultName | use default name or not |
newOperationName | the name of the created operation, only used when use_default_name == true |
unsafe NXOpen.CAM.InspectionGraphicalReportBuilder NXOpen.CAM.InspectionOperationCollection.CreateGraphicalReportBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Graphical Report operation builder
Created in NX10.0.3
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Graphical Report operation to be edited |
unsafe NXOpen.CAM.InspectionGraphicalReportOutputBuilder NXOpen.CAM.InspectionOperationCollection.CreateGraphicalReportOutputBuilder | ( | NXOpen.CAM.CAMObject[] | objectsToOutput | ) |
Creates a CMM Inspection Output Graphical Report builder
Created in NX10.0.3
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objectsToOutput | array of report objects to output |
unsafe NXOpen.CAM.InspectionImportDmisBuilder NXOpen.CAM.InspectionOperationCollection.CreateImportDmisBuilder | ( | NXOpen.CAM.InspectionGroup | programGroup | ) |
Creates a CMM Inspection Import Dmis builder
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
programGroup | the program group to place newly created operations |
unsafe NXOpen.CAM.InspectionAlignmentAssistantBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionAlignmentAssistantBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Operation Alignment Assistant builder
Created in NX10.0.3
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Object to be edited |
unsafe NXOpen.CAM.InspectionAlignmentBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionAlignmentBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Alignment Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection alignment to be edited |
unsafe NXOpen.CAM.InspectionAnalyzeBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionAnalyzeBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Analyze dialog builder
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Selected Node |
unsafe NXOpen.CAM.InspectionAnalyzeOutputBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionAnalyzeOutputBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Analyze Output dialog builder
Created in NX8.5.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Selected Node |
unsafe NXOpen.CAM.InspectionArcFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionArcFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Arc Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Arc Feature to be edited |
unsafe NXOpen.CAM.InspectionCircleFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionCircleFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Circle Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Circle Feature to be edited |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionCmmCommandBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Cmm Command Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Cmm command to be edited |
unsafe NXOpen.CAM.InspectionCollisionAvoidanceBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionCollisionAvoidanceBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Collision Avoidance dialog builder
Created in NX8.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Selected Node |
unsafe NXOpen.CAM.InspectionConeFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionConeFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Cone Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Cone Feature to be edited |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionConstructedFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Constructed Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Constructed Feature to be edited |
unsafe NXOpen.CAM.InspectionCparlnFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionCparlnFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Cparln Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Cparln Feature to be edited |
unsafe NXOpen.CAM.InspectionCreatePathsBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionCreatePathsBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Create Paths dialog builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Selected Node |
unsafe NXOpen.CAM.InspectionCurveFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionCurveFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Curve Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Curve Feature to be edited |
unsafe NXOpen.CAM.InspectionCylinderFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionCylinderFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Cylinder Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Cylinder Feature to be edited |
unsafe NXOpen.CAM.InspectionDeleteMeaPtsBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionDeleteMeaPtsBuilderSel | ( | NXOpen.CAM.CAMObject[] | selOps | ) |
Creates a CMM Inspection Delete Analyze Points dialog builder with selected operations
Created in NX9.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
selOps | array of selected operations |
unsafe NXOpen.CAM.InspectionEdgePointFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionEdgePointFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Edge Point Feature dialog builder
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Selected Node |
unsafe NXOpen.CAM.InspectionLineFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionLineFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Line Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Line Feature to be edited |
unsafe NXOpen.CAM.InspectionLinkPmiBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionLinkPmiBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Link PMI dialog builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Selected Node |
unsafe NXOpen.CAM.InspectionMeasDataBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionMeasDataBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Analyze Measured Data dialog builder
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Selected Node |
unsafe NXOpen.CAM.InspectionOperationTransformBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionOperationTransformBuilder | ( | NXOpen.CAM.CAMObject[] | objectsToTransform | ) |
Creates a CMM Inspection Operation Transform dialog builder
Created in NX9.0.3
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objectsToTransform | array of objects to transform |
unsafe NXOpen.CAM.InspectionOutputOperationBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionOutputOperationBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Output Operation Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | operation to be edited |
unsafe NXOpen.CAM.InspectionParplnFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionParplnFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Parpln Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Parpln Feature to be edited |
unsafe NXOpen.CAM.InspectionPathBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionPathBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Path Operation builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Path operation to be edited |
unsafe NXOpen.CAM.InspectionPatternFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionPatternFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Pattern Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Pattern Feature to be edited |
unsafe NXOpen.CAM.InspectionPlaneFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionPlaneFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Plane Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Plane Feature to be edited |
unsafe NXOpen.CAM.InspectionPointFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionPointFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Point Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Point Feature to be edited |
unsafe NXOpen.CAM.InspectionSaveToLayerBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionSaveToLayerBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Analyze Save To Layer dialog builder
Created in NX9.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | not used |
unsafe NXOpen.CAM.InspectionSaveToLayerBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionSaveToLayerBuilderSel | ( | NXOpen.CAM.CAMObject[] | selOps | ) |
Creates a CMM Inspection Analyze Save To Layer dialog builder with selected operations
Created in NX9.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
selOps | array of selected operations |
unsafe NXOpen.CAM.InspectionSensorBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionSensorBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection Sensor Operation builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Sensor operation to be edited |
unsafe NXOpen.CAM.InspectionSphereFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionSphereFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Sphere Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Sphere Feature to be edited |
unsafe NXOpen.CAM.InspectionSurfaceFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionSurfaceFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Surface Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Surface Feature to be edited |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionToleranceOperationBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a cmm tolerance operation builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | operation to be edited |
unsafe NXOpen.CAM.InspectionTorusFeatureBuilder NXOpen.CAM.InspectionOperationCollection.CreateInspectionTorusFeatureBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates an Inspection Torus Feature Builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | Inspection Torus Feature to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAM.InspectionOperation NXOpen.CAM.InspectionOperationCollection.FindObject | ( | string | sid | ) |
Finds the InspectionOperation object with the given identifier as recorded in a journal.
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
sid | the name of the object |
unsafe void NXOpen.CAM.InspectionOperationCollection.SetPathFeature | ( | NXOpen.CAM.CAMObject | inspectionPath, |
string | featureName | ||
) |
Sets the Inspection Feature referenced in an Inspection Path.
Created in NX7.5.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
inspectionPath | Inspection Path |
featureName | Feature name |
NXOpen.CAM.InspectionOperation [] NXOpen.CAM.InspectionOperationCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAM.InspectionOperation objects.
|
get |
Returns the tag of this object.