NXOpen .NET Reference
12.0.0
|
Represents a CMM Inspection Edge Point Feature builder More...
Public Member Functions | |
unsafe void | UpdateParams () |
Updates edge point inspection feature characteristic parameters based on selected geometry More... | |
unsafe void | FlipNormal () |
Flips the edge point inspection feature normal vector More... | |
unsafe void | FlipSurfaceNormal () |
Flips the edge point inspection feature adjacent surface normal vector More... | |
unsafe void | UpdateOffset () |
Updates the edge point inspection feature when the offset value is changed More... | |
unsafe void | SetAdjacentSurface (NXOpen.Face adjacentSurface) |
Sets the edge point inspection feature adjacent surface tag More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.CamInspectionOperationCsysreferencetypes | CsysReferenceType [get, set] |
Returns or sets the coordinate system reference type More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the inspection edge point feature More... | |
unsafe double | NormalVectorI [get, set] |
Returns or sets the point normal vector I component More... | |
unsafe double | NormalVectorJ [get, set] |
Returns or sets the point normal vector J component More... | |
unsafe double | NormalVectorK [get, set] |
Returns or sets the point normal vector K component More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OffsetValue [get] |
Returns the point offset value More... | |
unsafe double | PointX [get, set] |
Returns or sets the point X coordinate More... | |
unsafe double | PointY [get, set] |
Returns or sets the point Y coordinate More... | |
unsafe double | PointZ [get, set] |
Returns or sets the point Z coordinate More... | |
unsafe bool | ReverseEdgeDirection [get, set] |
Returns or sets the reverse point normal direction More... | |
unsafe bool | ReverseSurfaceDirection [get, set] |
Returns or sets the reverse surface normal direction More... | |
unsafe NXOpen.SelectNXObjectList | SelectAdjacentSurface [get] |
Returns the select adjacent surface More... | |
unsafe NXOpen.Point | SelectPoint [get, set] |
Returns or sets the selected edge point More... | |
unsafe double | SurfaceNormalVectorI [get, set] |
Returns or sets the surface normal vector I component More... | |
unsafe double | SurfaceNormalVectorJ [get, set] |
Returns or sets the surface normal vector J component More... | |
unsafe double | SurfaceNormalVectorK [get, set] |
Returns or sets the surface normal vector K component More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Represents a CMM Inspection Edge Point Feature builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionEdgePointFeatureBuilder
Created in NX9.0.0
unsafe void NXOpen.CAM.InspectionEdgePointFeatureBuilder.FlipNormal | ( | ) |
Flips the edge point inspection feature normal vector
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionEdgePointFeatureBuilder.FlipSurfaceNormal | ( | ) |
Flips the edge point inspection feature adjacent surface normal vector
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionEdgePointFeatureBuilder.SetAdjacentSurface | ( | NXOpen.Face | adjacentSurface | ) |
Sets the edge point inspection feature adjacent surface tag
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
adjacentSurface |
unsafe void NXOpen.CAM.InspectionEdgePointFeatureBuilder.UpdateOffset | ( | ) |
Updates the edge point inspection feature when the offset value is changed
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionEdgePointFeatureBuilder.UpdateParams | ( | ) |
Updates edge point inspection feature characteristic parameters based on selected geometry
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the coordinate system reference type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the name of the inspection edge point feature
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point normal vector I component
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point normal vector J component
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point normal vector K component
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the point offset value
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the point X coordinate
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point Y coordinate
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point Z coordinate
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reverse point normal direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reverse surface normal direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the select adjacent surface
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the selected edge point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the surface normal vector I component
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the surface normal vector J component
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the surface normal vector K component
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")