NXOpen .NET Reference
12.0.0
|
Inspection Delete Analyze Points dialog builder More...
Public Member Functions | |
unsafe NXOpen.CAM.CAMObject[] | GetSelectedOps () |
Returns the selected operations. More... | |
unsafe void | SetSelectedOps (NXOpen.CAM.CAMObject[] selectedOps) |
Sets the selected operations. More... | |
unsafe void | DeleteMeaPoints () |
Deletes specified analysis points. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectPointList | SelectedPoints [get] |
Returns the selected analysis points to delete More... | |
Inspection Delete Analyze Points dialog builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionDeleteMeaPtsBuilderSel
Created in NX9.0.1
unsafe void NXOpen.CAM.InspectionDeleteMeaPtsBuilder.DeleteMeaPoints | ( | ) |
Deletes specified analysis points.
Created in NX9.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe NXOpen.CAM.CAMObject [] NXOpen.CAM.InspectionDeleteMeaPtsBuilder.GetSelectedOps | ( | ) |
Returns the selected operations.
Created in NX9.0.1
License requirements: None.
unsafe void NXOpen.CAM.InspectionDeleteMeaPtsBuilder.SetSelectedOps | ( | NXOpen.CAM.CAMObject[] | selectedOps | ) |
Sets the selected operations.
Created in NX9.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
selectedOps | Selected operation tags |
|
get |
Returns the selected analysis points to delete
Created in NX9.0.1
License requirements: None.