NXOpen .NET Reference
12.0.0
|
this class creates the output operation More...
Public Types | |
enum | TypeOutput { Output1, Output2 } |
Represents the output operation types More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Properties | |
unsafe NXOpen.CAM.InspectionOutputOperationBuilder.TypeOutput | EnumTypeOutput [get, set] |
Returns or sets the enum type output More... | |
unsafe string | StringFeatureName1 [get, set] |
Returns or sets the string feature name1 More... | |
unsafe string | StringFeatureName2 [get, set] |
Returns or sets the string feature name2 More... | |
unsafe string | StringTolName [get, set] |
Returns or sets the string tol name More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
this class creates the output operation
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionOutputOperationBuilder
Created in NX7.0.0
|
getset |
Returns or sets the enum type output
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string feature name1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string feature name2
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string tol name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")