NXOpen .NET Reference
12.0.0
|
Collision Avoidance Dialog builder More...
Public Member Functions | |
unsafe void | DoCollisionAvoidance () |
Updates selected paths. More... | |
unsafe string[] | GetSelectedOps () |
Returns the selected operations. More... | |
unsafe void | SetSelectedOps (string[] selectedOps) |
Sets the selected operations. More... | |
unsafe void | UpdateSimDisplayOptions () |
Updates the Sim Display Options to match changes made in the Collision Avoidance Dialog More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ChangeApproachRetract [get, set] |
Returns or sets a flag to indicate whether to change approach and retract distances to avoid collisions More... | |
unsafe bool | ChangeProbeAngles [get, set] |
Returns or sets a flag to indicate whether to change probe angles to avoid collisions More... | |
unsafe bool | ChangeProbeTip [get, set] |
Returns or sets a flag to indicate whether to change probe tip to avoid collisions More... | |
unsafe double | ClearanceDistance [get, set] |
Returns or sets the transition clearance distance More... | |
unsafe bool | DeleteMeasurementPoints [get, set] |
Returns or sets a flag to indicate whether to delete measurement points to avoid collisions More... | |
unsafe bool | DeleteUserSafePoints [get, set] |
Returns or sets a flag to indicate whether to delete user inserted safe points to improve path More... | |
unsafe double | FacetTolerance [get, set] |
Returns or sets the tolerance used for faceting the components More... | |
unsafe bool | FinishAtSafePlane [get, set] |
Returns or sets a flag to indicate whether to finish at safe plane after last path More... | |
unsafe bool | ListOutput [get, set] |
Returns or sets a flag to indicate whether to generate a report More... | |
unsafe double | MaxAngularIncrement [get, set] |
Returns or sets the max angular increment More... | |
unsafe double | MaxLengthIncrement [get, set] |
Returns or sets the max length increment More... | |
unsafe bool | MoveMeasurementPoints [get, set] |
Returns or sets a flag to indicate whether to move measurement points to avoid collisions More... | |
unsafe bool | NewSensors [get, set] |
Returns or sets a flag to indicate whether to create new sensors More... | |
unsafe bool | ProbeRotationsAtSafePlane [get, set] |
Returns or sets a flag to indicate whether to do probe rotations at safe plane More... | |
unsafe NXOpen.NXObject | SafePlane [get, set] |
Returns or sets the safe plane More... | |
unsafe bool | StartFromSafePlane [get, set] |
Returns or sets a flag to indicate whether to start from safe plane before first path More... | |
unsafe bool | TableRotationsAtSafePlane [get, set] |
Returns or sets a flag to indicate whether to do table rotations at safe plane More... | |
unsafe bool | ToolChangesAtSafePlane [get, set] |
Returns or sets a flag to indicate whether to do tool changes at safe plane More... | |
unsafe bool | TransitionsBetweenPaths [get, set] |
Returns or sets a flag to indicate whether to generate transition points between paths More... | |
unsafe bool | TransitionsWithinPaths [get, set] |
Returns or sets a flag to indicate whether to generate transition points within paths More... | |
Collision Avoidance Dialog builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionCollisionAvoidanceBuilder
Created in NX8.0.0
unsafe void NXOpen.CAM.InspectionCollisionAvoidanceBuilder.DoCollisionAvoidance | ( | ) |
Updates selected paths.
Created in NX8.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe string [] NXOpen.CAM.InspectionCollisionAvoidanceBuilder.GetSelectedOps | ( | ) |
Returns the selected operations.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.CAM.InspectionCollisionAvoidanceBuilder.SetSelectedOps | ( | string[] | selectedOps | ) |
Sets the selected operations.
Created in NX8.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
selectedOps | Selected operation names |
unsafe void NXOpen.CAM.InspectionCollisionAvoidanceBuilder.UpdateSimDisplayOptions | ( | ) |
Updates the Sim Display Options to match changes made in the Collision Avoidance Dialog
Created in NX9.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to change approach and retract distances to avoid collisions
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to change probe angles to avoid collisions
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to change probe tip to avoid collisions
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the transition clearance distance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to delete measurement points to avoid collisions
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to delete user inserted safe points to improve path
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tolerance used for faceting the components
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to finish at safe plane after last path
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to generate a report
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the max angular increment
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the max length increment
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to move measurement points to avoid collisions
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to create new sensors
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to do probe rotations at safe plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the safe plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to start from safe plane before first path
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to do table rotations at safe plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to do tool changes at safe plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to generate transition points between paths
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate whether to generate transition points within paths
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")