NXOpen .NET Reference
12.0.0
|
Inspection Measured Data dialog builder More...
Public Types | |
enum | DisplayTransformTypes { DesignDRF, ActualDRF, OuterProfile, InnerProfile } |
Transform Display Types More... | |
enum | InputFormatType { Mea, Dml, Csv, Points } |
Measured Data Input File Format Types More... | |
enum | BoundingType { Bounded, Unbounded } |
Hole/Pin Matching Mode More... | |
Public Member Functions | |
unsafe void | LoadMea () |
Load measured data file More... | |
unsafe void | UnloadMea () |
Unload measured data file More... | |
unsafe void | SaveToLayer () |
Save results to layer More... | |
unsafe int | AppendExternalPoints (NXOpen.NXObject[] pointTags) |
Add external points to measured data More... | |
unsafe int | RemoveExternalPoints (NXOpen.NXObject[] pointTags) |
Remove external points from measured data More... | |
unsafe void | AcceptRejectExternalPoints (out int acceptedPointCount, out int rejectedPointCount) |
Accept and reject points as measured data More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.InspectionMeasDataBuilder.DisplayTransformTypes | DisplayTransform [get, set] |
Returns or sets the display transform More... | |
unsafe bool | FeatDisplayDesPoints [get, set] |
Returns or sets the option to display design points for a feature More... | |
unsafe bool | FeatDisplayMeaPoints [get, set] |
Returns or sets the option to display measured points for a feature More... | |
unsafe bool | FeatDisplayReconstruct [get, set] |
Returns or sets the option to display the reconstructed feature More... | |
unsafe bool | FeatHighlightNominal [get, set] |
Returns or sets the option to highlight nominal faces for a feature More... | |
unsafe NXOpen.CAM.InspectionMeasDataBuilder.BoundingType | HolePinMatching [get, set] |
Returns or sets the hole pin matching mode when adding measured data More... | |
unsafe NXOpen.CAM.InspectionMeasDataBuilder.InputFormatType | InputFormat [get, set] |
Returns or sets the measured data input file format More... | |
unsafe string | InspectionDate [get, set] |
Returns or sets the inspection date More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer to save results to More... | |
unsafe string | MeaFile [get, set] |
Returns or sets the measured data file More... | |
unsafe string | MeasuredPartName [get, set] |
Returns or sets the measured part name More... | |
unsafe double | NeedleScale [get, set] |
Returns or sets the needles scale factor More... | |
unsafe double | OffsetDist [get, set] |
Returns or sets the offset distance when adding measured data More... | |
unsafe string | PcsName [get, set] |
Returns or sets the name of the PCS to use when transforming data being loaded More... | |
unsafe double | PointDistanceTolerance [get, set] |
Returns or sets the distance tolerance when adding points as measured data More... | |
unsafe double | ProjectLimit [get, set] |
Returns or sets the projection limit when adding measured data More... | |
unsafe string | RunNumber [get, set] |
Returns or sets the run number More... | |
unsafe NXOpen.SelectNXObjectList | SelectedPoints [get] |
Returns the selected external points More... | |
unsafe bool | SpecifyPointDistance [get, set] |
Returns or sets the option to specify the point distance tolerance More... | |
unsafe bool | TolDisplayActDRF [get, set] |
Returns or sets the option to display the tolerance actual DRF (datum reference frame) More... | |
unsafe bool | TolDisplayDesDRF [get, set] |
Returns or sets the option to display the tolerance design DRF (datum reference frame) More... | |
unsafe bool | TolDisplayDesPoints [get, set] |
Returns or sets the option to display design points for the features of a tolerance More... | |
unsafe bool | TolDisplayGauge [get, set] |
Returns or sets the option to display the gauge in position for a tolerance More... | |
unsafe bool | TolDisplayMeaPoints [get, set] |
Returns or sets the option to display measured points for the features of a tolerance More... | |
unsafe bool | TolDisplayNeedles [get, set] |
Returns or sets the option to display tolerance deviation needles More... | |
unsafe bool | TolDisplayPoints [get, set] |
Returns or sets the option to display points in position for a tolerance More... | |
unsafe bool | TolDisplayReconstruct [get, set] |
Returns or sets the option to display the reconstructed features of a tolerance More... | |
unsafe bool | TolHighlightNominal [get, set] |
Returns or sets the option to highlight nominal faces for a tolerance More... | |
Inspection Measured Data dialog builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionMeasDataBuilder
Created in NX8.5.0
unsafe void NXOpen.CAM.InspectionMeasDataBuilder.AcceptRejectExternalPoints | ( | out int | acceptedPointCount, |
out int | rejectedPointCount | ||
) |
Accept and reject points as measured data
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
acceptedPointCount | the number of points accepted |
rejectedPointCount | the number of points rejected |
unsafe int NXOpen.CAM.InspectionMeasDataBuilder.AppendExternalPoints | ( | NXOpen.NXObject[] | pointTags | ) |
Add external points to measured data
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
pointTags | the candidate points array |
unsafe void NXOpen.CAM.InspectionMeasDataBuilder.LoadMea | ( | ) |
Load measured data file
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe int NXOpen.CAM.InspectionMeasDataBuilder.RemoveExternalPoints | ( | NXOpen.NXObject[] | pointTags | ) |
Remove external points from measured data
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
pointTags | the candidate points array |
unsafe void NXOpen.CAM.InspectionMeasDataBuilder.SaveToLayer | ( | ) |
Save results to layer
Created in NX8.5.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionMeasDataBuilder.UnloadMea | ( | ) |
Unload measured data file
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the display transform
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display design points for a feature
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display measured points for a feature
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display the reconstructed feature
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to highlight nominal faces for a feature
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the hole pin matching mode when adding measured data
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the measured data input file format
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the inspection date
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the layer to save results to
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the measured data file
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the measured part name
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the needles scale factor
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset distance when adding measured data
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the PCS to use when transforming data being loaded
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the distance tolerance when adding points as measured data
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the projection limit when adding measured data
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the run number
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the selected external points
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the option to specify the point distance tolerance
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display the tolerance actual DRF (datum reference frame)
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display the tolerance design DRF (datum reference frame)
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display design points for the features of a tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display the gauge in position for a tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display measured points for the features of a tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display tolerance deviation needles
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display points in position for a tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to display the reconstructed features of a tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the option to highlight nominal faces for a tolerance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")