NXOpen .NET Reference
12.0.0
|
Represents a CMM Inspection Alignment builder More...
Public Types | |
enum | AlignTypes { SetPCStoMCS, SetPCStoCSYS, TranslatePCSOrigin, RotatePCS, DefinePCSfromDatums, Iterate, DefinePCSfromActualDeviations, SavePCS, RecallPCS, RotateTable, SetPCStoCADABS, Rps } |
Alignment Operation Type More... | |
enum | SaveStates { Actual, Nominal } |
PCS state to save, either Actual or nominal More... | |
enum | RecallStates { Internal, External } |
PCS state to recall, either internal or external More... | |
enum | IterDevTypes { Absolute, Incremental } |
Iterate deviation type More... | |
enum | XtMethods { Distance, Datum, NominalFeature, MeasuredFeature } |
PCS Translation method in X direction More... | |
enum | YtMethods { Distance, Datum, NominalFeature, MeasuredFeature } |
PCS Translation method in Y direction More... | |
enum | ZtMethods { Distance, Datum, NominalFeature, MeasuredFeature } |
PCS Translation method in Z direction More... | |
enum | RotationMethods { Angle, Datum, NominalFeature, MeasuredFeature } |
PCS Rotation method More... | |
enum | RotationAxisOptions { Xaxis, Yaxis, Zaxis } |
PCS Axis to Rotate about More... | |
enum | RotationDirections { Pxdir, Pydir, Pzdir, Mxdir, Mydir, Mzdir } |
Direction to rotate about More... | |
enum | AlignmentDirections { None, Pxdir, Pydir, Pzdir, Mxdir, Mydir, Mzdir } |
Alignment directions of datum features More... | |
enum | RotateTableMethods { Absolute, Incremental, NominalFeature, MeasuredFeature } |
Rotary Table methods More... | |
enum | RotateTableDirections { Clockwise, CounterClockwise, Shortest } |
Rotary table direction More... | |
enum | RotateTablePcsUpdateOptions { Total, Origin, Null } |
Rotary table PCS Update options More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe string[] | GetLocateFeatures () |
Return the Locate features. More... | |
unsafe void | SetLocateFeatures (string[] locateFeatures) |
Set the Locate features. More... | |
unsafe string[] | GetRPSFeatures () |
Return the RPS features. More... | |
unsafe void | SetRPSFeatures (string[] rpsFeatures) |
Set the RPS features. More... | |
unsafe string[] | GetRPSXFeatures () |
Return the RPS features controlling the X direction. More... | |
unsafe void | SetRPSXFeatures (string[] rpsXFeatures) |
Set the RPS features controlling the X direction. More... | |
unsafe string[] | GetRPSYFeatures () |
Return the RPS features controlling the Y direction. More... | |
unsafe void | SetRPSYFeatures (string[] rpsYFeatures) |
Set the RPS features controlling the Y direction. More... | |
unsafe string[] | GetRPSZFeatures () |
Return the RPS features controlling the Z direction. More... | |
unsafe void | SetRPSZFeatures (string[] rpsZFeatures) |
Set the RPS features controlling the Z direction. More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | AlignOpName [get, set] |
Returns or sets the align op name More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.AlignTypes | AlignType [get, set] |
Returns or sets the alignment type More... | |
unsafe NXOpen.Assemblies.SelectComponent | ComponentSelection [get] |
Returns the component selection More... | |
unsafe NXOpen.CoordinateSystem | CsysPick [get, set] |
Returns or sets the csys pick More... | |
unsafe string | FailGroupName [get, set] |
Returns or sets the fail group name More... | |
unsafe NXOpen.SelectNXObject | IterAvailSelect [get] |
Returns the iter avail select More... | |
unsafe string | IterConvergeVar [get, set] |
Returns or sets the iter converge variable More... | |
unsafe double | IterDev [get, set] |
Returns or sets the iter deviation More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.IterDevTypes | IterDevType [get, set] |
Returns or sets the iter deviation type More... | |
unsafe string | IterGroupName [get, set] |
Returns or sets the iter group name More... | |
unsafe int | IterMax [get, set] |
Returns or sets the iter max iterations More... | |
unsafe NXOpen.SelectNXObject | LocateAvailSelect [get] |
Returns the locate avail select More... | |
unsafe bool | LocateXrot [get, set] |
Returns or sets the locate xrot More... | |
unsafe bool | LocateXtrans [get, set] |
Returns or sets the locate xtrans More... | |
unsafe bool | LocateYrot [get, set] |
Returns or sets the locate yrot More... | |
unsafe bool | LocateYtrans [get, set] |
Returns or sets the locate ytrans More... | |
unsafe bool | LocateZrot [get, set] |
Returns or sets the locate zrot More... | |
unsafe bool | LocateZtrans [get, set] |
Returns or sets the locate ztrans More... | |
unsafe string | PcsName [get, set] |
Returns or sets the pcs name More... | |
unsafe string | PriDatLetter [get, set] |
Returns or sets the pri dat letter More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.AlignmentDirections | PriDirection [get, set] |
Returns or sets the pri direction More... | |
unsafe bool | PriXorigin [get, set] |
Returns or sets the pri xorigin More... | |
unsafe bool | PriYorigin [get, set] |
Returns or sets the pri yorigin More... | |
unsafe bool | PriZorigin [get, set] |
Returns or sets the pri zorigin More... | |
unsafe NXOpen.SelectNXObject | RPSAvailSelect [get] |
Returns the RPS available select More... | |
unsafe NXOpen.CoordinateSystem | RecallCsys [get, set] |
Returns or sets the recall csys More... | |
unsafe string | RecallDid [get, set] |
Returns or sets the recall device id More... | |
unsafe string | RecallExtName [get, set] |
Returns or sets the recall external name More... | |
unsafe string | RecallIntName [get, set] |
Returns or sets the recall internal name More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.RecallStates | RecallState [get, set] |
Returns or sets the recall state More... | |
unsafe double | RotateTableAngle [get, set] |
Returns or sets the angle to rotate table More... | |
unsafe double | RotateTableAngularDeviation [get, set] |
Returns or sets the rotate table angular deviation More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.RotateTableDirections | RotateTableDirection [get, set] |
Returns or sets the rotate table direction More... | |
unsafe string | RotateTableFeature [get, set] |
Returns or sets the feature used to position table More... | |
unsafe NXOpen.SelectNXObject | RotateTableFeatureSelect [get] |
Returns the feature selected to position table More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.RotateTableMethods | RotateTableMethod [get, set] |
Returns or sets the rotate table method More... | |
unsafe string | RotateTableName [get, set] |
Returns or sets the name of rotary table to rotate More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.RotateTablePcsUpdateOptions | RotateTablePcsUpdateOption [get, set] |
Returns or sets the rotate table pcs update More... | |
unsafe double | RotationAngle [get, set] |
Returns or sets the rot angle More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.RotationAxisOptions | RotationAxis [get, set] |
Returns or sets the rot axis More... | |
unsafe string | RotationDatumLetter [get, set] |
Returns or sets the rot datum letter More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.RotationDirections | RotationDirection [get, set] |
Returns or sets the rot dir More... | |
unsafe string | RotationFeature [get, set] |
Returns or sets the rot feature More... | |
unsafe NXOpen.SelectNXObject | RotationFeatureSelect [get] |
Returns the rot feature select More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.RotationMethods | RotationMethod [get, set] |
Returns or sets the rot method More... | |
unsafe string | SaveDid [get, set] |
Returns or sets the save device id More... | |
unsafe string | SavePcsLabel [get, set] |
Returns or sets the save pcs label More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.SaveStates | SaveState [get, set] |
Returns or sets the save state More... | |
unsafe string | SecDatLetter [get, set] |
Returns or sets the sec dat letter More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.AlignmentDirections | SecDirection [get, set] |
Returns or sets the sec direction More... | |
unsafe bool | SecXorigin [get, set] |
Returns or sets the sec xorigin More... | |
unsafe bool | SecYorigin [get, set] |
Returns or sets the sec yorigin More... | |
unsafe bool | SecZorigin [get, set] |
Returns or sets the sec zorigin More... | |
unsafe string | TerDatLetter [get, set] |
Returns or sets the ter dat letter More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.AlignmentDirections | TerDirection [get, set] |
Returns or sets the ter xdirection More... | |
unsafe bool | TerXorigin [get, set] |
Returns or sets the ter xorigin More... | |
unsafe bool | TerYorigin [get, set] |
Returns or sets the ter yorigin More... | |
unsafe bool | TerZorigin [get, set] |
Returns or sets the ter zorigin More... | |
unsafe bool | WcsOrientOption [get, set] |
Returns or sets the WCS Orient option More... | |
unsafe string | XtDatumLetter [get, set] |
Returns or sets the xt datum letter More... | |
unsafe double | XtDistance [get, set] |
Returns or sets the xt distance More... | |
unsafe string | XtFeature [get, set] |
Returns or sets the xt feature More... | |
unsafe NXOpen.SelectNXObject | XtFeatureSelect [get] |
Returns the xt feature select More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.XtMethods | XtMethod [get, set] |
Returns or sets the xt method More... | |
unsafe string | YtDatumLetter [get, set] |
Returns or sets the yt datum letter More... | |
unsafe double | YtDistance [get, set] |
Returns or sets the yt distance More... | |
unsafe string | YtFeature [get, set] |
Returns or sets the yt feature More... | |
unsafe NXOpen.SelectNXObject | YtFeatureSelect [get] |
Returns the yt feature select More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.YtMethods | YtMethod [get, set] |
Returns or sets the yt method More... | |
unsafe string | ZtDatumLetter [get, set] |
Returns or sets the zt datum letter More... | |
unsafe double | ZtDistance [get, set] |
Returns or sets the zt distance More... | |
unsafe string | ZtFeature [get, set] |
Returns or sets the zt feature More... | |
unsafe NXOpen.SelectNXObject | ZtFeatureSelect [get] |
Returns the zt feature select More... | |
unsafe NXOpen.CAM.InspectionAlignmentBuilder.ZtMethods | ZtMethod [get, set] |
Returns or sets the zt method More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a CMM Inspection Alignment builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionAlignmentBuilder
Created in NX7.5.2
Alignment directions of datum features
Alignment Operation Type
unsafe string [] NXOpen.CAM.InspectionAlignmentBuilder.GetLocateFeatures | ( | ) |
Return the Locate features.
Created in NX11.0.2
License requirements: None.
unsafe string [] NXOpen.CAM.InspectionAlignmentBuilder.GetRPSFeatures | ( | ) |
Return the RPS features.
Created in NX11.0.1
License requirements: None.
unsafe string [] NXOpen.CAM.InspectionAlignmentBuilder.GetRPSXFeatures | ( | ) |
Return the RPS features controlling the X direction.
Created in NX11.0.1
License requirements: None.
unsafe string [] NXOpen.CAM.InspectionAlignmentBuilder.GetRPSYFeatures | ( | ) |
Return the RPS features controlling the Y direction.
Created in NX11.0.1
License requirements: None.
unsafe string [] NXOpen.CAM.InspectionAlignmentBuilder.GetRPSZFeatures | ( | ) |
Return the RPS features controlling the Z direction.
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.CAM.InspectionAlignmentBuilder.SetLocateFeatures | ( | string[] | locateFeatures | ) |
Set the Locate features.
Created in NX11.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
locateFeatures | Locate features |
unsafe void NXOpen.CAM.InspectionAlignmentBuilder.SetRPSFeatures | ( | string[] | rpsFeatures | ) |
Set the RPS features.
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
rpsFeatures | RPS features |
unsafe void NXOpen.CAM.InspectionAlignmentBuilder.SetRPSXFeatures | ( | string[] | rpsXFeatures | ) |
Set the RPS features controlling the X direction.
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
rpsXFeatures | RPS X features |
unsafe void NXOpen.CAM.InspectionAlignmentBuilder.SetRPSYFeatures | ( | string[] | rpsYFeatures | ) |
Set the RPS features controlling the Y direction.
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
rpsYFeatures | RPS Y features |
unsafe void NXOpen.CAM.InspectionAlignmentBuilder.SetRPSZFeatures | ( | string[] | rpsZFeatures | ) |
Set the RPS features controlling the Z direction.
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
rpsZFeatures | RPS Z features |
|
getset |
Returns or sets the align op name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the alignment type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the component selection
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the csys pick
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the fail group name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the iter avail select
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the iter converge variable
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the iter deviation
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the iter deviation type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the iter group name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the iter max iterations
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the locate avail select
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the locate xrot
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the locate xtrans
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the locate yrot
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the locate ytrans
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the locate zrot
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the locate ztrans
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pcs name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pri dat letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pri direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pri xorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pri yorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pri zorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the recall csys
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the recall device id
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the recall external name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the recall internal name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the recall state
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the angle to rotate table
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotate table angular deviation
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotate table direction
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the feature used to position table
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the feature selected to position table
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the rotate table method
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the name of rotary table to rotate
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotate table pcs update
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rot angle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rot axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rot datum letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rot dir
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rot feature
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the rot feature select
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the rot method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the RPS available select
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the save device id
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the save pcs label
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the save state
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sec dat letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sec direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sec xorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sec yorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sec zorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the ter dat letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the ter xdirection
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the ter xorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the ter yorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the ter zorigin
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the WCS Orient option
Created in NX8.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the xt datum letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the xt distance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the xt feature
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the xt feature select
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the xt method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the yt datum letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the yt distance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the yt feature
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the yt feature select
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the yt method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the zt datum letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the zt distance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the zt feature
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the zt feature select
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the zt method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")