NXOpen .NET Reference
12.0.0
|
Represents the builder for a CMM Inspection Sensor. More...
Public Types | |
enum | SensorTypes { Fixed, Index } |
the sensor type More... | |
enum | SensorTipLocationTypes { Cartesian, Polar, Vector } |
the sensor tip location method More... | |
enum | SensorTipTypes { Sphere, Cylinder, Disk } |
the sensor tip type More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe double[] | GetSensorTipXyz () |
Get the sensor tip location cartesian coordinates More... | |
unsafe void | SetSensorTipXyz (double[] xyz) |
Set the sensor tip location cartesian coordinates More... | |
unsafe double[] | GetSensorTipIjk () |
Get the sensor tip location vector coordinates More... | |
unsafe void | SetSensorTipIjk (double[] ijk) |
Set the sensor tip location vector coordinates More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleA [get, set] |
Returns or sets the sensor tip location tilt angle component More... | |
unsafe double | AngleB [get, set] |
Returns or sets the sensor tip location rotation angle component More... | |
unsafe string | MasterOpLabel [get, set] |
Returns or sets the master sensor label More... | |
unsafe string | SensorOpLabel [get, set] |
Returns or sets the sensor label More... | |
unsafe string | SensorOpName [get, set] |
Returns or sets the inspection sensor operation name More... | |
unsafe double | SensorTipDiameter [get, set] |
Returns or sets the sensor tip diameter More... | |
unsafe double | SensorTipLength [get, set] |
Returns or sets the sensor tip length More... | |
unsafe NXOpen.CAM.InspectionSensorBuilder.SensorTipLocationTypes | SensorTipLocation [get, set] |
Returns or sets the sensor tip location method More... | |
unsafe double | SensorTipSize [get, set] |
Returns or sets the sensor tip size More... | |
unsafe NXOpen.CAM.InspectionSensorBuilder.SensorTipTypes | SensorTipType [get, set] |
Returns or sets the sensor tip type More... | |
unsafe NXOpen.CAM.InspectionSensorBuilder.SensorTypes | SensorType [get, set] |
Returns or sets the sensor type More... | |
unsafe int | TipNumber [get, set] |
Returns or sets the probe tip number More... | |
unsafe string | ToolName [get, set] |
Returns or sets the inspection probe tool name More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents the builder for a CMM Inspection Sensor.
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionSensorBuilder
Created in NX7.0.0
unsafe double [] NXOpen.CAM.InspectionSensorBuilder.GetSensorTipIjk | ( | ) |
Get the sensor tip location vector coordinates
Created in NX7.0.0
License requirements: None.
unsafe double [] NXOpen.CAM.InspectionSensorBuilder.GetSensorTipXyz | ( | ) |
Get the sensor tip location cartesian coordinates
Created in NX7.0.0
License requirements: None.
unsafe void NXOpen.CAM.InspectionSensorBuilder.SetSensorTipIjk | ( | double[] | ijk | ) |
Set the sensor tip location vector coordinates
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
ijk | the ijk values |
unsafe void NXOpen.CAM.InspectionSensorBuilder.SetSensorTipXyz | ( | double[] | xyz | ) |
Set the sensor tip location cartesian coordinates
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
xyz | the xyz values |
|
getset |
Returns or sets the sensor tip location tilt angle component
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor tip location rotation angle component
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the master sensor label
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor label
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the inspection sensor operation name
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor tip diameter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor tip length
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor tip location method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor tip size
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor tip type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the probe tip number
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the inspection probe tool name
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")