NXOpen .NET Reference
12.0.0
|
Inspection setup More...
Public Member Functions | |
unsafe void | Postprocess (NXOpen.CAM.CAMObject[] objects, string machineType, string outfileName, NXOpen.CAM.CAMSetup.OutputUnits outputUnits) |
Postprocess More... | |
unsafe void | PostprocessWithSetting (NXOpen.CAM.CAMObject[] objects, string machineType, string outfileName, NXOpen.CAM.CAMSetup.OutputUnits outputUnits, NXOpen.CAM.CAMSetup.PostprocessSettingsOutputWarning outputWarning, NXOpen.CAM.CAMSetup.PostprocessSettingsReviewTool reviewTool) |
Postprocess More... | |
unsafe void | CutObjects (NXOpen.CAM.CAMSetup.View view, NXOpen.CAM.CAMObject[] objectsToBeMoved) |
Cut objects More... | |
unsafe void | MoveObjects (NXOpen.CAM.CAMSetup.View view, NXOpen.CAM.CAMObject[] objectsToBeMoved, NXOpen.CAM.CAMObject destinationObject, NXOpen.CAM.CAMSetup.Paste pastePosition) |
Move objects More... | |
unsafe void | PasteObjects (NXOpen.CAM.CAMSetup.View view, NXOpen.CAM.CAMObject[] objectsToBeMoved, NXOpen.CAM.CAMObject destinationObject, NXOpen.CAM.CAMSetup.Paste pastePosition) |
Paste objects after cut More... | |
unsafe void | BufferObjects (NXOpen.CAM.CAMSetup.View view, NXOpen.CAM.CAMObject[] objectsToBeBuffered) |
Buffer objects to the clipboard and prepare for copy later More... | |
unsafe NXOpen.CAM.CAMObject[] | CopyObjects (NXOpen.CAM.CAMSetup.View view, NXOpen.CAM.CAMObject[] objectsToBeMoved, NXOpen.CAM.CAMObject destinationObject, NXOpen.CAM.CAMSetup.Paste pastePosition) |
Copy objects More... | |
unsafe void | GenerateToolPath (NXOpen.CAM.CAMObject[] objects) |
Generate tool path More... | |
unsafe void | SetTemplateStatus (NXOpen.CAM.CAMObject[] objects, bool useAsParent, bool createIfParentCreated) |
Set Template status More... | |
unsafe NXOpen.CAM.InspectionTool | RetrieveTool (string libRef, out bool success) |
Retrieve a tool from library More... | |
unsafe NXOpen.CAM.InspectionTool | RetrieveTool (string libRef, NXOpen.CAM.CAMObject target, out NXOpen.CAM.CAMObject nextTarget, out bool success) |
Retrieve a tool from library to the target More... | |
unsafe void | LockToolPaths (NXOpen.CAM.CAMObject[] objects, bool @lock) |
Lock Tool Path More... | |
unsafe NXOpen.CAM.NcmctPartMountingBuilder | CreateNcmctPartMountingBuilder (string libRef) |
Creates a Part Mounting Builder. More... | |
unsafe NXOpen.CAM.InspectionGroup | RetrieveDevice (string libRef) |
Retrieve a device from library More... | |
unsafe void | ResequencePaths (NXOpen.CAM.CAMObject[] paths) |
Resequence selected paths using nearest neighbor order More... | |
unsafe void | ResequenceTols (NXOpen.CAM.CAMObject[] tols) |
Resequence tolerances More... | |
unsafe string[] | RetrievePathMessages (NXOpen.CAM.CAMObject[] objects) |
Retrieve toolpath validation messages More... | |
unsafe NXOpen.CAM.ObjectsUdeSet | CreateObjectsUdeSet (NXOpen.CAM.CAMObject[]@params, NXOpen.CAM.CAMSetup.Ude udeType) |
Create ObjectsUdeSet. More... | |
unsafe NXOpen.CAM.InspectionGroup | GetRoot (NXOpen.CAM.CAMSetup.View branch) |
Get root of the specified branch. More... | |
unsafe void | UpdateFeatureNames (string originalFeatName, string newFeatName) |
Update feature names in referencing operations. More... | |
unsafe void | UpdateToleranceNames (string originalTolName, string newTolName) |
Update tolerance names in referencing operations. More... | |
Public Member Functions inherited from NXOpen.CAM.CAMObject | |
unsafe void | SetIntegerValue (string title, int value) |
Set an integer value to the parameter index for the object. More... | |
unsafe void | SetRealValue (string title, double value) |
Set a real value to the parameter index for the object. More... | |
unsafe void | SetStringValue (string title, string value) |
Set a string value to the parameter index for the object. More... | |
unsafe void | SetBooleanValue (string title, bool value) |
Set a boolean value to the parameter index for the object. More... | |
unsafe void | SetObject (string title, NXOpen.NXObject value) |
Set a object to the parameter index for the object. More... | |
unsafe void | SetFeedRate (string title, double value, NXOpen.CAM.CAMObject.FeedRateUnit unit) |
Set feed rate value and unit to the parameter index for the object. More... | |
unsafe void | SetWireEdmFeedRate (string title, double value, int side) |
Set feed rate value and side to the parameter index for the object, side is only used in wire edm. More... | |
unsafe void | SetFeedRateColor (string title, int value) |
Set feed rate display color to the parameter index for the object. More... | |
unsafe void | SetIntegerArrayValue (string title, int[] value) |
Set integer array value to the parameter index for the object. More... | |
unsafe void | SetRealArrayValue (string title, double[] value) |
Set real array to the parameter index for the object. More... | |
unsafe void | SetStringArrayValue (string title, string[] value) |
Set string array to the parameter index for the object More... | |
unsafe void | SetObjectArrayValue (string title, NXOpen.NXObject[] value) |
Set object array to the parameter index for the object More... | |
unsafe int | GetIntegerValue (string title) |
Get the integer value of the parameter index from the object. More... | |
unsafe double | GetRealValue (string title) |
Get the real value of the parameter index from the object. More... | |
unsafe bool | GetBooleanValue (string title) |
Get the boolean value of the parameter index from the object More... | |
unsafe string | GetStringValue (string title) |
Get the string value of the parameter index from the object More... | |
unsafe NXOpen.NXObject | GetObject (string title) |
Get the object value of the parameter index from the object More... | |
unsafe NXOpen.CAM.CAMObject.FeedRateUnit | GetFeedRate (string title, out double value) |
Get the feed rate value and unit of the parameter index from the object More... | |
unsafe int | GetWireEdmFeedRate (string title, out double value) |
Get the feed rate value and side of the parameter index from the object, side is only used in wire edm. More... | |
unsafe int | GetFeedRateColor (string title) |
Get the feed rate color of the parameter index from the object. More... | |
unsafe int[] | GetIntegerArrayValue (string title) |
Get the integer array value of the parameter index from the object. More... | |
unsafe double[] | GetRealArrayValue (string title) |
Get the real array value of the parameter index from the object. More... | |
unsafe string[] | GetStringArrayValue (string title) |
Get the string array value of the parameter index from the object. More... | |
unsafe NXOpen.NXObject[] | GetObjectArrayValue (string title) |
Get the object array value of the parameter index from the object. More... | |
unsafe NXOpen.CAM.CAMObject.Status | GetStatus () |
Get the status of the input object. More... | |
unsafe void | Remove911Attribute (NXOpen.CAM.CAMObject.Attr attrId) |
Remove a specific 911 attribute from an object. More... | |
unsafe void | RemoveAll911Attributes () |
Remove all 911 attributes from an object. More... | |
unsafe bool | Has911Attribute (NXOpen.CAM.CAMObject.Attr attrId) |
Check if a 911 attribute exists in an object. More... | |
unsafe NXOpen.CAM.Path | GetPath () |
Returns the path More... | |
unsafe void | SavePath (NXOpen.CAM.Path theBuilder) |
This must be called to establish proper part status More... | |
unsafe bool | AskPathExists () |
Tells if the object has a path More... | |
unsafe NXOpen.CAM.Path | CreateEmptyPath () |
Create an empty path for the object More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
NXOpen.CAM.InspectionGroupCollection | CmmInspectionGroupCollection [get] |
Returns the InspectionGroupCollection instance belonging to this setup More... | |
NXOpen.CAM.InspectionOperationCollection | CmmInspectionOperationCollection [get] |
Returns the InspectionOperationCollection instance belonging to this setup More... | |
unsafe void NXOpen.CAM.InspectionSetup.BufferObjects | ( | NXOpen.CAM.CAMSetup.View | view, |
NXOpen.CAM.CAMObject[] | objectsToBeBuffered | ||
) |
Buffer objects to the clipboard and prepare for copy later
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
view | view |
objectsToBeBuffered | array of objects to be buffered |
unsafe NXOpen.CAM.CAMObject [] NXOpen.CAM.InspectionSetup.CopyObjects | ( | NXOpen.CAM.CAMSetup.View | view, |
NXOpen.CAM.CAMObject[] | objectsToBeMoved, | ||
NXOpen.CAM.CAMObject | destinationObject, | ||
NXOpen.CAM.CAMSetup.Paste | pastePosition | ||
) |
Copy objects
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
view | view |
objectsToBeMoved | array of objects to be moved |
destinationObject | the destination object |
pastePosition | paste inside or after the destination object |
unsafe NXOpen.CAM.NcmctPartMountingBuilder NXOpen.CAM.InspectionSetup.CreateNcmctPartMountingBuilder | ( | string | libRef | ) |
Creates a Part Mounting Builder.
Note: Commit a Part Mounting Builder will perform the Part Mounting and no object is returned.
Created in NX8.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
libRef | a unique library reference identifier |
unsafe NXOpen.CAM.ObjectsUdeSet NXOpen.CAM.InspectionSetup.CreateObjectsUdeSet | ( | NXOpen.CAM.CAMObject @[] | params, |
NXOpen.CAM.CAMSetup.Ude | udeType | ||
) |
Create ObjectsUdeSet.
Created in NX9.0.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
params | array of operations or groups |
udeType | ude type |
unsafe void NXOpen.CAM.InspectionSetup.CutObjects | ( | NXOpen.CAM.CAMSetup.View | view, |
NXOpen.CAM.CAMObject[] | objectsToBeMoved | ||
) |
Cut objects
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
view | view |
objectsToBeMoved | array of objects to be moved |
unsafe void NXOpen.CAM.InspectionSetup.GenerateToolPath | ( | NXOpen.CAM.CAMObject[] | objects | ) |
Generate tool path
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objects | array of objects |
unsafe NXOpen.CAM.InspectionGroup NXOpen.CAM.InspectionSetup.GetRoot | ( | NXOpen.CAM.CAMSetup.View | branch | ) |
Get root of the specified branch.
Created in NX9.0.3
License requirements: None.
branch | Branch from which to get setup root |
unsafe void NXOpen.CAM.InspectionSetup.LockToolPaths | ( | NXOpen.CAM.CAMObject[] | objects, |
bool @ | lock | ||
) |
Lock Tool Path
Created in NX7.5.4
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objects | array of objects |
lock | lock the tool path if true, else unlock the tool path |
unsafe void NXOpen.CAM.InspectionSetup.MoveObjects | ( | NXOpen.CAM.CAMSetup.View | view, |
NXOpen.CAM.CAMObject[] | objectsToBeMoved, | ||
NXOpen.CAM.CAMObject | destinationObject, | ||
NXOpen.CAM.CAMSetup.Paste | pastePosition | ||
) |
Move objects
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
view | view |
objectsToBeMoved | array of objects to be moved |
destinationObject | the destination object |
pastePosition | paste inside or after the destination object |
unsafe void NXOpen.CAM.InspectionSetup.PasteObjects | ( | NXOpen.CAM.CAMSetup.View | view, |
NXOpen.CAM.CAMObject[] | objectsToBeMoved, | ||
NXOpen.CAM.CAMObject | destinationObject, | ||
NXOpen.CAM.CAMSetup.Paste | pastePosition | ||
) |
Paste objects after cut
Created in NX8.5.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
view | view |
objectsToBeMoved | array of objects to be pasted |
destinationObject | the destination object |
pastePosition | paste inside or after the destination object |
unsafe void NXOpen.CAM.InspectionSetup.Postprocess | ( | NXOpen.CAM.CAMObject[] | objects, |
string | machineType, | ||
string | outfileName, | ||
NXOpen.CAM.CAMSetup.OutputUnits | outputUnits | ||
) |
Postprocess
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objects | array of objects |
machineType | machine type |
outfileName | output file name |
outputUnits | output file unit |
unsafe void NXOpen.CAM.InspectionSetup.PostprocessWithSetting | ( | NXOpen.CAM.CAMObject[] | objects, |
string | machineType, | ||
string | outfileName, | ||
NXOpen.CAM.CAMSetup.OutputUnits | outputUnits, | ||
NXOpen.CAM.CAMSetup.PostprocessSettingsOutputWarning | outputWarning, | ||
NXOpen.CAM.CAMSetup.PostprocessSettingsReviewTool | reviewTool | ||
) |
Postprocess
Created in NX8.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objects | array of objects |
machineType | machine type |
outfileName | output file name |
outputUnits | output file unit |
outputWarning | whether ouput warning file |
reviewTool | whether active review tool window |
unsafe void NXOpen.CAM.InspectionSetup.ResequencePaths | ( | NXOpen.CAM.CAMObject[] | paths | ) |
Resequence selected paths using nearest neighbor order
Created in NX9.0.0
License requirements: None.
paths | array of paths to resequence |
unsafe void NXOpen.CAM.InspectionSetup.ResequenceTols | ( | NXOpen.CAM.CAMObject[] | tols | ) |
Resequence tolerances
Created in NX9.0.0
License requirements: None.
tols | array of tolerances to resequence |
unsafe NXOpen.CAM.InspectionGroup NXOpen.CAM.InspectionSetup.RetrieveDevice | ( | string | libRef | ) |
Retrieve a device from library
Created in NX8.0.0
License requirements: None.
libRef | a unique library reference identifier |
unsafe string [] NXOpen.CAM.InspectionSetup.RetrievePathMessages | ( | NXOpen.CAM.CAMObject[] | objects | ) |
Retrieve toolpath validation messages
Created in NX9.0.0
License requirements: None.
objects | array of object tags |
unsafe NXOpen.CAM.InspectionTool NXOpen.CAM.InspectionSetup.RetrieveTool | ( | string | libRef, |
out bool | success | ||
) |
Retrieve a tool from library
Created in NX7.5.1
License requirements: None.
libRef | the library name |
success |
unsafe NXOpen.CAM.InspectionTool NXOpen.CAM.InspectionSetup.RetrieveTool | ( | string | libRef, |
NXOpen.CAM.CAMObject | target, | ||
out NXOpen.CAM.CAMObject | nextTarget, | ||
out bool | success | ||
) |
Retrieve a tool from library to the target
Created in NX8.5.0
License requirements: None.
libRef | the library name |
target | the target where the tool is mounted |
nextTarget | the next target where the tool can be mounted |
success |
unsafe void NXOpen.CAM.InspectionSetup.SetTemplateStatus | ( | NXOpen.CAM.CAMObject[] | objects, |
bool | useAsParent, | ||
bool | createIfParentCreated | ||
) |
Set Template status
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objects | array of objects to adjust |
useAsParent | object can be used as a template or not |
createIfParentCreated | create if parent is created |
unsafe void NXOpen.CAM.InspectionSetup.UpdateFeatureNames | ( | string | originalFeatName, |
string | newFeatName | ||
) |
Update feature names in referencing operations.
Created in NX9.0.3
License requirements: None.
originalFeatName | Original feature name |
newFeatName | New feature name |
unsafe void NXOpen.CAM.InspectionSetup.UpdateToleranceNames | ( | string | originalTolName, |
string | newTolName | ||
) |
Update tolerance names in referencing operations.
Created in NX10.0.3
License requirements: None.
originalTolName | Original tolerance name |
newTolName | New tolerance name |
|
get |
Returns the InspectionGroupCollection instance belonging to this setup
Created in NX7.0.0
|
get |
Returns the InspectionOperationCollection instance belonging to this setup
Created in NX7.0.0