NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.NcmctPartMountingBuilder a "commit" of this object will perform the Part Mounting and no object is returned. More...
Public Types | |
enum | PositioningTypes { OrientMachineZeroToMainMcs, UseAssemblyPositioning, UsePartMountJunction, UseOldMachineTransformation, KeepAssemblyConstraints } |
Available types for positioning More... | |
enum | LayerTypes { Original, OriginalMakeVisible, Work, AsSpecified } |
Available types for layer options More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Geometry [get] |
Returns the selected part geometry list. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer More... | |
unsafe NXOpen.CAM.NcmctPartMountingBuilder.LayerTypes | LayerOptions [get, set] |
Returns or sets the layer type More... | |
unsafe NXOpen.CartesianCoordinateSystem | PartMountJunction [get, set] |
Returns or sets the CSYS associated with the junction More... | |
unsafe NXOpen.CAM.NcmctPartMountingBuilder.PositioningTypes | Positioning [get, set] |
Returns or sets the positioning type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.NcmctPartMountingBuilder a "commit" of this object will perform the Part Mounting and no object is returned.
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateNcmctPartMountingBuilder
Created in NX8.0.0
Available types for positioning
|
get |
Returns the selected part geometry list.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the layer
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the layer type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the CSYS associated with the junction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the positioning type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")