NXOpen .NET Reference
12.0.0
|
Represents the group collection for CMM Inspection More...
Public Member Functions | |
NXOpen.CAM.InspectionGroup[] | ToArray () |
Returns an array of NXOpen.CAM.InspectionGroup objects. More... | |
unsafe NXOpen.CAM.InspectionGroup | FindObject (string sid) |
Finds the CAMInspectionGroup object with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAM.InspectionGroup | CreateProgram (NXOpen.CAM.InspectionGroup parentGroup, string typeName, string subtypeName, NXOpen.CAM.NCGroupCollection.UseDefaultName useDefaultName, string newProgramName) |
Create a program group of the specified type and subtype under the parent group. More... | |
unsafe NXOpen.CAM.InspectionGroup | CreateMethod (NXOpen.CAM.InspectionGroup parentGroup, string typeName, string subtypeName, NXOpen.CAM.NCGroupCollection.UseDefaultName useDefaultName, string newMethodName) |
Create a method group of the specified type and subtype under the parent group. More... | |
unsafe NXOpen.CAM.InspectionGroup | CreateTool (NXOpen.CAM.InspectionGroup parentGroup, string typeName, string subtypeName, NXOpen.CAM.NCGroupCollection.UseDefaultName useDefaultName, string newToolName) |
Create a tool group of the specified type and subtype under the parent group. More... | |
unsafe NXOpen.CAM.ProgramOrderGroupBuilder | CreateProgramOrderGroupBuilder (NXOpen.CAM.CAMObject param) |
Creates a program order group builder for Inspection More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder | CreateInspectionMethodBuilder (NXOpen.CAM.CAMObject param) |
Creates a CMM Inspection method builder More... | |
unsafe NXOpen.CAM.ProbeToolBuilder | CreateProbeToolBuilder (NXOpen.CAM.CAMObject param) |
Creates a probe tool builder for Inspection More... | |
unsafe NXOpen.CAM.InspectionProbeToolBuilder | CreateInspectionProbeToolBuilder (NXOpen.CAM.CAMObject param) |
Creates a probe tool builder for Inspection More... | |
unsafe NXOpen.CAM.MachineGroupBuilder | CreateMachineGroupBuilder (NXOpen.CAM.CAMObject param) |
Creates a machine group builder for Inspection More... | |
unsafe NXOpen.CAM.MachineTurretGroupBuilder | CreateMachineTurretGroupBuilder (NXOpen.CAM.CAMObject param) |
Creates a machine turret group builder for Inspection More... | |
unsafe NXOpen.CAM.MachinePocketGroupBuilder | CreateMachinePocketGroupBuilder (NXOpen.CAM.CAMObject param) |
Creates a machine pocket group builder for Inspection More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the group collection for CMM Inspection
To obtain an instance of this class, refer to NXOpen.CAM.InspectionSetup
Created in NX7.0.0
unsafe NXOpen.CAM.InspectionMethodBuilder NXOpen.CAM.InspectionGroupCollection.CreateInspectionMethodBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a CMM Inspection method builder
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | CMM Inspection method to be edited |
unsafe NXOpen.CAM.InspectionProbeToolBuilder NXOpen.CAM.InspectionGroupCollection.CreateInspectionProbeToolBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a probe tool builder for Inspection
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | probe tool group to be edited |
unsafe NXOpen.CAM.MachineGroupBuilder NXOpen.CAM.InspectionGroupCollection.CreateMachineGroupBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a machine group builder for Inspection
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | the object to be edited |
unsafe NXOpen.CAM.MachinePocketGroupBuilder NXOpen.CAM.InspectionGroupCollection.CreateMachinePocketGroupBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a machine pocket group builder for Inspection
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | the object to be edited |
unsafe NXOpen.CAM.MachineTurretGroupBuilder NXOpen.CAM.InspectionGroupCollection.CreateMachineTurretGroupBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a machine turret group builder for Inspection
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | the object to be edited |
unsafe NXOpen.CAM.InspectionGroup NXOpen.CAM.InspectionGroupCollection.CreateMethod | ( | NXOpen.CAM.InspectionGroup | parentGroup, |
string | typeName, | ||
string | subtypeName, | ||
NXOpen.CAM.NCGroupCollection.UseDefaultName | useDefaultName, | ||
string | newMethodName | ||
) |
Create a method group of the specified type and subtype under the parent group.
If the value of use_default_name is true, default name will be used for the created method group; otherwise, the specified name will be used.
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
parentGroup | the parent group |
typeName | the name of the template type |
subtypeName | the name of the template subtype |
useDefaultName | use the default name or not |
newMethodName | the name of the created method group, only used when use_default_name == true |
unsafe NXOpen.CAM.ProbeToolBuilder NXOpen.CAM.InspectionGroupCollection.CreateProbeToolBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a probe tool builder for Inspection
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | probe tool group to be edited |
unsafe NXOpen.CAM.InspectionGroup NXOpen.CAM.InspectionGroupCollection.CreateProgram | ( | NXOpen.CAM.InspectionGroup | parentGroup, |
string | typeName, | ||
string | subtypeName, | ||
NXOpen.CAM.NCGroupCollection.UseDefaultName | useDefaultName, | ||
string | newProgramName | ||
) |
Create a program group of the specified type and subtype under the parent group.
If the value of use_default_name is true, default name will be used for the created program group; otherwise, the specified name will be used.
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
parentGroup | the parent group |
typeName | the name of the template type |
subtypeName | the name of the template subtype |
useDefaultName | use the default name or not |
newProgramName | the name of the created program group, only used when use_default_name == true. |
unsafe NXOpen.CAM.ProgramOrderGroupBuilder NXOpen.CAM.InspectionGroupCollection.CreateProgramOrderGroupBuilder | ( | NXOpen.CAM.CAMObject | param | ) |
Creates a program order group builder for Inspection
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
param | the object to be edited |
unsafe NXOpen.CAM.InspectionGroup NXOpen.CAM.InspectionGroupCollection.CreateTool | ( | NXOpen.CAM.InspectionGroup | parentGroup, |
string | typeName, | ||
string | subtypeName, | ||
NXOpen.CAM.NCGroupCollection.UseDefaultName | useDefaultName, | ||
string | newToolName | ||
) |
Create a tool group of the specified type and subtype under the parent group.
If the value of use_default_name is true, default name will be used for the created tool group; otherwise, the specified name will be used.
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
parentGroup | the parent group |
typeName | the name of the template type |
subtypeName | the name of the template subtype |
useDefaultName | use the default name or not |
newToolName | the name of the created tool group, only used when use_default_name == true |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAM.InspectionGroup NXOpen.CAM.InspectionGroupCollection.FindObject | ( | string | sid | ) |
Finds the CAMInspectionGroup object with the given identifier as recorded in a journal.
Created in NX4.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
sid | the name of the object |
NXOpen.CAM.InspectionGroup [] NXOpen.CAM.InspectionGroupCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAM.InspectionGroup objects.
|
get |
Returns the tag of this object.