NXOpen .NET Reference
12.0.0
|
Represents the builder for a CMM Inspection method. More...
Properties | |
unsafe double | AdvanceAngle [get, set] |
Returns or sets the advance angle (degrees) More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarAngleModeTypes | AngleMode [get, set] |
Returns or sets the polar angle mode More... | |
unsafe int | AngularPointCount [get, set] |
Returns or sets the number of points in angular direction More... | |
unsafe double | ApproachDistance [get, set] |
Returns or sets the approach distance More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.AxisExtrapolationTypes | AxisExtrapolationMode [get, set] |
Returns or sets the analysis axis extrapolation mode More... | |
unsafe bool | CircularScan [get, set] |
Returns or sets a flag to indicate if scan arc is allowed More... | |
unsafe NXOpen.NXColor | ColorApproach [get, set] |
Returns or sets the color used for displaying approach elements More... | |
unsafe NXOpen.NXColor | ColorEntryExit [get, set] |
Returns or sets the color used for displaying entry and exit elements More... | |
unsafe NXOpen.NXColor | ColorLine [get, set] |
Returns or sets the color used for displaying path lines More... | |
unsafe NXOpen.NXColor | ColorMeasurePoint [get, set] |
Returns or sets the color used for displaying measured points More... | |
unsafe NXOpen.NXColor | ColorRetract [get, set] |
Returns or sets the color used for displaying retract elements More... | |
unsafe NXOpen.NXColor | ColorTransition [get, set] |
Returns or sets the color used for displaying transition elements More... | |
unsafe double | CurvatureFactor [get, set] |
Returns or sets the curvature increase factor More... | |
unsafe bool | CurveScan [get, set] |
Returns or sets a flag to indicate if scan curve is allowed More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.CylinderFittingTypes | CylinderCircleFitMode [get, set] |
Returns or sets the analysis cylinder/circle fitting mode More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.DatumPlaneFittingTypes | DatumPlaneFittingMode [get, set] |
Returns or sets the analysis datum plane fitting mode More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.OperationTypes | DefaultOperationType [get, set] |
Returns or sets the default inspection operation type More... | |
unsafe double | DepthDistance [get, set] |
Returns or sets the depth distance More... | |
unsafe double | EndDistance [get, set] |
Returns or sets the end point offset distance along the scan More... | |
unsafe double | EndPercentage [get, set] |
Returns or sets the end Percentage along the scan More... | |
unsafe bool | EntryAvoidance [get, set] |
Returns or sets a flag to indicate if collision avoidance is required at entry More... | |
unsafe double | EntryExitDistance [get, set] |
Returns or sets the distance from the entry or exit point to safe plane More... | |
unsafe bool | EntryPoint [get, set] |
Returns or sets a flag to indicate if an entry point is required More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.TransitionTypes | EntryTransition [get, set] |
Returns or sets the type of entry transition More... | |
unsafe bool | ExitAvoidance [get, set] |
Returns or sets a flag to indicate if collision avoidance is required at exit More... | |
unsafe bool | ExitPoint [get, set] |
Returns or sets a flag to indicate if an exit point is required More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.TransitionTypes | ExitTransition [get, set] |
Returns or sets the type of exit transition More... | |
unsafe double | FeatureOffsetDistance [get, set] |
Returns or sets the offset feature distance More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.InspectionModes | InspectionMode [get, set] |
Returns or sets the default inspection mode More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.LimitsOfSizeTypes | LimitsOfSizeMode [get, set] |
Returns or sets the analysis limits of size fitting mode More... | |
unsafe bool | LineScan [get, set] |
Returns or sets a flag to indicate if scan line is allowed More... | |
unsafe bool | ManualPoint [get, set] |
Returns or sets a flag to indicate if manual point creation is allowed More... | |
unsafe double | MaxSpacing [get, set] |
Returns or sets the maximum spacing between scan points More... | |
unsafe double | MaximumRadius [get, set] |
Returns or sets the maximum radius More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarRadiusModeTypes | MaximumRadiusMode [get, set] |
Returns or sets the maximum radius mode More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.MethodTypes | MethodType [get, set] |
Returns or sets the method feature type More... | |
unsafe double | MinSpacing [get, set] |
Returns or sets the minimum spacing between scan points More... | |
unsafe double | MinimumRadius [get, set] |
Returns or sets the minimum radius More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarRadiusModeTypes | MinimumRadiusMode [get, set] |
Returns or sets the minimum radius mode More... | |
unsafe int | NbScanPoints [get, set] |
Returns or sets the minimum number of scan points More... | |
unsafe double | OffsetDistance [get, set] |
Returns or sets the offset distance More... | |
unsafe double | OffsetEndAngle [get, set] |
Returns or sets the offset from end angle More... | |
unsafe double | OffsetMaximumRadius [get, set] |
Returns or sets the offset from maximum radius More... | |
unsafe double | OffsetMinimumRadius [get, set] |
Returns or sets the offset from minimum radius More... | |
unsafe double | OffsetStartAngle [get, set] |
Returns or sets the offset from start angle More... | |
unsafe double | Pitch [get, set] |
Returns or sets the pitch of the Scan Helix More... | |
unsafe int | PointCount [get, set] |
Returns or sets the number of path points More... | |
unsafe bool | PointHelix [get, set] |
Returns or sets a flag to indicate if point helix is allowed More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PointSequenceDirectionTypes | PointSequenceDirection [get, set] |
Returns or sets the point sequence start direction More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PointSequenceModeTypes | PointSequenceMode [get, set] |
Returns or sets the point sequence mode More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PointSequenceStartTypes | PointSequenceStart [get, set] |
Returns or sets the point sequence start location More... | |
unsafe bool | PolarGrid [get, set] |
Returns or sets a flag to indicate if circular point grid is allowed More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarPointSequenceTypes | PolarPointSequence [get, set] |
Returns or sets the polar point sequence mode More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarSequenceDirectionTypes | PolarSequenceDirection [get, set] |
Returns or sets the polar sequence direction More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.PolarSequenceStartTypes | PolarSequenceStart [get, set] |
Returns or sets the polar sequence start location More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.ProbeTipTypes | ProbeTipType [get, set] |
Returns or sets the preferred probe tip type More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ProfileDispositionTypes | ProfileDispositionMode [get, set] |
Returns or sets the analysis profile disposition fitting mode More... | |
unsafe int | RadialPointCount [get, set] |
Returns or sets the number of points in radial direction More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ReferenceFeatureModeTypes | ReferenceFeatureMode [get, set] |
Returns or sets the relative measurement mode More... | |
unsafe double | ReferenceFeatureOffsetDistance [get, set] |
Returns or sets the offset distance for relative measurement More... | |
unsafe int | ReferenceFeaturePointCount [get, set] |
Returns or sets the number of points for relative measurement More... | |
unsafe double | ReferenceFeatureZoneRadius [get, set] |
Returns or sets the zone radius for relative measurement More... | |
unsafe double | RetractDistance [get, set] |
Returns or sets the retract distance More... | |
unsafe double | Revolutions [get, set] |
Returns or sets the revolutions of the Scan Helix More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ScanCurveModeTypes | ScanCurveMode [get, set] |
Returns or sets the scan curve mode More... | |
unsafe double | ScanForce [get, set] |
Returns or sets the scan force More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ScanModeTypes | ScanModeType [get, set] |
Returns or sets the 3,5 axis scan mode type More... | |
unsafe double | ScanSpeed [get, set] |
Returns or sets the scan speed More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.SensorStrategyTypes | SensorStrategy [get, set] |
Returns or sets the sensor selection strategy More... | |
unsafe int | Speed [get, set] |
Returns or sets the default animation speed setting More... | |
unsafe double | StartDistance [get, set] |
Returns or sets the start point offset distance along the scan More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.UVModeTypes | StartEndMode [get, set] |
Returns or sets the scan start end mode More... | |
unsafe double | StartPercentage [get, set] |
Returns or sets the start percentage along the scan More... | |
unsafe double | StepSize [get, set] |
Returns or sets the scan step size More... | |
unsafe double | StopRadius [get, set] |
Returns or sets the scan stop radius More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.SurfaceProfileTypes | SurfaceProfileMode [get, set] |
Returns or sets the analysis surface profile fitting mode More... | |
unsafe double | Sweep [get, set] |
Returns or sets the sweep of the Scan Helix More... | |
unsafe double | TiltAngle [get, set] |
Returns or sets the tilt angle (degrees) More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ScanHelixTurnDirectionTypes | TurnDirection [get, set] |
Returns or sets the turn direction type of the Scan Helix More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ScanHelixTurnTypes | TurnType [get, set] |
Returns or sets the turn type of the Scan Helix More... | |
unsafe int | UCount [get, set] |
Returns or sets the number of points in U direction More... | |
unsafe double | UEnd [get, set] |
Returns or sets the U end parameter More... | |
unsafe double | UEndDeg [get, set] |
Returns or sets the U end degrees More... | |
unsafe double | UEndDist [get, set] |
Returns or sets the U end distance More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.UVModeTypes | UEndMode [get, set] |
Returns or sets the end U mode More... | |
unsafe double | UEndSweep [get, set] |
Returns or sets the U sweep degrees More... | |
unsafe double | UStart [get, set] |
Returns or sets the U start parameter More... | |
unsafe double | UStartDeg [get, set] |
Returns or sets the U start degrees More... | |
unsafe double | UStartDist [get, set] |
Returns or sets the U start distance More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.UVModeTypes | UStartMode [get, set] |
Returns or sets the start U mode More... | |
unsafe double | UStartSweep [get, set] |
Returns or sets the U start sweep degrees More... | |
unsafe bool | UVGrid [get, set] |
Returns or sets a flag to indicate if rectangular UV grid is allowed More... | |
unsafe int | VCount [get, set] |
Returns or sets the number of points in V direction More... | |
unsafe double | VEnd [get, set] |
Returns or sets the V end parameter More... | |
unsafe double | VEndDeg [get, set] |
Returns or sets the V end degrees More... | |
unsafe double | VEndDist [get, set] |
Returns or sets the V end distance More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.UVModeTypes | VEndMode [get, set] |
Returns or sets the end V mode More... | |
unsafe double | VEndSweep [get, set] |
Returns or sets the V sweep degrees More... | |
unsafe double | VStart [get, set] |
Returns or sets the V start parameter More... | |
unsafe double | VStartDeg [get, set] |
Returns or sets the V start degrees More... | |
unsafe double | VStartDist [get, set] |
Returns or sets the V start distance More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.UVModeTypes | VStartMode [get, set] |
Returns or sets the start V mode More... | |
unsafe double | VStartSweep [get, set] |
Returns or sets the V start sweep degrees More... | |
Properties inherited from NXOpen.CAM.MethodBuilder | |
unsafe NXOpen.CAM.CutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.DisplayPaint | PaintDisplay [get] |
Returns the sub builder for paint display More... | |
unsafe NXOpen.CAM.DisplayPath | PathDisplay [get] |
Returns the sub builder for path display More... | |
unsafe NXOpen.CAM.PathDisplayColors | PathDisplayColors [get] |
Returns the sub builder for path display colors More... | |
unsafe NXOpen.CAM.DisplaySilhouette | SilhouDisplay [get] |
Returns the sub builder for silhou display More... | |
unsafe NXOpen.CAM.DisplayTool | ToolDisplay [get] |
Returns the sub builder for tool display More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.MethodBuilder | |
unsafe string | GetCutMethod () |
Get cut method More... | |
unsafe void | SetCutMethod (string libRef) |
Set cut method More... | |
Represents the builder for a CMM Inspection method.
To create a new instance of this class, use NXOpen.CAM.InspectionGroupCollection.CreateInspectionMethodBuilder
Created in NX7.0.0
CMM Inspection method feature type.
CMM Inspection operation types.
|
getset |
Returns or sets the advance angle (degrees)
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the polar angle mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the number of points in angular direction
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the approach distance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis axis extrapolation mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if scan arc is allowed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the color used for displaying approach elements
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the color used for displaying entry and exit elements
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the color used for displaying path lines
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the color used for displaying measured points
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the color used for displaying retract elements
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the color used for displaying transition elements
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the curvature increase factor
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if scan curve is allowed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis cylinder/circle fitting mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis datum plane fitting mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the default inspection operation type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the depth distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the end point offset distance along the scan
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the end Percentage along the scan
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if collision avoidance is required at entry
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the distance from the entry or exit point to safe plane
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if an entry point is required
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the type of entry transition
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if collision avoidance is required at exit
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if an exit point is required
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the type of exit transition
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset feature distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the default inspection mode
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis limits of size fitting mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if scan line is allowed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if manual point creation is allowed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the maximum radius
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the maximum radius mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the maximum spacing between scan points
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the method feature type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the minimum radius
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the minimum radius mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the minimum spacing between scan points
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the minimum number of scan points
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset distance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset from end angle
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset from maximum radius
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset from minimum radius
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset from start angle
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pitch of the Scan Helix
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the number of path points
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if point helix is allowed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point sequence start direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point sequence mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point sequence start location
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if circular point grid is allowed
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the polar point sequence mode
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the polar sequence direction
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the polar sequence start location
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the preferred probe tip type
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis profile disposition fitting mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the number of points in radial direction
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the relative measurement mode
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset distance for relative measurement
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the number of points for relative measurement
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the zone radius for relative measurement
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the retract distance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the revolutions of the Scan Helix
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scan curve mode
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scan force
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the 3,5 axis scan mode type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scan speed
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor selection strategy
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the default animation speed setting
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the start point offset distance along the scan
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scan start end mode
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the start percentage along the scan
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scan step size
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scan stop radius
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis surface profile fitting mode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sweep of the Scan Helix
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tilt angle (degrees)
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the turn direction type of the Scan Helix
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the turn type of the Scan Helix
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the number of points in U direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U end parameter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U end degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U end distance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the end U mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U sweep degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U start parameter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U start degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U start distance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the start U mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the U start sweep degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets a flag to indicate if rectangular UV grid is allowed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the number of points in V direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V end parameter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V end degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V end distance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the end V mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V sweep degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V start parameter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V start degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V start distance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the start V mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the V start sweep degrees
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")