NXOpen .NET Reference
12.0.0
|
Represents a display path Builder More...
Public Types | |
enum | PathDisplayTypes { SolidCenter, DashedCenter, Silhouette, Fill, SilhouetteFill } |
the path display types More... | |
Properties | |
unsafe NXOpen.CAM.DisplayPath.PathDisplayTypes | PathDisplayType [get, set] |
Returns or sets the path display types More... | |
unsafe int | ReplaySpeed [get, set] |
Returns or sets the replay speed. More... | |
Represents a display path Builder
This is an abstract class and cannot be instantiated.
Created in NX7.5.0
|
getset |
Returns or sets the path display types
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the replay speed.
The range is 1-10.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")