NXOpen .NET Reference
12.0.0
|
Represents a Method Builder More...
Public Member Functions | |
unsafe string | GetCutMethod () |
Get cut method More... | |
unsafe void | SetCutMethod (string libRef) |
Set cut method More... | |
Properties | |
unsafe NXOpen.CAM.CutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.DisplayPaint | PaintDisplay [get] |
Returns the sub builder for paint display More... | |
unsafe NXOpen.CAM.DisplayPath | PathDisplay [get] |
Returns the sub builder for path display More... | |
unsafe NXOpen.CAM.PathDisplayColors | PathDisplayColors [get] |
Returns the sub builder for path display colors More... | |
unsafe NXOpen.CAM.DisplaySilhouette | SilhouDisplay [get] |
Returns the sub builder for silhou display More... | |
unsafe NXOpen.CAM.DisplayTool | ToolDisplay [get] |
Returns the sub builder for tool display More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Represents a Method Builder
This is an abstract class, and cannot be instantiated.
Created in NX5.0.0
unsafe string NXOpen.CAM.MethodBuilder.GetCutMethod | ( | ) |
Get cut method
Created in NX8.0.1
License requirements: None.
unsafe void NXOpen.CAM.MethodBuilder.SetCutMethod | ( | string | libRef | ) |
Set cut method
Created in NX8.0.1
License requirements: cam_base ("CAM BASE")
libRef |
|
get |
Returns the cut parameter object
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the sub builder for paint display
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sub builder for path display
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sub builder for path display colors
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sub builder for silhou display
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sub builder for tool display
Created in NX7.5.0
License requirements: None.