NXOpen .NET Reference
12.0.0
|
Represents a MachineTurretGroup Builder More...
Public Types | |
enum | MctTurrentWplTypes { Xy, Xz } |
WorkPlane Type More... | |
Properties | |
unsafe NXOpen.CAM.InheritableTextBuilder | CarrierName [get] |
Returns the Carrier Name object(inheritable text) More... | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | MctTurrentId [get, set] |
Returns or sets the Mct Turrent ID More... | |
unsafe NXOpen.CartesianCoordinateSystem | MctTurrentWpl [get, set] |
Returns or sets the mct turrent workplane More... | |
unsafe NXOpen.CAM.MachineTurretGroupBuilder.MctTurrentWplTypes | MctTurrentWplType [get, set] |
Returns or sets the workplane type More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Represents a MachineTurretGroup Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateMachineTurretGroupBuilder
Created in NX5.0.0
|
get |
Returns the Carrier Name object(inheritable text)
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the channel's name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Mct Turrent ID
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the mct turrent workplane
Created in NX5.0.0
Deprecated in NX9.0.0. None
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the workplane type
Created in NX5.0.0
Deprecated in NX9.0.0. None
License requirements to get this property: None.
License requirements to set this property: None.