NXOpen .NET Reference
12.0.0
|
Represents a MachinePocketGroup Builder More...
Public Types | |
enum | RegisterType { SameAsPocketId, Specify } |
the register type More... | |
Public Member Functions | |
unsafe NXOpen.CAM.HoldingSystemBuilder | CreateHoldingSystemBuilder (int position, string name) |
Creates a new holding system builder More... | |
Properties | |
unsafe NXOpen.CAM.InheritableIntBuilder | AdjustIdBuilder [get] |
Returns the adjust id More... | |
unsafe NXOpen.CAM.MachinePocketGroupBuilder.RegisterType | AdjustRegisterType [get, set] |
Returns or sets the adjust register type More... | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | CutcomIdBuilder [get] |
Returns the cutcom id More... | |
unsafe NXOpen.CAM.MachinePocketGroupBuilder.RegisterType | CutcomRegisterType [get, set] |
Returns or sets the cutcom register type More... | |
unsafe NXOpen.CAM.HoldingSystemBuilderList | HoldingSystemsList [get] |
Returns the holding systems list More... | |
unsafe int | NumberOfTools [get, set] |
Returns or sets the number of tools More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | PocketIdBuilder [get] |
Returns the pocket id More... | |
unsafe NXOpen.CAM.InheritableTextBuilder | PocketIdStringBuilder [get] |
Returns the pocket id in string More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a MachinePocketGroup Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateMachinePocketGroupBuilder
Created in NX5.0.0
unsafe NXOpen.CAM.HoldingSystemBuilder NXOpen.CAM.MachinePocketGroupBuilder.CreateHoldingSystemBuilder | ( | int | position, |
string | name | ||
) |
Creates a new holding system builder
Created in NX6.0.0
License requirements: None.
position | position |
name | Holding system name |
|
get |
Returns the adjust id
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the adjust register type
Created in NX6.0.0
Deprecated in NX8.5.0. Use CAM.MachinePocketGroupBuilder.AdjustIdBuilder instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the channel's name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cutcom id
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the cutcom register type
Created in NX6.0.0
Deprecated in NX8.5.0. Use CAM.MachinePocketGroupBuilder.CutcomIdBuilder instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the holding systems list
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the number of tools
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the pocket id
Created in NX5.0.0
License requirements: None.
|
get |
Returns the pocket id in string
Created in NX8.5.0
License requirements: None.