NXOpen .NET Reference
12.0.0
|
Create Link PMI Dialog Builder More...
Public Types | |
enum | PmiScopeTypes { WorkpieceOnly, WorkpieceandComponents } |
Specifies the scope of the link PMI command More... | |
enum | CreatePathsOptions { Yes, No } |
Specifies whether paths will be created by Link PMI More... | |
enum | PointOrderTypes { Off, NearestNeighbor, ShortestPath } |
Specifies the Point Order Optimization Type More... | |
enum | PathOrderTypes { Off, BySensor, NearestNeighbor, ShortestPath } |
Specifies the Path Order Optimization Type More... | |
enum | CollisionAvoidanceEnumType { Off, On } |
Specifies whether collision avoidance will be done More... | |
Public Member Functions | |
unsafe void | SafePlaneSelectAction () |
Button to select safe plane More... | |
unsafe void | SafePlaneDisplayAction () |
Button to display selected safe plane More... | |
unsafe void | LinkToPmi () |
Links PMI and GDT to Inspection features and tolerances. More... | |
unsafe string[] | GetResults () |
Get results from Link PMI. More... | |
unsafe void | OutputResults (NXOpen.ListingWindow.DeviceType deviceType, string fileName) |
Output results report from Link PMI. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleA [get, set] |
Returns or sets the A angle More... | |
unsafe double | AngleB [get, set] |
Returns or sets the B angle More... | |
unsafe string | AngleString [get, set] |
Returns or sets the angle specification string More... | |
unsafe NXOpen.CAM.InspectionLinkPmiBuilder.CollisionAvoidanceEnumType | CollisionAvoidanceEnum [get, set] |
Returns or sets the collision avoidance enum More... | |
unsafe NXOpen.SelectNXObjectList | ComponentSelection [get] |
Returns the component selector More... | |
unsafe NXOpen.CAM.InspectionLinkPmiBuilder.CreatePathsOptions | CreatePathsEnum [get, set] |
Returns or sets the create paths enum More... | |
unsafe bool | IncludeSubComponents [get, set] |
Returns or sets the include sub-components option More... | |
unsafe NXOpen.CAM.InspectionLinkPmiBuilder.PathOrderTypes | PathOrderEnum [get, set] |
Returns or sets the path order optimization type enum More... | |
unsafe NXOpen.CAM.InspectionLinkPmiBuilder.PointOrderTypes | PointOrderEnum [get, set] |
Returns or sets the point order optimization type enum More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.ProbeTipTypes | ProbeTipType [get, set] |
Returns or sets the preferred probe tip type More... | |
unsafe string | ProgramLocationString [get, set] |
Returns or sets the program location string More... | |
unsafe NXOpen.CAM.InspectionLinkPmiBuilder.PmiScopeTypes | ScopeEnum [get, set] |
Returns or sets the scope of the Link PMI function More... | |
unsafe string | TipString [get, set] |
Returns or sets the tip to use for inspection string More... | |
unsafe string | ToolString [get, set] |
Returns or sets the tool to use for inspection string More... | |
unsafe string | ViewString [get, set] |
Returns or sets the PMI View selection string More... | |
unsafe string | WorkpieceString [get, set] |
Returns or sets the name of the workpiece to be processed by Link PMI More... | |
Create Link PMI Dialog Builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionLinkPmiBuilder
Created in NX7.0.0
Specifies the Path Order Optimization Type
unsafe string [] NXOpen.CAM.InspectionLinkPmiBuilder.GetResults | ( | ) |
Get results from Link PMI.
Created in NX8.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLinkPmiBuilder.LinkToPmi | ( | ) |
Links PMI and GDT to Inspection features and tolerances.
Created in NX8.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLinkPmiBuilder.OutputResults | ( | NXOpen.ListingWindow.DeviceType | deviceType, |
string | fileName | ||
) |
Output results report from Link PMI.
Created in NX8.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
deviceType | The type of device (file, Information window, or both) |
fileName | Name of the file. Used only if the device type is file or both. |
unsafe void NXOpen.CAM.InspectionLinkPmiBuilder.SafePlaneDisplayAction | ( | ) |
Button to display selected safe plane
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLinkPmiBuilder.SafePlaneSelectAction | ( | ) |
Button to select safe plane
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the A angle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the B angle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the angle specification string
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the collision avoidance enum
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the component selector
Created in NX9.0.3
License requirements: None.
|
getset |
Returns or sets the create paths enum
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the include sub-components option
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the path order optimization type enum
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point order optimization type enum
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the preferred probe tip type
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the program location string
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scope of the Link PMI function
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tip to use for inspection string
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tool to use for inspection string
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the PMI View selection string
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the name of the workpiece to be processed by Link PMI
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")