NXOpen .NET Reference
12.0.0
|
this class creates the tolerance operation More...
Public Types | |
enum | TolType { DistanceBetween, AngleBetween, CoordinateTolerance, Diameter, Radius, Width, ConeAngle, DatumDefinition, Flatness, Straightness, Circularity, Cylindricity, LineProfile, SurfaceProfile, Angularity, Parallelism, Perpendicularity, Position, Concentricity, Symmetry, CircularRunout, TotalRunout, DatumTarget } |
Tolerance types More... | |
enum | ParamXYZAxis { XAxis, YAxis, ZAxis, MajorAxis, MinorAxis } |
X/Y/Z axis More... | |
enum | ParamSubType { Surface, Axis } |
Subtypes More... | |
enum | ParamExtent { Total, UnitAreaLength } |
Extent More... | |
enum | ParamTolZoneShape { None, Cylindrical, Circular, Spherical, Radial, Angular } |
Tolerance zone shape More... | |
enum | ParamTolMatModifier { None, Mmc, Lmc, Rfs } |
Material Condition modifiers More... | |
enum | ParamTolMatModifierDup { None, Mmc, Lmc, Rfs } |
Material Condition modifiers More... | |
enum | ParamPriDatum { A, B, C } |
Default datum symbols More... | |
enum | ParamPriDatumModifier { None, Mmc, Lmc, Rfs } |
Primary datum material modifiers More... | |
enum | ParamSecDatum { A, B, C } |
Default datum symbols More... | |
enum | ParamSecDatumModifier { None, Mmc, Lmc, Rfs } |
Secondary datum material modifiers More... | |
enum | ParamTerDatum { A, B, C } |
Default datum symbols More... | |
enum | ParamTerDatumModifier { None, Mmc, Lmc, Rfs } |
Tertiary datum material modifiers More... | |
enum | SirVecPCSABS { RelativetoPCS, Absolute } |
PCS or absolute coordinate sysytem More... | |
enum | AngleFormat { DecimalDegree, DegMinSec } |
Angle format More... | |
enum | ToleranceSource { Unknown, Pmi, CheckedGdt, Geometry, TwoDAnnot, User } |
Tolerance Source More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe void | UpdateParameters () |
Updates Inspection tolerance parameters based on selected annotation. More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ToleranceSource | CompositeToleranceValueSource [get, set] |
Returns or sets the GDT Composite Lower Tolerance Value Source More... | |
unsafe NXOpen.CAM.InspectionDatumPlaneFittingModeBuilder | DatumPlaneFittingModeBuilder [get] |
Returns the Datum Plane Fitting Mode Builder More... | |
unsafe NXOpen.Direction | DirVec [get, set] |
Returns or sets the selected vector for tolerance direction More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ToleranceDegreeOfFreedomCsysMode | DofCsysMode [get, set] |
Returns or sets the Degree of Freedom Coordinate System Mode More... | |
unsafe double | DoubleDirVecI [get, set] |
Returns or sets the double dir vec i More... | |
unsafe double | DoubleDirVecJ [get, set] |
Returns or sets the double dir vec j More... | |
unsafe double | DoubleDirVecK [get, set] |
Returns or sets the double dir vec k More... | |
unsafe double | DoubleLower [get, set] |
Returns or sets the lower tolerance More... | |
unsafe double | DoubleLowerParamOuterProfile [get, set] |
Returns or sets the double lower parameter outer profile More... | |
unsafe double | DoubleNominal [get, set] |
Returns or sets the nominal tolerance More... | |
unsafe double | DoubleParamExtArea [get, set] |
Returns or sets the double parameter extent area More... | |
unsafe double | DoubleParamExtLength [get, set] |
Returns or sets the double parameter extent length More... | |
unsafe double | DoubleParamOuterProfile [get, set] |
Returns or sets the double parameter outer profile More... | |
unsafe double | DoubleParamTolValue [get, set] |
Returns or sets the double parameter tolerance value More... | |
unsafe double | DoubleParamTolValue1 [get, set] |
Returns or sets the double parameter tolerance value1 More... | |
unsafe double | DoubleUpper [get, set] |
Returns or sets the upper tolerance More... | |
unsafe double | DoubleViewVecI [get, set] |
Returns or sets the double view vec i More... | |
unsafe double | DoubleViewVecJ [get, set] |
Returns or sets the double view vec j More... | |
unsafe double | DoubleViewVecK [get, set] |
Returns or sets the double view vec k More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.SirVecPCSABS | EnumPCSABS [get, set] |
Returns or sets the enum pcsabs More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamPriDatumModifier | EnumParamPriMatModifier [get, set] |
Returns or sets the enum parameter primary material modifier More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamPriDatumModifier | EnumParamPriMatModifier1 [get, set] |
Returns or sets the enum parameter primary material modifier1 More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamSecDatumModifier | EnumParamSecMatModifier [get, set] |
Returns or sets the enum parameter secondary material modifier More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamSecDatumModifier | EnumParamSecMatModifier1 [get, set] |
Returns or sets the enum parameter secondary material modifier1 More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamSubType | EnumParamSubType [get, set] |
Returns or sets the enum parameter sub type More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamTerDatumModifier | EnumParamTerMatModifier [get, set] |
Returns or sets the enum parameter tertiary material modifier More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamTerDatumModifier | EnumParamTerMatModifier1 [get, set] |
Returns or sets the enum parameter tertiary material modifier1 More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamTolMatModifier | EnumParamTolMatModifier [get, set] |
Returns or sets the enum parameter tolerance material modifier More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamTolMatModifier | EnumParamTolMatModifier1 [get, set] |
Returns or sets the enum parameter tolerance material modifier1 More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamTolMatModifierDup | EnumParamTolMatModifierDup [get, set] |
Returns or sets the enum parameter tolerance material modifier dup More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamTolZoneShape | EnumParamTolZoneShape [get, set] |
Returns or sets the enum parameter tolerance zone shape More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamTolZoneShape | EnumParamTolZoneShape1 [get, set] |
Returns or sets the enum parameter tolerance zone shape1 More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamXYZAxis | EnumParamXYZAxis [get, set] |
Returns or sets the enum parameter xyzaxis More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamExtent | EnumParameterExtent [get, set] |
Returns or sets the enum parameter extent More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ParamXYZAxis | EnumTorusCharacteristic [get, set] |
Returns or sets the enum torus characteristic More... | |
unsafe bool | IsAlignVector [get, set] |
Returns or sets the is Align Vector Flag More... | |
unsafe bool | IsComposite [get, set] |
Returns or sets the is composite flag More... | |
unsafe NXOpen.CAM.InspectionLimitsOfSizeModeBuilder | LimitsOfSizeModeBuilder [get] |
Returns the Limits of Size Mode Builder More... | |
unsafe string | LowerDMS [get, set] |
Returns or sets the string for anglb upper DMS More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ToleranceSource | LowerSource [get, set] |
Returns or sets the Lower Value Source More... | |
unsafe string | NominalDMS [get, set] |
Returns or sets the string for anglb nominal DMS More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ToleranceSource | NominalSource [get, set] |
Returns or sets the Nominal Value Source More... | |
unsafe NXOpen.CAM.InspectionProfileDispositionModeBuilder | ProfileDispositionModeBuilder [get] |
Returns the Profile Disposition Mode Builder More... | |
unsafe NXOpen.SelectNXObject | SelectionFeature [get] |
Returns the selection feature More... | |
unsafe NXOpen.SelectNXObject | SelectionOriginFeature [get] |
Returns the selection origin feature More... | |
unsafe NXOpen.SelectNXObject | SelectionPMI [get] |
Returns the PMI selection More... | |
unsafe NXOpen.SelectNXObject | SelectionTolerancedFeature [get] |
Returns the selection toleranced feature More... | |
unsafe string | StringDatumFeatName [get, set] |
Returns or sets the string datum feat name More... | |
unsafe string | StringDatumLetter [get, set] |
Returns or sets the string datum letter More... | |
unsafe string | StringOriginFeatName [get, set] |
Returns or sets the string origin feat name More... | |
unsafe string | StringPriDatum [get, set] |
Returns or sets the string primary datum More... | |
unsafe string | StringPriDatum1 [get, set] |
Returns or sets the string primary datum1 More... | |
unsafe string | StringSecDatum [get, set] |
Returns or sets the string secondary datum More... | |
unsafe string | StringSecDatum1 [get, set] |
Returns or sets the string secondary datum1 More... | |
unsafe string | StringTerDatum [get, set] |
Returns or sets the string tertiary datum More... | |
unsafe string | StringTerDatum1 [get, set] |
Returns or sets the string tertiary datum1 More... | |
unsafe string | StringTolName [get, set] |
Returns or sets the string tolerance name More... | |
unsafe string | StringTolerancedFeat [get, set] |
Returns or sets the string toleranced feat More... | |
unsafe NXOpen.CAM.InspectionSurfaceProfileModeBuilder | SurfaceProfileModeBuilder [get] |
Returns the Surface Profile Mode Builder More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.TolType | TolOpType [get, set] |
Returns or sets the tolerance type More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ToleranceSource | ToleranceValueSource [get, set] |
Returns or sets the GDT Tolerance Value Source More... | |
unsafe string | UpperDMS [get, set] |
Returns or sets the string for anglb upper DMS More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.ToleranceSource | UpperSource [get, set] |
Returns or sets the Upper Value Source More... | |
unsafe NXOpen.CAM.InspectionToleranceOperationBuilder.AngleFormat | UseDegMin [get, set] |
Returns or sets the deg/min flag for angle between More... | |
unsafe NXOpen.Direction | VectorDirection [get, set] |
Returns or sets the vector direction More... | |
unsafe NXOpen.Direction | VectorViewVec [get, set] |
Returns or sets the vector view vec More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ToleranceDegreeOfFreedomMode | XRotationDOFMode [get, set] |
Returns or sets the x rotation dofmode More... | |
unsafe double | XRotationLowerLimit [get, set] |
Returns or sets the x rotation lower limit More... | |
unsafe double | XRotationUpperLimit [get, set] |
Returns or sets the x rotation upper limit More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ToleranceDegreeOfFreedomMode | XTranslationDOFMode [get, set] |
Returns or sets the x translation dofmode More... | |
unsafe double | XTranslationLowerLimit [get, set] |
Returns or sets the x translation lower limit More... | |
unsafe double | XTranslationUpperLimit [get, set] |
Returns or sets the x translation upper limit More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ToleranceDegreeOfFreedomMode | YRotationDOFMode [get, set] |
Returns or sets the y rotation dofmode More... | |
unsafe double | YRotationLowerLimit [get, set] |
Returns or sets the y rotation lower limit More... | |
unsafe double | YRotationUpperLimit [get, set] |
Returns or sets the y rotation upper limit More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ToleranceDegreeOfFreedomMode | YTranslationDOFMode [get, set] |
Returns or sets the y translation dofmode More... | |
unsafe double | YTranslationLowerLimit [get, set] |
Returns or sets the y translation lower limit More... | |
unsafe double | YTranslationUpperLimit [get, set] |
Returns or sets the y translation upper limit More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ToleranceDegreeOfFreedomMode | ZRotationDOFMode [get, set] |
Returns or sets the z rotation dofmode More... | |
unsafe double | ZRotationLowerLimit [get, set] |
Returns or sets the z rotation lower limit More... | |
unsafe double | ZRotationUpperLimit [get, set] |
Returns or sets the z rotation upper limit More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ToleranceDegreeOfFreedomMode | ZTranslationDOFMode [get, set] |
Returns or sets the z translation dofmode More... | |
unsafe double | ZTranslationLowerLimit [get, set] |
Returns or sets the z translation lower limit More... | |
unsafe double | ZTranslationUpperLimit [get, set] |
Returns or sets the z translation upper limit More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
this class creates the tolerance operation
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionToleranceOperationBuilder
Created in NX7.0.0
Tolerance types
unsafe void NXOpen.CAM.InspectionToleranceOperationBuilder.UpdateParameters | ( | ) |
Updates Inspection tolerance parameters based on selected annotation.
Created in NX7.5.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the GDT Composite Lower Tolerance Value Source
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the Datum Plane Fitting Mode Builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the selected vector for tolerance direction
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Degree of Freedom Coordinate System Mode
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double dir vec i
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double dir vec j
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double dir vec k
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the lower tolerance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double lower parameter outer profile
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the nominal tolerance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double parameter extent area
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double parameter extent length
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double parameter outer profile
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double parameter tolerance value
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double parameter tolerance value1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the upper tolerance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double view vec i
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double view vec j
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the double view vec k
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter extent
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter primary material modifier
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter primary material modifier1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter secondary material modifier
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter secondary material modifier1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter sub type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter tertiary material modifier
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter tertiary material modifier1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter tolerance material modifier
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter tolerance material modifier1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter tolerance material modifier dup
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter tolerance zone shape
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter tolerance zone shape1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum parameter xyzaxis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum pcsabs
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the enum torus characteristic
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the is Align Vector Flag
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the is composite flag
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the Limits of Size Mode Builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the string for anglb upper DMS
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Lower Value Source
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string for anglb nominal DMS
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Nominal Value Source
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the Profile Disposition Mode Builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the selection feature
Created in NX7.0.0
License requirements: None.
|
get |
Returns the selection origin feature
Created in NX7.0.0
License requirements: None.
|
get |
Returns the PMI selection
Created in NX7.0.0
License requirements: None.
|
get |
Returns the selection toleranced feature
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the string datum feat name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string datum letter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string origin feat name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string primary datum
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string primary datum1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string secondary datum
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string secondary datum1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string tertiary datum
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string tertiary datum1
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string toleranced feat
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string tolerance name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the Surface Profile Mode Builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the GDT Tolerance Value Source
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tolerance type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the string for anglb upper DMS
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Upper Value Source
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the deg/min flag for angle between
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the vector direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the vector view vec
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the x rotation dofmode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the x rotation lower limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the x rotation upper limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the x translation dofmode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the x translation lower limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the x translation upper limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the y rotation dofmode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the y rotation lower limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the y rotation upper limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the y translation dofmode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the y translation lower limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the y translation upper limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the z rotation dofmode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the z rotation lower limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the z rotation upper limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the z translation dofmode
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the z translation lower limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the z translation upper limit
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")