NXOpen .NET Reference
12.0.0
|
Inspection Import Dmis dialog builder More...
Public Member Functions | |
unsafe void | ImportDmis () |
Import Dmis file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | DmisFile [get, set] |
Returns or sets the dmis file More... | |
unsafe double | GeomTol [get, set] |
Returns or sets the geometry tolerance More... | |
unsafe NXOpen.CoordinateSystem | McsCsys [get, set] |
Returns or sets the tag of the Csys to use as the MCS when importing the DMIS More... | |
Inspection Import Dmis dialog builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateImportDmisBuilder
Created in NX11.0.1
unsafe void NXOpen.CAM.InspectionImportDmisBuilder.ImportDmis | ( | ) |
Import Dmis file
Created in NX11.0.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the dmis file
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the geometry tolerance
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tag of the Csys to use as the MCS when importing the DMIS
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")