NXOpen .NET Reference
12.0.0
|
Represents a CMM Inspection Constructed Feature Builder More...
Public Types | |
enum | ConstFeatType { Point, Line, Plane, Arc, Circle, Cylinder, Cone, Sphere, Curve, Torus, Surface, SlotTab } |
Type of feature to be constructed More... | |
enum | MethodEnumType { BestFit, Transform, Intersection, Minimum, Maximum, Projection, MoveByFeature, MoveByVector, PerpendicularTo, ParallelTo, Offset, Middle, ConeDiameter, ConeDistance, Extract } |
Construction Method More... | |
enum | AvailableStateType { Nominal, Actual } |
State of features in available feature list More... | |
enum | CurrentStateType { Nominal, Actual } |
State of features in current feature list More... | |
enum | DestPcsEnumType { CurrentPCS, NominalPCS, ActualPCS } |
Specifies if the destination PCS is the current PCS or a user specified nominal or actual PCS More... | |
enum | DirectionType { SpecifiedVector, Radial, Feature } |
Specifies whether a minimum or maximum point are found using a user specified direction vector or a radial direction vector More... | |
enum | SubFeat1StateType { Nominal, Actual } |
State of subfeatures More... | |
enum | SubFeat2StateType { Nominal, Actual } |
State of subfeatures More... | |
enum | DesignCreationType { SelectExisting, CreateNew } |
Design feature creation types More... | |
enum | ExtractEdgeDistanceType { Absolute, Percentage } |
Specifies whether an extract edge distance is absolute part units or a percentage More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe void | CycleSolution () |
The button used to cycle through possible solutions More... | |
unsafe void | CreateNominal () |
The button used to create the nominal constructed feature More... | |
unsafe string[] | GetSubFeatures () |
Get the current subfeatures More... | |
unsafe void | SetSubFeatures (string[] subFeatures) |
Set the current subfeatures More... | |
unsafe void | UpdateDirectionVector (NXOpen.Vector3d vector) |
The constructed inspection feature direction vector based on selected vector More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.CurrentStateType[] | GetSubFeatureStates () |
Get the current subfeature states. More... | |
unsafe void | SetSubFeatureStates (NXOpen.CAM.InspectionConstructedFeatureBuilder.CurrentStateType[] subFeatureStates) |
Set the current subfeature states. More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AvailFilterToggle [get, set] |
Returns or sets the toggle to filter available features More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.AvailableStateType | AvailStateEnum [get, set] |
Returns or sets the available feature state (nominal or actual) More... | |
unsafe NXOpen.SelectNXObjectList | AvailableSelection [get] |
Returns the available feature screen selection button More... | |
unsafe string | ConstName [get, set] |
Returns or sets the constructed feature name More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.CurrentStateType | CurrentStateEnum [get, set] |
Returns or sets the current feature state (nominal or actual) More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.DesignCreationType | DesignCreation [get, set] |
Returns or sets the design feature creation type More... | |
unsafe NXOpen.NXObject | DesignOffsetGeometry [get, set] |
Returns or sets the offset design feature geometry More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.DestPcsEnumType | DestinationPcsEnum [get, set] |
Returns or sets the destination part coordinate system type More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.DirectionType | DirectionSpecifiedEnum [get, set] |
Returns or sets the type of direction specified (direction vector or radial) More... | |
unsafe NXOpen.Direction | DirectionVector [get, set] |
Returns or sets the direction vector More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.ExtractEdgeDistanceType | ExtractEdgeDistance [get, set] |
Returns or sets the extract edge distance type type More... | |
unsafe double | ExtractEndDistance [get, set] |
Returns or sets the extract end edge distance More... | |
unsafe double | ExtractStartDistance [get, set] |
Returns or sets the extract start edge distance More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.ConstFeatType | FeatureTypeEnum [get, set] |
Returns or sets the feature type to be constructed More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.MethodEnumType | MethodEnum [get, set] |
Returns or sets the construction method to be used More... | |
unsafe double | MoveDistance [get, set] |
Returns or sets the move distance More... | |
unsafe string | NominalName [get, set] |
Returns or sets the nominal feature name More... | |
unsafe string | PcsName [get, set] |
Returns or sets the part coordinate system name More... | |
unsafe NXOpen.SelectNXObject | SelectNominalFeature [get] |
Returns the select nominal feature button More... | |
unsafe double | StepSize [get, set] |
Returns or sets the extract step size More... | |
unsafe bool | SubFeat1Filter [get, set] |
Returns or sets the filter toggle for the first list of subfeatures More... | |
unsafe string | SubFeat1Name [get, set] |
Returns or sets the name of the first subfeature More... | |
unsafe NXOpen.SelectNXObject | SubFeat1Select [get] |
Returns the first subfeature selection button More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.SubFeat1StateType | SubFeat1StateEnum [get, set] |
Returns or sets the state of features in the first subfeature list More... | |
unsafe bool | SubFeat2Filter [get, set] |
Returns or sets the filter toggle for the second list of subfeatures More... | |
unsafe string | SubFeat2Name [get, set] |
Returns or sets the name of the first subfeature More... | |
unsafe NXOpen.SelectNXObject | SubFeat2Select [get] |
Returns the second subfeature selection button More... | |
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.SubFeat2StateType | SubFeat2StateEnum [get, set] |
Returns or sets the state of features in the second subfeature list More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a CMM Inspection Constructed Feature Builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionConstructedFeatureBuilder
Created in NX7.0.0
Type of feature to be constructed
Construction Method
unsafe void NXOpen.CAM.InspectionConstructedFeatureBuilder.CreateNominal | ( | ) |
The button used to create the nominal constructed feature
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionConstructedFeatureBuilder.CycleSolution | ( | ) |
The button used to cycle through possible solutions
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe string [] NXOpen.CAM.InspectionConstructedFeatureBuilder.GetSubFeatures | ( | ) |
Get the current subfeatures
Created in NX7.5.1
License requirements: None.
unsafe NXOpen.CAM.InspectionConstructedFeatureBuilder.CurrentStateType [] NXOpen.CAM.InspectionConstructedFeatureBuilder.GetSubFeatureStates | ( | ) |
Get the current subfeature states.
Created in NX7.5.3
License requirements: None.
unsafe void NXOpen.CAM.InspectionConstructedFeatureBuilder.SetSubFeatures | ( | string[] | subFeatures | ) |
Set the current subfeatures
Created in NX7.5.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
subFeatures | Current subfeatures |
unsafe void NXOpen.CAM.InspectionConstructedFeatureBuilder.SetSubFeatureStates | ( | NXOpen.CAM.InspectionConstructedFeatureBuilder.CurrentStateType[] | subFeatureStates | ) |
Set the current subfeature states.
Created in NX7.5.3
License requirements: insp_programming ("INSPECTION PROGRAMMING")
subFeatureStates | Current subfeature states |
unsafe void NXOpen.CAM.InspectionConstructedFeatureBuilder.UpdateDirectionVector | ( | NXOpen.Vector3d | vector | ) |
The constructed inspection feature direction vector based on selected vector
Created in NX7.5.2
License requirements: insp_programming ("INSPECTION PROGRAMMING")
vector | The vector data to use for update |
|
get |
Returns the available feature screen selection button
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the toggle to filter available features
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the available feature state (nominal or actual)
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the constructed feature name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the current feature state (nominal or actual)
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the design feature creation type
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the offset design feature geometry
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the destination part coordinate system type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the type of direction specified (direction vector or radial)
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the direction vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the extract edge distance type type
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the extract end edge distance
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the extract start edge distance
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the feature type to be constructed
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the construction method to be used
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the move distance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the nominal feature name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the part coordinate system name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the select nominal feature button
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the extract step size
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the filter toggle for the first list of subfeatures
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the name of the first subfeature
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the first subfeature selection button
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the state of features in the first subfeature list
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the filter toggle for the second list of subfeatures
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the name of the first subfeature
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the second subfeature selection button
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the state of features in the second subfeature list
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")