NXOpen .NET Reference
12.0.0
|
Represents a CMM Inspection Line Feature builder More...
Public Member Functions | |
unsafe void | UpdateParams () |
Updates line inspection feature characteristic parameters based on selected geometry More... | |
unsafe void | FlipLineDirection () |
Flips direction of line. More... | |
unsafe void | UpdateNormal () |
Updates normal vector for line based on selection of underlying plane More... | |
unsafe void | FlipNormal () |
Flips normal of underlying surface More... | |
unsafe void | SetNormalSurface (NXOpen.Face normalSurface) |
Sets the underlying normal surface More... | |
unsafe void | ReverseOffsetDirection () |
Reverses the offset direction More... | |
unsafe void | UpdateOffset () |
Updates line inspection feature characteristic parameters based on offset distance More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.CamInspectionOperationCsysreferencetypes | CsysRefType [get, set] |
Returns or sets the coordinate system reference type More... | |
unsafe NXOpen.CAM.CamInspectionOperationExtenttypes | ExtentType [get, set] |
Returns or sets the extent type of the line (bounded or unbounded) More... | |
unsafe double | ILine [get, set] |
Returns or sets the I component of the lines direction vector More... | |
unsafe double | INormal [get, set] |
Returns or sets the I component of the lines normal vector as determined by an underlying surface More... | |
unsafe double | JLine [get, set] |
Returns or sets the J component of the lines direction vector More... | |
unsafe double | JNormal [get, set] |
Returns or sets the J component of the lines normal vector as determined by an underlying surface More... | |
unsafe double | KLine [get, set] |
Returns or sets the K component of the lines direction vector More... | |
unsafe double | KNormal [get, set] |
Returns or sets the K component of the lines normal vector as determined by an underlying surface More... | |
unsafe double | Length [get, set] |
Returns or sets the length of the line More... | |
unsafe NXOpen.Direction | LineDirection [get, set] |
Returns or sets the line direction vector More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the line feature More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OffsetDistance [get] |
Returns the offset distance More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction button More... | |
unsafe NXOpen.SelectNXObject | SelectLine [get] |
Returns the selected line More... | |
unsafe NXOpen.SelectNXObject | SelectNormalSurface [get] |
Returns the underlying surface used to determine the normal and approach direction vectors More... | |
unsafe double | X [get, set] |
Returns or sets the X coordinate of one end of a bounded line or any point on an unbounded line More... | |
unsafe double | Y [get, set] |
Returns or sets the Y coordinate of one end of a bounded line or any point on an unbounded line More... | |
unsafe double | Z [get, set] |
Returns or sets the Z coordinate of one end of a bounded line or any point on an unbounded line More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Represents a CMM Inspection Line Feature builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionLineFeatureBuilder
Created in NX7.0.0
unsafe void NXOpen.CAM.InspectionLineFeatureBuilder.FlipLineDirection | ( | ) |
Flips direction of line.
Moves xyz location to other end of line
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLineFeatureBuilder.FlipNormal | ( | ) |
Flips normal of underlying surface
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLineFeatureBuilder.ReverseOffsetDirection | ( | ) |
Reverses the offset direction
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLineFeatureBuilder.SetNormalSurface | ( | NXOpen.Face | normalSurface | ) |
Sets the underlying normal surface
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
normalSurface |
unsafe void NXOpen.CAM.InspectionLineFeatureBuilder.UpdateNormal | ( | ) |
Updates normal vector for line based on selection of underlying plane
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLineFeatureBuilder.UpdateOffset | ( | ) |
Updates line inspection feature characteristic parameters based on offset distance
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionLineFeatureBuilder.UpdateParams | ( | ) |
Updates line inspection feature characteristic parameters based on selected geometry
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the coordinate system reference type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the extent type of the line (bounded or unbounded)
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the I component of the lines direction vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the I component of the lines normal vector as determined by an underlying surface
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the J component of the lines direction vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the J component of the lines normal vector as determined by an underlying surface
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the K component of the lines direction vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the K component of the lines normal vector as determined by an underlying surface
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the length of the line
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the line direction vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the name of the line feature
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the offset distance
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the reverse direction button
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the selected line
Created in NX7.0.0
License requirements: None.
|
get |
Returns the underlying surface used to determine the normal and approach direction vectors
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the X coordinate of one end of a bounded line or any point on an unbounded line
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Y coordinate of one end of a bounded line or any point on an unbounded line
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the Z coordinate of one end of a bounded line or any point on an unbounded line
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")