NXOpen .NET Reference
12.0.0
|
Represents a CMM Inspection miscellaneous command builder. More...
Public Member Functions | |
unsafe string[] | GetProgStatements () |
Returns the program statements More... | |
unsafe void | SetProgStatements (string[] progStatements) |
Sets the program statements More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AngularPlaces [get, set] |
Returns or sets the angular decimal places More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.AngularUnitsOptions | AngularUnits [get, set] |
Returns or sets the angular units More... | |
unsafe bool | AutoToggle [get, set] |
Returns or sets the auto mode toggle More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.CommandTypes | CommandType [get, set] |
Returns or sets the command type More... | |
unsafe int | DevTolPlaces [get, set] |
Returns or sets the deviation and tolerance decimal places More... | |
unsafe string | DeviceName [get, set] |
Returns or sets the device name More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.DeviceTypeOptions | DeviceType [get, set] |
Returns or sets the device type More... | |
unsafe double | GotoAangle [get, set] |
Returns or sets the goto A angle More... | |
unsafe double | GotoBangle [get, set] |
Returns or sets the goto B angle More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.HomePtMethods | HomePtMethod [get, set] |
Returns or sets the home point method More... | |
unsafe NXOpen.Point | HomePtPoint [get, set] |
Returns or sets the home point location More... | |
unsafe int | HumidityPlaces [get, set] |
Returns or sets the humidity decimal places More... | |
unsafe string | IdName [get, set] |
Returns or sets the ID name More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.IdnameMethods | IdnameMethod [get, set] |
Returns or sets the ID name method More... | |
unsafe int | IndexSize [get, set] |
Returns or sets the index size More... | |
unsafe NXOpen.Point | IntermediatePoint [get, set] |
Returns or sets the intermediate point More... | |
unsafe string | JumpLabel [get, set] |
Returns or sets the program jump label More... | |
unsafe int | LinearPlaces [get, set] |
Returns or sets the linear decimal places More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.LinearUnitsOptions | LinearUnits [get, set] |
Returns or sets the linear units More... | |
unsafe bool | ManualToggle [get, set] |
Returns or sets the manual mode toggle More... | |
unsafe bool | MaxToggle [get, set] |
Returns or sets the max toggle More... | |
unsafe double | MaxValue [get, set] |
Returns or sets the max value More... | |
unsafe bool | MinToggle [get, set] |
Returns or sets the min toggle More... | |
unsafe double | MinValue [get, set] |
Returns or sets the min value More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.MoveTypes | MoveType [get, set] |
Returns or sets the move type More... | |
unsafe int | NumChar [get, set] |
Returns or sets the number of characters More... | |
unsafe string | OpName [get, set] |
Returns or sets the command operation name More... | |
unsafe string | ProgramName [get, set] |
Returns or sets the program name More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.ProgramNameMethods | ProgramNameMethod [get, set] |
Returns or sets the program name method More... | |
unsafe bool | ProgramToggle [get, set] |
Returns or sets the program mode toggle More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.PromptVars | PromptVar [get, set] |
Returns or sets the prompt variable More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.QisvarTypes | QisvarType [get, set] |
Returns or sets the qis variable type More... | |
unsafe string | QisvarValue [get, set] |
Returns or sets the qis variable value More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.RevMethods | RevMethod [get, set] |
Returns or sets the revision method More... | |
unsafe string | RevName [get, set] |
Returns or sets the revision name More... | |
unsafe string | SaveDmlDidLabel [get, set] |
Returns or sets the save DML DID label More... | |
unsafe string | SaveDmlPcsLabel [get, set] |
Returns or sets the save DML PCS label More... | |
unsafe bool | SaveDmlPointData [get, set] |
Returns or sets the save DML point data More... | |
unsafe string | SaveDmlVersion [get, set] |
Returns or sets the save DML version More... | |
unsafe string | SensorName [get, set] |
Returns or sets the sensor name More... | |
unsafe NXOpen.Point | TargetPoint [get, set] |
Returns or sets the target point More... | |
unsafe int | TemperaturePlaces [get, set] |
Returns or sets the temperature decimal places More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.TemperatureUnitsOptions | TemperatureUnits [get, set] |
Returns or sets the temperature units More... | |
unsafe string | ToolName [get, set] |
Returns or sets the tool name More... | |
unsafe string | UserPrompt [get, set] |
Returns or sets the user prompt More... | |
unsafe string | VarName [get, set] |
Returns or sets the variable name More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.VarScopes | VarScope [get, set] |
Returns or sets the variable scope More... | |
unsafe NXOpen.CAM.InspectionCmmCommandBuilder.VarTypes | VarType [get, set] |
Returns or sets the variable type More... | |
unsafe int | VectorPlaces [get, set] |
Returns or sets the vector decimal places More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a CMM Inspection miscellaneous command builder.
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionCmmCommandBuilder
Created in NX7.0.0
The type of CMM command to be entered
unsafe string [] NXOpen.CAM.InspectionCmmCommandBuilder.GetProgStatements | ( | ) |
Returns the program statements
Created in NX7.0.0
License requirements: None.
unsafe void NXOpen.CAM.InspectionCmmCommandBuilder.SetProgStatements | ( | string[] | progStatements | ) |
Sets the program statements
Created in NX7.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
progStatements |
|
getset |
Returns or sets the angular decimal places
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the angular units
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the auto mode toggle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the command type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the device name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the device type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the deviation and tolerance decimal places
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the goto A angle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the goto B angle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the home point method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the home point location
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the humidity decimal places
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the ID name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the ID name method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the index size
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the intermediate point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the program jump label
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the linear decimal places
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the linear units
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the manual mode toggle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the max toggle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the max value
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the min toggle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the min value
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the move type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the number of characters
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the command operation name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the program name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the program name method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the program mode toggle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the prompt variable
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the qis variable type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the qis variable value
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the revision method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the revision name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the save DML DID label
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the save DML PCS label
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the save DML point data
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the save DML version
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor name
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the target point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the temperature decimal places
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the temperature units
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tool name
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the user prompt
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the variable name
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the variable scope
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the variable type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the vector decimal places
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")