NXOpen .NET Reference
12.0.0
|
Inspection Analyze options dialog builder More...
Public Types | |
enum | DofTypes { On, Off, Tolerance, Limits } |
Inspection Analysis Degrees of Freedom Types More... | |
Public Member Functions | |
unsafe void | UseDefault () |
Reset to use Tolerance More... | |
unsafe void | AnalyzeSelected (NXOpen.CAM.CAMObject[] objects) |
Run Analysis for Selected Operations More... | |
unsafe void | AnalyzeAll () |
Run Analysis for All Operations More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.InspectionMethodBuilder.AxisExtrapolationTypes | AxisExtrapolation [get, set] |
Returns or sets the analysis axis extrapolation type More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.CylinderFittingTypes | CylinderFitting [get, set] |
Returns or sets the analysis cylinder/circle fitting type More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.DatumPlaneFittingTypes | DatumPlaneFitting [get, set] |
Returns or sets the analysis datum plane fitting type More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.LimitsOfSizeTypes | LimitsOfSize [get, set] |
Returns or sets the analysis limits of size fitting type More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.ProfileDispositionTypes | ProfileDisposition [get, set] |
Returns or sets the analysis profile disposition fitting type More... | |
unsafe NXOpen.CAM.InspectionAnalyzeBuilder.DofTypes | Rx [get, set] |
Returns or sets the DOF setting in the X Rotation direction More... | |
unsafe double | RxLower [get, set] |
Returns or sets the rotation in X DOF lower limit More... | |
unsafe double | RxUpper [get, set] |
Returns or sets the rotation in X DOF upper limit More... | |
unsafe NXOpen.CAM.InspectionAnalyzeBuilder.DofTypes | Ry [get, set] |
Returns or sets the DOF setting in the Y Rotation direction More... | |
unsafe double | RyLower [get, set] |
Returns or sets the rotation in Y DOF lower limit More... | |
unsafe double | RyUpper [get, set] |
Returns or sets the rotation in Y DOF upper limit More... | |
unsafe NXOpen.CAM.InspectionAnalyzeBuilder.DofTypes | Rz [get, set] |
Returns or sets the DOF setting in the Z Rotation direction More... | |
unsafe double | RzLower [get, set] |
Returns or sets the rotation in Z DOF lower limit More... | |
unsafe double | RzUpper [get, set] |
Returns or sets the rotation in Z DOF upper limit More... | |
unsafe NXOpen.CAM.InspectionMethodBuilder.SurfaceProfileTypes | SurfaceProfile [get, set] |
Returns or sets the analysis surface profile fitting type More... | |
unsafe string | ToleranceName [get, set] |
Returns or sets the tolerance defining the DOF limits More... | |
unsafe NXOpen.CAM.InspectionAnalyzeBuilder.DofTypes | Tx [get, set] |
Returns or sets the DOF setting in the X Translation direction More... | |
unsafe double | TxLower [get, set] |
Returns or sets the translation in X DOF lower limit More... | |
unsafe double | TxUpper [get, set] |
Returns or sets the translation in X DOF upper limit More... | |
unsafe NXOpen.CAM.InspectionAnalyzeBuilder.DofTypes | Ty [get, set] |
Returns or sets the DOF setting in the Y Translation direction More... | |
unsafe double | TyLower [get, set] |
Returns or sets the translation in Y DOF lower limit More... | |
unsafe double | TyUpper [get, set] |
Returns or sets the translation in Y DOF upper limit More... | |
unsafe NXOpen.CAM.InspectionAnalyzeBuilder.DofTypes | Tz [get, set] |
Returns or sets the DOF setting in the Z Translation direction More... | |
unsafe double | TzLower [get, set] |
Returns or sets the translation in Z DOF lower limit More... | |
unsafe double | TzUpper [get, set] |
Returns or sets the translation in Z DOF upper limit More... | |
Inspection Analyze options dialog builder
To create a new instance of this class, use NXOpen.CAM.InspectionOperationCollection.CreateInspectionAnalyzeBuilder
Created in NX8.5.0
unsafe void NXOpen.CAM.InspectionAnalyzeBuilder.AnalyzeAll | ( | ) |
Run Analysis for All Operations
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.CAM.InspectionAnalyzeBuilder.AnalyzeSelected | ( | NXOpen.CAM.CAMObject[] | objects | ) |
Run Analysis for Selected Operations
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
objects | array of operations |
unsafe void NXOpen.CAM.InspectionAnalyzeBuilder.UseDefault | ( | ) |
Reset to use Tolerance
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis axis extrapolation type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis cylinder/circle fitting type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis datum plane fitting type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis limits of size fitting type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis profile disposition fitting type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the DOF setting in the X Rotation direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotation in X DOF lower limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotation in X DOF upper limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the DOF setting in the Y Rotation direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotation in Y DOF lower limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotation in Y DOF upper limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the DOF setting in the Z Rotation direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotation in Z DOF lower limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the rotation in Z DOF upper limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the analysis surface profile fitting type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tolerance defining the DOF limits
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the DOF setting in the X Translation direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the translation in X DOF lower limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the translation in X DOF upper limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the DOF setting in the Y Translation direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the translation in Y DOF lower limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the translation in Y DOF upper limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the DOF setting in the Z Translation direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the translation in Z DOF lower limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the translation in Z DOF upper limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")